目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
F3MX Triple-Lok - Male stud connector
Parker
PARKER Triple-Lok ® Plus
Tube to male BSPT
Powered by
CAD模型選擇
{parker/k/04/f3mx.prj},{NB=Triple-Lok Gerader Einschraubstutzen 24-20F3MXS},{ERMETO=24-20F3MXS},{INFO=PDF Link},{WERKSTOFF=Stahl},{AD=35, 38},{OD=1 1/2},{GEWT3=1 1/4-11},{NDMT3=41.910},{KDMT3=38.952},{GEWT=1 7/8-12},{TV=12},{C=50},{D=33.0},{D1=31.7},{L=67.3},{WEIGHT=0.40400},{PN=160},{DD1=49.800},{DD2=35.080},{DD3=44.480},{DD4=36.850},{DD5=0.000},{BB1=25.000},{BB2=0.800},{BB3=27.500},{BB4=9.800},{CC1=0.000},{CC2=12.700},{AA=35.000},{ZOOM=1.500},{ZFACTOR=1.800},{ERMETO2=24-20F3MXS}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
AD
Tube O.D.
[mm]
OD
Tube O.D.
[Zoll]
GEWT3
Thread BSPT T3
ⁿ/ₐ
GEWT
Thread UN/UNF-2A T
ⁿ/ₐ
C
Width across flats
[mm]
D
Diameter
[mm]
D1
Diameter
[mm]
L
Lenght
[mm]
WEIGHT
Weight
[kg]
Triple-Lok Male stud conn...
4F3MXS
Steel
6
1/4
1/8-28
7/16-20
13
4.4
4.4
30.7
0.01840
Triple-Lok Male stud conn...
4-4F3MXS
Steel
6
1/4
1/4-19
7/16-20
14
4.4
4.4
35.3
0.02716
Triple-Lok Male stud conn...
5F3MXS
Steel
8
5/16
1/8-28
1/2-20
14
4.8
4.8
30.7
0.02088
Triple-Lok Male stud conn...
5-4F3MXS
Steel
8
5/16
1/4-19
1/2-20
14
6.0
6.0
35.3
0.02621
Triple-Lok Male stud conn...
6F3MXS
Steel
10
3/8
1/4-19
9/16-18
16
7.0
7.0
35.6
0.03160
Triple-Lok Male stud conn...
6-6F3MXS
Steel
10
3/8
3/8-19
9/16-18
19
7.5
7.5
36.4
0.04400
Triple-Lok Male stud conn...
6-8F3MXS
Steel
10
3/8
1/2-14
9/16-18
22
7.5
7.5
42.9
0.07800
Triple-Lok Male stud conn...
8F3MXS
Steel
12
1/2
3/8-19
3/4-16
19
9.9
9.9
38.9
0.04984
Triple-Lok Male stud conn...
8-4F3MXS
Steel
12
1/2
1/4-19
3/4-16
19
9.9
7.0
38.1
0.04500
Triple-Lok Male stud conn...
8-8F3MXS
Steel
12
1/2
1/2-14
3/4-16
22
9.9
9.9
45.5
0.08230
Triple-Lok Male stud conn...
10F3MXS
Steel
14, 15, 16
5/8
1/2-14
7/8-14
24
12.3
12.3
48.0
0.08778
Triple-Lok Male stud conn...
10-6F3MXS
Steel
14, 15, 16
5/8
3/8-19
7/8-14
24
12.3
10.3
43.2
0.07350
Triple-Lok Male stud conn...
10-12F3MXS
Steel
14, 15, 16
5/8
3/4-14
7/8-14
27
12.3
12.3
48.3
0.13514
Triple-Lok Male stud conn...
12F3MXS
Steel
18, 20
3/4
3/4-14
1 1/16-12
27
15.5
15.5
50.8
0.12840
Triple-Lok Male stud conn...
12-8F3MXS
Steel
18, 20
3/4
1/2-14
1 1/16-12
27
15.5
13.5
50.8
0.11071
Triple-Lok Male stud conn...
12-16F3MXS
Steel
18, 20
3/4
1-11
1 1/16-12
36
15.5
15.5
57.1
0.25330
Triple-Lok Male stud conn...
16F3MXS
Steel
25
1
1-11
1 5/16-12
36
21.5
21.5
58.4
0.21750
Triple-Lok Male stud conn...
16-12F3MXS
Steel
25
1
3/4-14
1 5/16-12
36
21.5
18.0
53.6
0.19100
Triple-Lok Male stud conn...
20F3MXS
Steel
28, 30, 32
1 1/4
1 1/4-11
1 5/8-12
46
27.5
27.5
62.2
0.36975
Triple-Lok Male stud conn...
20-16F3MXS
Steel
28, 30, 32
1 1/4
1-11
1 5/8-12
46
27.5
23.8
61.4
0.30170
Triple-Lok Male stud conn...
24F3MXS
Steel
35, 38
1 1/2
1 1/2-11
1 7/8-12
50
33.0
33.0
68.1
0.47370
Triple-Lok Male stud conn...
24-20F3MXS
Steel
35, 38
1 1/2
1 1/4-11
1 7/8-12
50
33.0
31.7
67.3
0.40400
Triple-Lok Male stud conn...
4F3MXSS
Stainless Steel
6
1/4
1/8-28
7/16-20
13
4.4
4.4
30.7
0.01664
Triple-Lok Male stud conn...
4-4F3MXSS
Stainless Steel
6
1/4
1/4-19
7/16-20
14
4.4
4.4
35.3
0.03268
Triple-Lok Male stud conn...
5F3MXSS
Stainless Steel
8
5/16
1/8-28
1/2-20
14
4.8
4.8
30.7
0.02070
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求