目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
CMTX Triple-Lok - Male stud elbow
Parker
PARKER Triple-Lok ® Plus
Tube to male NPTF
Powered by
CAD模型選擇
{parker/k/03/cmtx.prj},{NB=EO Winkel-Einschraubstutzen 24-20CTX-S},{ERMETO=24-20CTX-S},{INFO=PDF Link},{WERKSTOFF=Stahl},{AD=35, 38},{OD=1 1/2},{GEWPT=1 1/4-11 1/2},{L1=10.700},{L2=18.000},{L3=25.000},{GEWT=1 7/8-12},{TV=12},{BB2=9.800},{DD1=35.080},{BB1=27.500},{D=33},{D1=32},{M=59},{N=57},{Y=48},{ZOOM=1.800},{ZFACTOR=2.100},{WEIGHT=9999.99999},{PN=170},{ERMETO2=24-20CTX-S}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
AD
Tube O.D.
[mm]
OD
Tube O.D.
[Zoll]
GEWPT
Thread NPT/NPTF PT
ⁿ/ₐ
GEWT
Thread UN/UNF-2A T
ⁿ/ₐ
D
Diameter
[mm]
D1
Diameter
[mm]
M
Lenght
[mm]
N
Hight
[mm]
Y
Width across flats
[mm]
WEIGHT
Weight
[kg]
Triple-Lok Male stud elbo...
2CTX-S
Steel
1/8
1/8-27
5/16-24
2
5
20
18
8
9999.99999
Triple-Lok Male stud elbo...
3CTX-S
Steel
3/16
1/8-27
3/8-24
3
5
21
18
10
9999.99999
Triple-Lok Male stud elbo...
4CMTXS
Steel
6
1/4
1/8-27
7/16-20
4
5
23
20
11
0.02340
Triple-Lok Male stud elbo...
4-4CMTXS
Steel
6
1/4
1/4-18
7/16-20
4
7
27
28
14
0.04380
Triple-Lok Male stud elbo...
4-6CTX-S
Steel
6
1/4
3/8-18
7/16-20
4
10
29
31
19
9999.99999
Triple-Lok Male stud elbo...
4-8CTX-S
Steel
6
1/4
1/2-14
7/16-20
4
14
31
37
22
9999.99999
Triple-Lok Male stud elbo...
5CMTXS
Steel
8
5/16
1/8-27
1/2-20
6
5
24
20
13
0.03100
Triple-Lok Male stud elbo...
5-4CMTXS
Steel
8
5/16
1/4-18
1/2-20
6
7
27
28
14
0.04386
Triple-Lok Male stud elbo...
5-6CTX-S
Steel
8
5/16
3/8-18
1/2-20
6
10
29
31
19
9999.99999
Triple-Lok Male stud elbo...
6CMTXS
Steel
10
3/8
1/4-16
9/16-18
8
7
27
28
14
0.04600
Triple-Lok Male stud elbo...
6-2CMTXS
Steel
10
3/8
1/8-27
9/16-18
8
5
27
23
14
0.04089
Triple-Lok Male stud elbo...
6-6CMTXS
Steel
10
3/8
3/8-18
9/16-18
8
10
29
31
19
0.08120
Triple-Lok Male stud elbo...
6-8CMTXS
Steel
10
3/8
1/2-14
9/16-18
8
14
31
37
22
0.11712
Triple-Lok Male stud elbo...
8CMTXS
Steel
12
1/2
3/8-18
3/4-16
10
10
32
31
19
0.09060
Triple-Lok Male stud elbo...
8-4CMTXS
Steel
12
1/2
1/4-16
3/4-16
10
7
32
31
19
0.09200
Triple-Lok Male stud elbo...
8-8CMTXS
Steel
12
1/2
1/2-14
3/4-16
10
14
34
37
22
0.12580
Triple-Lok Male stud elbo...
8-12CTX-S
Steel
12
1/2
3/4-14
3/4-16
10
18
36
40
27
9999.99999
Triple-Lok Male stud elbo...
10CMTXS
Steel
14, 15, 16
5/8
1/2-14
7/8-14
12
14
37
37
22
0.13325
Triple-Lok Male stud elbo...
10-6CTX-S
Steel
14, 15, 16
5/8
3/8-18
7/8-14
12
10
37
33
22
9999.99999
Triple-Lok Male stud elbo...
10-12CMTXS
Steel
14, 15, 16
5/8
3/4-14
7/8-14
12
18
39
40
27
0.20712
Triple-Lok Male stud elbo...
12CMTXS
Steel
18, 20
3/4
3/4-14
1 1/16-12
16
18
42
40
27
0.21324
Triple-Lok Male stud elbo...
12-8CTX-S
Steel
18, 20
3/4
1/2-14
1 1/16-12
16
14
42
40
27
9999.99999
Triple-Lok Male stud elbo...
12-16CMTXS
Steel
18, 20
3/4
1-11 1/2
1 1/16-12
16
24
45
50
33
0.34640
Triple-Lok Male stud elbo...
14CTX-S
Steel
22
7/8
3/4-14
1 3/16-12
18
18
46
43
31
9999.99999
Triple-Lok Male stud elbo...
16CMTXS
Steel
25
1
1-11 1/2
1 5/16-12
22
24
46
50
33
0.32800
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求