目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
C87OMLO O-Lok - Male stud elbow
Parker
PARKER O-Lok ® Plus
Tube to metric ISO6149-2 Thread
Powered by
CAD模型選擇
{parker/j/05/c87omlo.prj},{NB=O-Lok 90 Grad Winkeleinschraubstutzen 24M48C87OMLOSS},{IDNR=},{ZFACTOR=2.200},{ZOOM=1.550},{ERMETO=24M48C87OMLOSS},{BESTNR=24M48C87OMLO},{INFO=PDF Link},{WERKSTOFF=Edelstahl},{ROHRAD=35, 38},{ROHRADZ=1 1/2},{T87=M48x2},{NDR87=48},{P87=2.0},{T=2-12},{NDR=50.8000},{KDA=48.2803},{TTYP=12UN},{B1=55.000},{D=32.000},{D2=32.000},{JJ=50.000},{M=49.000},{N=72.000},{XX=53.000},{L2A=17.500},{SS=1.780},{LZ=42.000},{L1Z=16.500},{DF=44.950},{LF=6.000},{LKM=15.000},{DS=57.000},{LS=1.200},{SS2=2.800},{PT=0.300},{WEIGHT=1.20000},{WERKSTOFFVIS=Edelstahl},{ERMETO2=24M48C87OMLOSS}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
ROHRAD
Tube O.D.
[mm]
ROHRADZ
Tube O.D.
[Zoll]
T87
Thread metric
ⁿ/ₐ
T
Thread UN/UNF-2A
ⁿ/ₐ
B1
HEX locknut
[mm]
D
Bore
[mm]
D2
Bore
[mm]
JJ
HEX Body
[mm]
M
Stud length
[mm]
N
Stud length
[mm]
XX
Distance
[mm]
WERKSTOFFVIS
Material selection
ⁿ/ₐ
O-Lok Male stud elbow 4M1...
4M10C87OMLOSS
Stainless Steel
6
1/4
M10x1
9/16-18
14.000
5.000
3.000
14.000
22.000
31.000
21.000
Edelstahl
O-Lok Male stud elbow 4M1...
4M12C87OMLOSS
Stainless Steel
6
1/4
M12x1,5
9/16-18
17.000
5.000
4.000
14.000
22.000
33.000
22.000
Edelstahl
O-Lok Male stud elbow 4M1...
4M14C87OMLOSS
Stainless Steel
6
1/4
M14x1,5
9/16-18
19.000
5.000
6.000
14.000
24.000
36.000
25.000
Edelstahl
O-Lok Male stud elbow 6M1...
6M12C87OMLOSS
Stainless Steel
8, 10
5/16, 3/8
M12x1,5
11/16-16
17.000
7.000
4.000
19.000
25.000
36.000
25.000
Edelstahl
O-Lok Male stud elbow 6M1...
6M14C87OMLOSS
Stainless Steel
8, 10
5/16, 3/8
M14x1,5
11/16-16
19.000
7.000
6.000
19.000
25.000
36.000
25.000
Edelstahl
O-Lok Male stud elbow 6M1...
6M16C87OMLOSS
Stainless Steel
8, 10
5/16, 3/8
M16x1,5
11/16-16
22.000
7.000
7.000
19.000
25.000
38.000
27.000
Edelstahl
O-Lok Male stud elbow 8M1...
8M14C87OMLOSS
Stainless Steel
12
1/2
M14x1,5
13/16-16
19.000
10.000
6.000
19.000
28.000
36.000
25.000
Edelstahl
O-Lok Male stud elbow 8M1...
8M16C87OMLOSS
Stainless Steel
12
1/2
M16x1,5
13/16-16
22.000
10.000
7.000
19.000
28.000
38.000
27.000
Edelstahl
O-Lok Male stud elbow 8M1...
8M18C87OMLOSS
Stainless Steel
12
1/2
M18x1,5
13/16-16
24.000
10.000
9.000
19.000
28.000
41.000
27.000
Edelstahl
O-Lok Male stud elbow 8M2...
8M22C87OMLOSS
Stainless Steel
12
1/2
M22x1,5
13/16-16
27.000
10.000
12.000
27.000
31.000
49.000
35.000
Edelstahl
O-Lok Male stud elbow 10M...
10M18C87OMLOSS
Stainless Steel
14, 15, 16
5/8
M18x1,5
1-14
24.000
13.000
9.000
27.000
33.000
48.000
36.000
Edelstahl
O-Lok Male stud elbow 10M...
10M22C87OMLOSS
Stainless Steel
14, 15, 16
5/8
M22x1,5
1-14
27.000
13.000
12.000
27.000
33.000
49.000
34.000
Edelstahl
O-Lok Male stud elbow 12M...
12M22C87OMLOSS
Stainless Steel
18, 20
3/4
M22x1,5
1 3/16-12
27.000
16.000
12.000
30.000
37.000
50.000
35.000
Edelstahl
O-Lok Male stud elbow 12M...
12M27C87OMLOSS
Stainless Steel
18, 20
3/4
M27x2
1 3/16-12
32.000
16.000
15.000
30.000
37.000
56.000
40.000
Edelstahl
O-Lok Male stud elbow 16M...
16M33C87OMLOSS
Stainless Steel
22, 25
1
M33x2
1 7/16-12
41.000
21.000
20.000
36.000
42.000
59.000
43.000
Edelstahl
O-Lok Male stud elbow 20M...
20M33C87OMLOSS
Stainless Steel
28, 30, 32
1 1/4
M33x2
1 11/16-12
41.000
26.000
20.000
41.000
45.000
62.000
46.000
Edelstahl
O-Lok Male stud elbow 20M...
20M42C87OMLOSS
Stainless Steel
28, 30, 32
1 1/4
M42x2
1 11/16-12
50.000
26.000
26.000
41.000
45.000
63.000
46.000
Edelstahl
O-Lok Male stud elbow 24M...
24M48C87OMLOSS
Stainless Steel
35, 38
1 1/2
M48x2
2-12
55.000
32.000
32.000
50.000
49.000
72.000
53.000
Edelstahl
O-Lok Male stud elbow 4M1...
4M10C87OMLOS
Steel
6
1/4
M10x1
9/16-18
14.000
5.000
3.000
14.000
22.000
31.000
21.000
Stahl
O-Lok Male stud elbow 4M1...
4M12C87OMLOS
Steel
6
1/4
M12x1,5
9/16-18
17.000
5.000
4.000
14.000
22.000
33.000
22.000
Stahl
O-Lok Male stud elbow 4M1...
4M14C87OMLOS
Steel
6
1/4
M14x1,5
9/16-18
19.000
5.000
6.000
14.000
24.000
36.000
25.000
Stahl
O-Lok Male stud elbow 6M1...
6M12C87OMLOS
Steel
8, 10
5/16, 3/8
M12x1,5
11/16-16
17.000
7.000
4.000
19.000
25.000
36.000
25.000
Stahl
O-Lok Male stud elbow 6M1...
6M14C87OMLOS
Steel
8, 10
5/16, 3/8
M14x1,5
11/16-16
19.000
7.000
6.000
19.000
25.000
36.000
25.000
Stahl
O-Lok Male stud elbow 6M1...
6M16C87OMLOS
Steel
8, 10
5/16, 3/8
M16x1,5
11/16-16
22.000
7.000
7.000
19.000
25.000
38.000
27.000
Stahl
O-Lok Male stud elbow 8M1...
8M14C87OMLOS
Steel
12
1/2
M14x1,5
13/16-16
19.000
10.000
6.000
19.000
28.000
36.000
25.000
Stahl
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求