目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
FORM EO - EO2-FORM Functional nut
Parker
ERMETO DIN-fittings
Fitting components
Powered by
CAD模型選擇
{parker/i_eo_din/13i_verschr_einzelteil/form.prj},{NB=EO EO2-FORM Funktionsmutter FORM38SCF},{ERMETO=FORM38SCF},{BESTNR=FORM38S},{INFO=PDF Link},{WERKSTOFF=FORM...CF, Stahl verzinkt, Cr6 frei passiv. + Versiegelung, Dichtung NBR},{BAUREIHE=S},{D1=38},{T1=M52 x 2},{L1=32.5},{S1=60},{MTR=Stahl verzinkt Cr6 frei passiv,+Versiegelung Dichtung NBR},{WEIGHT=0.35950},{NDM=52},{P=2.0},{Z=50.000},{H1=0.0},{H2=12.9},{H3=17.00},{ZOOM=1.500},{ZFACTOR=1.800},{VERS=2.000},{N1=0.000},{N2=0.000},{XOMD=MIN},{VERS1=1},{WERKSTOFFVIS=FORM...CF, Stahl verzinkt, Cr6 frei passiv. + Versiegelung, Dichtung NBR},{ERMETO2=FORM38SCF}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
BAUREIHE
Series
ⁿ/ₐ
D1
Tube O.D.
[mm]
T1
Thread
ⁿ/ₐ
L1
Length
[mm]
S1
Width across flats
[mm]
WEIGHT
Weight
[kg]
EO EO2-FORM Funktionsmutt...
FORM06L71
FORM...71, Stainless Stee...
L
6
M12 x 1,5
14.5
14
0.01170
EO EO2-FORM Funktionsmutt...
FORM08L71
FORM...71, Stainless Stee...
L
8
M14 x 1,5
14.5
17
0.01870
EO EO2-FORM Funktionsmutt...
FORM10L71
FORM...71, Stainless Stee...
L
10
M16 x 1,5
15.5
19
0.02080
EO EO2-FORM Funktionsmutt...
FORM12L71
FORM...71, Stainless Stee...
L
12
M18 x 1,5
15.5
22
0.02880
EO EO2-FORM Funktionsmutt...
FORM15L71
FORM...71, Stainless Stee...
L
15
M22 x 1,5
17.0
27
0.04800
EO EO2-FORM Funktionsmutt...
FORM18L71
FORM...71, Stainless Stee...
L
18
M26 x 1,5
18.0
32
0.07100
EO EO2-FORM Funktionsmutt...
FORM22L71
FORM...71, Stainless Stee...
L
22
M30 x 2
20.0
36
0.09200
EO EO2-FORM Funktionsmutt...
FORM28L71
FORM...71, Stainless Stee...
L
28
M36 x 2
21.0
41
0.10600
EO EO2-FORM Funktionsmutt...
FORM35L71
FORM...71, Stainless Stee...
L
35
M45 x 2
24.0
50
0.16800
EO EO2-FORM Funktionsmutt...
FORM42L71
FORM...71, Stainless Stee...
L
42
M52 x 2
24.0
60
0.25490
EO EO2-FORM Funktionsmutt...
FORM60L71
FORM...71, Stainless Stee...
L
60
M72 x 1,5
31.0
85
9999.99999
EO EO2-FORM Funktionsmutt...
FORM06S71
FORM...71, Stainless Stee...
S
6
M14 x 1,5
16.5
17
0.02010
EO EO2-FORM Funktionsmutt...
FORM08S71
FORM...71, Stainless Stee...
S
8
M16 x 1,5
16.5
19
0.02360
EO EO2-FORM Funktionsmutt...
FORM10S71
FORM...71, Stainless Stee...
S
10
M18 x 1,5
17.5
22
0.03600
EO EO2-FORM Funktionsmutt...
FORM12S71
FORM...71, Stainless Stee...
S
12
M20 x 1,5
17.5
24
0.04040
EO EO2-FORM Funktionsmutt...
FORM14S71
FORM...71, Stainless Stee...
S
14
M22 x 1,5
20.5
27
0.05830
EO EO2-FORM Funktionsmutt...
FORM16S71
FORM...71, Stainless Stee...
S
16
M24 x 1,5
20.5
30
0.07233
EO EO2-FORM Funktionsmutt...
FORM20S71
FORM...71, Stainless Stee...
S
20
M30 x 2
24.0
36
0.11660
EO EO2-FORM Funktionsmutt...
FORM25S71
FORM...71, Stainless Stee...
S
25
M36 x 2
27.0
46
0.23200
EO EO2-FORM Funktionsmutt...
FORM30S71
FORM...71, Stainless Stee...
S
30
M42 x 2
29.0
50
0.25660
EO EO2-FORM Funktionsmutt...
FORM38S71
FORM...71, Stainless Stee...
S
38
M52 x 2
32.5
60
0.38400
EO EO2-FORM Funktionsmutt...
FORM06LCF
FORM...CF, Steel, zinc pl...
L
6
M12 x 1,5
14.5
14
0.01168
EO EO2-FORM Funktionsmutt...
FORM08LCF
FORM...CF, Steel, zinc pl...
L
8
M14 x 1,5
14.5
17
0.01713
EO EO2-FORM Funktionsmutt...
FORM10LCF
FORM...CF, Steel, zinc pl...
L
10
M16 x 1,5
15.5
19
0.02130
EO EO2-FORM Funktionsmutt...
FORM12LCF
FORM...CF, Steel, zinc pl...
L
12
M18 x 1,5
15.5
22
0.02852
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求