目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
RI EO - Thread reducer/expander
Parker
ERMETO DIN-fittings
Port reducers
Powered by
CAD模型選擇
{parker/i_eo_din/10i_ri_reduzierung/ri.prj},{NB=EO Reduzier-/Erweiterungsstutzen mit Innengewinde RI3/4X3/8MSX},{IDNR=},{ZFACTOR=1.100},{ZOOM=0.700},{ERMETO=RI3/4X3/8MSX},{BESTNR=RI3/4X3/8},{INFO=PDF Link},{WERKSTOFF=Messing},{T1=G 3/4 A},{NDRT1=26.441},{T2=G 3/8},{NDRT2=16.662},{KDRT2=14.950},{D2=32.000},{D3=0.000},{L1=26.000},{L2=16.000},{L3=12.000},{S1=32.000},{ABB=A},{FORM=1.000},{DF=23.800},{LF=4.150},{LB=3.100},{PT=0.300},{XOMD=MIN},{WEIGHT=0.09410},{WERKSTOFFVIS=Messing},{ERMETO2=RI3/4X3/8MSX}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
T1
Male thread
ⁿ/ₐ
T2
Female thread
ⁿ/ₐ
D2
Collar diameter
[mm]
D3
Bore
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Depth Bore/Female thread
[mm]
S1
Width across flats
[mm]
ABB
Version
ⁿ/ₐ
WEIGHT
Weight
[kg]
EO Thread reducer/expande...
RI1/8X1/471X
Stainless Steel
G 1/8 A
G 1/4 A
14.000
4.000
31.000
8.000
17.000
19.000
B
0.04490
EO Thread reducer/expande...
RI1/8X3/871X
Stainless Steel
G 1/8 A
G 3/8
14.000
4.000
32.000
8.000
17.000
24.000
B
0.06290
EO Thread reducer/expande...
RI1/4X1/871X
Stainless Steel
G 1/4 A
G 1/8
18.000
5.000
28.000
12.000
12.000
19.000
B
0.03820
EO Thread reducer/expande...
RI1/4X3/871X
Stainless Steel
G 1/4 A
G 3/8
18.000
5.000
36.000
12.000
17.000
24.000
B
0.06890
EO Thread reducer/expande...
RI1/4X1/271X
Stainless Steel
G 1/4A
G 1/2
18.000
5.000
40.000
12.000
20.000
30.000
B
0.11630
EO Thread reducer/expande...
RI1/4X3/471X
Stainless Steel
G 1/4 A
G 3/4
18.000
5.000
43.000
12.000
22.000
36.000
B
0.17040
EO Thread reducer/expande...
RI3/8X1/871X
Stainless Steel
G 3/8 A
G 1/8
22.000
0.000
22.500
12.000
8.000
22.000
A
0.03860
EO Thread reducer/expande...
RI3/8X1/471X
Stainless Steel
G 3/8 A
G 1/4
22.000
8.000
36.000
12.000
17.000
22.000
B
0.07650
EO Thread reducer/expande...
RI3/8X1/271X
Stainless Steel
G 3/8 A
G 1/2
22.000
8.000
41.000
12.000
20.000
30.000
B
0.12500
EO Thread reducer/expande...
RI3/8X3/471X
Stainless Steel
G 3/8 A
G 3/4
22.000
8.000
44.000
12.000
22.000
36.000
B
0.18340
EO Thread reducer/expande...
RI1/2X1/871X
Stainless Steel
G 1/2 A
G 1/8
26.000
0.000
24.000
14.000
8.000
27.000
A
0.06600
EO Thread reducer/expande...
RI1/2X1/471X
Stainless Steel
G 1/2 A
G 1/4
26.000
0.000
24.000
14.000
12.000
27.000
A
0.05610
EO Thread reducer/expande...
RI1/2X3/871X
Stainless Steel
G 1/2 A
G 3/8
26.000
12.000
36.000
14.000
17.000
27.000
B
0.09100
EO Thread reducer/expande...
RI1/2X3/471X
Stainless Steel
G 1/2 A
G 3/4
26.000
12.000
46.000
14.000
22.000
36.000
B
0.18220
EO Thread reducer/expande...
RI1/2X171X
Stainless Steel
G 1/2 A
G 1
26.000
12.000
49.000
14.000
24.500
41.000
B
0.24490
EO Thread reducer/expande...
RI1/2X11/471X
Stainless Steel
G 1/2 A
G 1 1/4
26.000
10.000
53.000
14.000
26.500
55.000
B
0.48200
EO Thread reducer/expande...
RI3/4X1/471X
Stainless Steel
G 3/4 A
G 1/4
32.000
0.000
26.000
16.000
12.000
32.000
A
0.10280
EO Thread reducer/expande...
RI3/4X3/871X
Stainless Steel
G 3/4 A
G 3/8
32.000
0.000
26.000
16.000
12.000
32.000
A
0.08720
EO Thread reducer/expande...
RI3/4X1/271X
Stainless Steel
G 3/4 A
G 1/2
32.000
16.000
41.000
16.000
20.000
32.000
B
0.16170
EO Thread reducer/expande...
RI3/4X171X
Stainless Steel
G 3/4 A
G 1
32.000
16.000
51.000
16.000
24.500
41.000
B
0.23973
EO Thread reducer/expande...
RI3/4X11/471X
Stainless Steel
G 3/4 A
G 1 1/4
32.000
16.000
55.000
16.000
26.500
55.000
B
0.48100
EO Thread reducer/expande...
RI3/4X11/271X
Stainless Steel
G 3/4 A
G 1 1/2
32.000
16.000
57.000
16.000
28.500
60.000
B
0.56000
EO Thread reducer/expande...
RI1X1/471X
Stainless Steel
G 1 A
G 1/4
39.000
0.000
29.000
18.000
12.000
41.000
A
0.19540
EO Thread reducer/expande...
RI1X3/871X
Stainless Steel
G 1 A
G 3/8
39.000
0.000
29.000
18.000
12.000
41.000
A
0.17900
EO Thread reducer/expande...
RI1X1/271X
Stainless Steel
G 1 A
G 1/2
39.000
0.000
29.000
18.000
14.000
41.000
A
0.16830
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求