目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
EV-M-ED EO - Assembled adjustable swivel 45° elbow
Parker
ERMETO DIN-fittings
Swivel adjustable
Powered by
CAD模型選擇
{parker/i_eo_din/05i_einstb_dichtkeg/ev_m_ed.prj},{NB=EO Einstellbarer 45 Grad Winkelstutzen mit Dichtkegel EV42LMEDOMDCF},{IDNR=},{ZFACTOR=2.300},{ZOOM=1.750},{ERMETO=EV42LMEDOMDCF},{HID=0},{INFO=PDF Link},{EO2STAHL=},{EOSTAHL=},{EOSTAHLXOMD=X},{EO2EDELSTAHL=},{EOEDELSTAHL=},{EOEDELSTAHLXOMD=},{XOMD=0.000},{BAUREIHE=L},{D1=42.000},{T=M 48X2},{NDM=48.000},{P=2.0},{D3=36.000},{D4=36.000},{D5=55.000},{L1=37.000},{L2=26.000},{L3=75.000},{L4=22.000},{L5=49.000},{S1=50.000},{S2=60.000},{S3=55.000},{T1=52.000},{P1=2.0},{T1KG=49.500},{D4K=45.000},{L2A=16.000},{DF=44.500},{LF=4.150},{LB=3.100},{LBS3=14.000},{L1ED=2.000},{L4M=24.000},{LMDF=26.500},{PT=0.300},{WEIGHT=9999.99999},{ERMETO2=EV42LMEDOMDCF}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
EO2STAHL
EO-2 Steel
ⁿ/ₐ
EOSTAHL
EO Steel
ⁿ/ₐ
EOSTAHLXOMD
EO Steel X/OMD
ⁿ/ₐ
EO2EDELSTAHL
EO-2 Stainless Steel
ⁿ/ₐ
EOEDELSTAHL
EO Stainless Steel
ⁿ/ₐ
EOEDELSTAHLXOMD
EO Stainless Steel X/OMD
ⁿ/ₐ
BAUREIHE
Series
ⁿ/ₐ
D1
Tube O.D.
[mm]
T
Thread
ⁿ/ₐ
D3
Bore
[mm]
D4
Bore
[mm]
D5
Collar diameter
[mm]
L1
Stud length w/o nut
[mm]
L2
Distance tube seat/center
[mm]
L3
Length
[mm]
L4
Length male stud end
[mm]
L5
Stud length with nut
[mm]
S1
HEX Body
[mm]
S2
HEX Nut
[mm]
S3
HEX Stud end
[mm]
WEIGHT
Weight
[kg]
EO Assembled adjustable s...
EV06ZLMEDCF
X
L
6.000
M10 x 1
4.000
4.000
14.000
16.000
9.000
35.000
8.000
24.000
14.000
14.000
14.000
9999.99999
EO Assembled adjustable s...
EV06LMEDCF
X
L
6.000
M10 x 1
4.000
4.000
14.000
16.000
9.000
35.000
8.000
24.000
14.000
14.000
14.000
9999.99999
EO Assembled adjustable s...
EV06LMEDOMDCF
X
L
6.000
M10 x 1
4.000
4.000
14.000
16.000
9.000
35.000
8.000
24.000
14.000
14.000
14.000
0.05630
EO Assembled adjustable s...
EV06ZLMED71
X
L
6.000
M10 x 1
4.000
4.000
14.000
16.000
9.000
35.000
8.000
24.000
14.000
14.000
14.000
9999.99999
EO Assembled adjustable s...
EV06LMED71
X
L
6.000
M10 x 1
4.000
4.000
14.000
16.000
9.000
35.000
8.000
24.000
14.000
14.000
14.000
9999.99999
EO Assembled adjustable s...
EV06LMEDOMD71
X
L
6.000
M10 x 1
4.000
4.000
14.000
16.000
9.000
35.000
8.000
24.000
14.000
14.000
14.000
0.05630
EO Assembled adjustable s...
EV08ZLMEDCF
X
L
8.000
M 12X1,5
6.000
6.000
17.000
19.000
12.000
37.500
12.000
27.000
14.000
17.000
17.000
9999.99999
EO Assembled adjustable s...
EV08LMEDCF
X
L
8.000
M 12X1,5
6.000
6.000
17.000
19.000
12.000
37.500
12.000
27.000
14.000
17.000
17.000
9999.99999
EO Assembled adjustable s...
EV08LMEDOMDCF
X
L
8.000
M 12X1,5
6.000
6.000
17.000
19.000
12.000
37.500
12.000
27.000
14.000
17.000
17.000
0.07190
EO Assembled adjustable s...
EV08ZLMED71
X
L
8.000
M 12X1,5
6.000
6.000
17.000
19.000
12.000
37.500
12.000
27.000
14.000
17.000
17.000
9999.99999
EO Assembled adjustable s...
EV08LMED71
X
L
8.000
M 12X1,5
6.000
6.000
17.000
19.000
12.000
37.500
12.000
27.000
14.000
17.000
17.000
9999.99999
EO Assembled adjustable s...
EV08LMEDOMD71
X
L
8.000
M 12X1,5
6.000
6.000
17.000
19.000
12.000
37.500
12.000
27.000
14.000
17.000
17.000
0.09660
EO Assembled adjustable s...
EV10ZLMEDCF
X
L
10.000
M 14X1,5
8.000
7.000
19.000
19.000
12.000
40.000
12.000
27.000
19.000
19.000
19.000
0.08773
EO Assembled adjustable s...
EV10LMEDCF
X
L
10.000
M 14X1,5
8.000
7.000
19.000
19.000
12.000
40.000
12.000
27.000
19.000
19.000
19.000
0.08773
EO Assembled adjustable s...
EV10LMEDOMDCF
X
L
10.000
M 14X1,5
8.000
7.000
19.000
19.000
12.000
40.000
12.000
27.000
19.000
19.000
19.000
0.10730
EO Assembled adjustable s...
EV10ZLMED71
X
L
10.000
M 14X1,5
8.000
7.000
19.000
19.000
12.000
40.000
12.000
27.000
19.000
19.000
19.000
0.08773
EO Assembled adjustable s...
EV10LMED71
X
L
10.000
M 14X1,5
8.000
7.000
19.000
19.000
12.000
40.000
12.000
27.000
19.000
19.000
19.000
0.08773
EO Assembled adjustable s...
EV10LMEDOMD71
X
L
10.000
M 14X1,5
8.000
7.000
19.000
19.000
12.000
40.000
12.000
27.000
19.000
19.000
19.000
0.10730
EO Assembled adjustable s...
EV12ZLMEDCF
X
L
12.000
M 16X1,5
10.000
9.000
22.000
21.000
14.000
42.000
12.000
29.000
19.000
22.000
22.000
9999.99999
EO Assembled adjustable s...
EV12LMEDCF
X
L
12.000
M 16X1,5
10.000
9.000
22.000
21.000
14.000
42.000
12.000
29.000
19.000
22.000
22.000
9999.99999
EO Assembled adjustable s...
EV12LMEDOMDCF
X
L
12.000
M 16X1,5
10.000
9.000
22.000
21.000
14.000
42.000
12.000
29.000
19.000
22.000
22.000
0.10000
EO Assembled adjustable s...
EV12ZLMED71
X
L
12.000
M 16X1,5
10.000
9.000
22.000
21.000
14.000
42.000
12.000
29.000
19.000
22.000
22.000
9999.99999
EO Assembled adjustable s...
EV12LMED71
X
L
12.000
M 16X1,5
10.000
9.000
22.000
21.000
14.000
42.000
12.000
29.000
19.000
22.000
22.000
9999.99999
EO Assembled adjustable s...
EV12LMEDOMD71
X
L
12.000
M 16X1,5
10.000
9.000
22.000
21.000
14.000
42.000
12.000
29.000
19.000
22.000
22.000
0.10000
EO Assembled adjustable s...
EV15ZLMEDCF
X
L
15.000
M 18X1,5
12.000
11.000
24.000
24.000
17.000
46.000
12.000
32.000
22.000
27.000
24.000
9999.99999
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求