目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
W EO - Union elbow
Parker
ERMETO DIN-fittings
Tube to tube
Powered by
CAD模型選擇
{parker/i_eo_din/01i_rohr_rohr/w_asmtab.prj},{NB=EO Winkel-Stutzen W35LCF},{IDNR=},{ZFACTOR=1.400},{ZOOM=1.100},{ERMETO=W35LCF},{HID=0},{INFO=PDF Link},{EO2STAHL=},{EOSTAHL=X},{EOSTAHLXOMD=},{EO2EDELSTAHL=},{EOEDELSTAHL=},{EOEDELSTAHLXOMD=},{EOMESSING=},{XOMD=1.000},{FORM=2.000},{BAUREIHE=L},{D1=35.000},{D3=30.000},{L1=45.000},{L2=34.500},{L3=56.000},{S1=41.000},{S2=50.000},{S3=MIN},{T1=45.000},{T1KG=42.500},{D4K=38.000},{L2A=16.000},{L4M=24.000},{LMIP=16.000},{PT=0.300},{VERS1=1},{PPATH=assemblies/w_asmtpl.prj},{WEIGHT=0.81000},{ERMETO2=W35LCF}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
EO2STAHL
EO-2 Steel
ⁿ/ₐ
EOSTAHL
EO Steel
ⁿ/ₐ
EOSTAHLXOMD
EO Steel X/OMD
ⁿ/ₐ
EO2EDELSTAHL
EO-2 Stainless Steel
ⁿ/ₐ
EOEDELSTAHL
EO Stainless Steel
ⁿ/ₐ
EOEDELSTAHLXOMD
EO Stainless Steel (X/OMD)
ⁿ/ₐ
EOMESSING
EO Brass
ⁿ/ₐ
BAUREIHE
Series
ⁿ/ₐ
D1
Tube O.D.
[mm]
D3
Bore
[mm]
L1
Stud length w/o nut
[mm]
L2
Tube seat distance
[mm]
L3
Stud length with nut
[mm]
S1
HEX Body
[mm]
S2
HEX Nut
[mm]
S3
HEX Body
[mm]
WEIGHT
Weight
[kg]
EO Union elbow W04ZLLCF
W04ZLLCF
X
LL
4.000
3.000
15.000
11.000
21.000
9.000
10.000
9.000
0.02220
EO Union elbow W04LLCF
W04LLCF
X
LL
4.000
3.000
15.000
11.000
21.000
9.000
10.000
9.000
0.02040
EO Union elbow W04LLCFX
W04LLCFX
X
LL
4.000
3.000
15.000
11.000
21.000
9.000
10.000
9.000
0.01140
EO Union elbow W04LL71
W04LL71
X
LL
4.000
3.000
15.000
11.000
21.000
9.000
10.000
9.000
0.01738
EO Union elbow W04LL71X
W04LL71X
X
LL
4.000
3.000
15.000
11.000
21.000
9.000
10.000
9.000
0.00830
EO Union elbow W04LLMS
W04LLMS
X
LL
4.000
3.000
15.000
11.000
21.000
9.000
10.000
9.000
0.02316
EO Union elbow W06ZLLCF
W06ZLLCF
X
LL
6.000
4.500
15.000
9.500
21.000
9.000
12.000
11.000
0.02470
EO Union elbow W06LLCF
W06LLCF
X
LL
6.000
4.500
15.000
9.500
21.000
9.000
12.000
11.000
0.02440
EO Union elbow W06LLCFX
W06LLCFX
X
LL
6.000
4.500
15.000
9.500
21.000
9.000
12.000
11.000
0.01150
EO Union elbow W06LL71
W06LL71
X
LL
6.000
4.500
15.000
9.500
21.000
9.000
12.000
11.000
0.02190
EO Union elbow W06LL71X
W06LL71X
X
LL
6.000
4.500
15.000
9.500
21.000
9.000
12.000
11.000
0.00851
EO Union elbow W06LLMS
W06LLMS
X
LL
6.000
4.500
15.000
9.500
21.000
9.000
12.000
11.000
0.02910
EO Union elbow W08LLCF
W08LLCF
X
LL
8.000
6.000
17.000
11.500
23.000
12.000
14.000
12.000
0.03620
EO Union elbow W08LLCFX
W08LLCFX
X
LL
8.000
6.000
17.000
11.500
23.000
12.000
14.000
12.000
0.01880
EO Union elbow W08LL71
W08LL71
X
LL
8.000
6.000
17.000
11.500
23.000
12.000
14.000
12.000
0.04310
EO Union elbow W08LL71X
W08LL71X
X
LL
8.000
6.000
17.000
11.500
23.000
12.000
14.000
12.000
0.01400
EO Union elbow W08LLMS
W08LLMS
X
LL
8.000
6.000
17.000
11.500
23.000
12.000
14.000
12.000
0.04040
EO Union elbow W10LLCF
W10LLCF
X
LL
10.000
8.000
18.000
12.500
24.000
12.000
17.000
14.000
0.04100
EO Union elbow W10LLCFX
W10LLCFX
X
LL
10.000
8.000
18.000
12.500
24.000
12.000
17.000
14.000
0.01780
EO Union elbow W10LLMS
W10LLMS
X
LL
10.000
8.000
18.000
12.500
24.000
12.000
17.000
14.000
0.06200
EO Union elbow W12LLCF
W12LLCF
X
LL
12.000
10.000
19.000
13.000
25.000
14.000
19.000
17.000
0.06750
EO Union elbow W12LLCFX
W12LLCFX
X
LL
12.000
10.000
19.000
13.000
25.000
14.000
19.000
17.000
0.03540
EO Union elbow W60LLCF
W60LLCF
X
LL
60.000
54.000
65.000
49.000
83.000
70.000
85.000
70.000
9999.99999
EO Union elbow W60LLCFX
W60LLCFX
X
LL
60.000
54.000
65.000
49.000
83.000
70.000
85.000
70.000
9999.99999
EO Union elbow W06ZLCF
W06ZLCF
X
L
6.000
4.000
19.000
12.000
27.000
12.000
14.000
12.000
0.05238
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求