目錄: Özkan
Created: 21.12.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Özkan
NEEDLE VALVE
Özkan
Needle Valves
Powered by
CAD模型選擇
{ozkan/needle_valves/needle_valve.prj},{NB=INV05001 DN500 PN10 (LOD=400)},{IN=INV05001},{LOD=400},{DN=500},{PN=PN10},{L=750},{L1=340},{L2=380},{E1=736},{E2=370},{E3=551},{E4=110},{E5=198},{D2=370},{H1=388},{H2=285},{H3=372},{F=4},{D=670},{K=620},{D1=582},{C=26.5},{LN=28x20},{Q=20},{D2B=28},{GB=TK3-RD4},{W=650},{CTN=84818099},{PL=Link}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IN
Item Number
ⁿ/ₐ
DN
Nominal Diameter
[mm]
PN
Pressure Rating
ⁿ/ₐ
L
Valve
[mm]
L1
Valve
[mm]
L2
Valve
[mm]
E1
e1 Valve
[mm]
E2
e2 Valve
[mm]
E3
e3 Valve
[mm]
E4
e4 Valve
[mm]
E5
e5 Valve
[mm]
D2
Ød2 Gear Box
[mm]
H1
h1 Valve
[mm]
H2
h2 Gear Box
[mm]
H3
h3 Gear Box
[mm]
F
f Flange
[mm]
D
ØD Flange
[mm]
K
ØK Flange
[mm]
D1
Ød Flange
[mm]
C
Flange
[mm]
LN
ØLxn Bolts
ⁿ/ₐ
GB
GEAR BOX
ⁿ/ₐ
W
Weight
[kg]
CTN
Custom Tariff number
ⁿ/ₐ
INV02001 DN200 PN10
INV02001
200
PN10
400
140
200
445
188
312
95
158
245
198
163
239
3
340
295
266
20.0
23x8
TK2
120
84818099
INV02002 DN200 PN16
INV02002
200
PN16
400
140
200
445
188
312
95
158
245
198
163
239
3
340
295
266
20.0
23x12
TK2
120
84818099
INV02501 DN250 PN10
INV02501
250
PN10
450
170
230
480
200
357
95
158
245
235
163
239
3
405
350
319
22.0
23x12
TK2
165
84818099
INV02502 DN250 PN16
INV02502
250
PN16
450
170
230
480
200
357
95
158
245
235
163
239
3
405
355
319
22.0
28x12
TK2
165
84818099
INV03001 DN300 PN10
INV03001
300
PN10
500
200
250
518
230
395
95
158
245
268
163
239
4
460
400
370
24.5
23x12
TK2
220
84818099
INV03002 DN300 PN16
INV03002
300
PN16
500
200
250
518
230
395
95
158
245
268
163
239
4
460
410
370
24.5
28x12
TK2
220
84818099
INV03501 DN350 PN10
INV03501
350
PN10
550
240
280
558
260
435
95
158
245
300
163
239
4
505
460
429
24.5
23x16
TK2
280
84818099
INV03502 DN350 PN16
INV03502
350
PN16
550
240
280
558
260
435
95
158
245
300
163
239
4
520
470
429
26.5
28x16
TK2
280
84818099
INV04001 DN400 PN10
INV04001
400
PN10
600
270
300
656
296
471
110
175
370
340
184
271
4
565
515
480
24.5
28x16
TK3
355
84818099
INV04002 DN400 PN16
INV04002
400
PN16
600
270
300
656
296
471
110
175
370
340
184
271
4
580
525
480
28.0
31x16
TK3
355
84818099
INV04501 DN450 PN10
INV04501
450
PN10
650
300
330
695
330
510
110
175
370
353
184
271
4
615
565
530
25.5
28x20
TK3
420
84818099
INV04502 DN450 PN16
INV04502
450
PN16
650
300
330
695
330
510
110
175
370
353
184
271
4
640
585
548
30.0
31x20
TK3
420
84818099
INV05001 DN500 PN10
INV05001
500
PN10
750
340
380
736
370
551
110
198
370
388
285
372
4
670
620
582
26.5
28x20
TK3-RD4
650
84818099
INV05002 DN500 PN16
INV05002
500
PN16
750
340
380
736
370
551
110
198
370
388
285
372
4
715
650
609
31.5
34x20
TK3-RD4
650
84818099
INV06001 DN600 PN10
INV06001
600
PN10
900
400
450
821
440
636
156
245
370
455
334
420
5
780
725
682
30.0
31x20
TK4-RD4
880
84818099
INV06002 DN600 PN16
INV06002
600
PN16
900
400
450
821
440
636
156
245
370
455
334
420
5
840
770
720
36.0
37x20
TK4-RD4
880
84818099
INV07001 DN700 PN10
INV07001
700
PN10
1050
470
530
908
510
723
190
313
370
520
397
484
5
895
840
794
32.5
31x24
TK5-RD5
1200
84818099
INV07002 DN700 PN16
INV07002
700
PN16
1050
470
530
908
510
723
190
313
370
520
397
484
5
910
840
794
39.5
37x24
TK5-RD5
1200
84818099
INV08001 DN800 PN10
INV08001
800
PN10
1200
540
600
978
580
793
190
313
370
590
397
484
5
1015
950
901
35.0
34x24
TK5-RD5
1775
84818099
INV08002 DN800 PN16
INV08002
800
PN16
1200
540
600
978
580
793
190
313
370
590
397
484
5
1025
950
901
43.0
41x24
TK5-RD5
1775
84818099
INV09001 DN900 PN10
INV09001
900
PN10
1350
600
680
1048
655
863
190
313
370
670
397
484
5
1115
1050
1001
37.5
34x28
TK5-RD5
2455
84818099
INV09002 DN900 PN16
INV09002
900
PN16
1350
600
680
1048
655
863
190
313
370
670
397
484
5
1125
1050
1001
46.5
41x28
TK5-RD5
2455
84818099
INV10001 DN1000 PN10
INV10001
1000
PN10
1500
670
750
1131
730
946
242
365
370
750
432
519
5
1230
1160
1112
40.0
37x28
TK6-RD6
3575
84818099
INV10002 DN1000 PN16
INV10002
1000
PN16
1500
670
750
1131
730
946
242
365
370
750
432
519
5
1255
1170
1112
50.0
44x28
TK6-RD6
3575
84818099
INV12001 DN1200 PN10
INV12001
1200
PN10
1800
800
900
1277
865
1092
242
365
370
880
432
519
5
1455
1380
1328
45.0
41x32
TK6-RD6
4750
84818099
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求