目錄: Özkan
Created: 21.12.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Özkan
SLANTED SEAT CHECK VALVE
Özkan
Check Valves
Powered by
CAD模型選擇
{ozkan/check_valves/slanted_seat_check_valve.prj},{NB=ACV05001 DN500 PN10 (LOD=400)},{IN=ACV05001},{LOD=400},{DN=500},{PN=PN10},{L=350},{L1=340},{E1=745},{E2=166},{D=670},{K=620},{D1=582},{C=26.5},{F=4},{LN=28x20},{Q=20},{D2B=28},{W=275},{CTN=84813091},{PL=Link},{GB=TK4-R D4},{L2=500}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IN
Item Number
ⁿ/ₐ
DN
Nominal Diameter
[mm]
PN
Pressure Rating
ⁿ/ₐ
L
Valve
[mm]
L1
Valve
[mm]
E1
e1 Valve
[mm]
E2
e2 Valve
[mm]
D
ØD Flange
[mm]
K
ØK Flange
[mm]
D1
Ød Flange
[mm]
C
Flange
[mm]
F
f Flange
[mm]
LN
ØLxn Bolts
ⁿ/ₐ
W
Weight
[kg]
CTN
Custom Tariff number
ⁿ/ₐ
ACV02001 DN200 PN10
ACV02001
200
PN10
230
0
370
17
340
295
266
20.0
3
23x8
62
84813091
ACV02002 DN200 PN16
ACV02002
200
PN16
230
0
370
17
340
295
266
20.0
3
23x12
60
84813091
ACV02501 DN250 PN10
ACV02501
250
PN10
250
180
440
48
405
350
319
22.0
3
23x12
75
84813091
ACV02502 DN250 PN16
ACV02502
250
PN16
250
180
440
48
405
355
319
22.0
3
28x12
73
84813091
ACV03001 DN300 PN10
ACV03001
300
PN10
270
200
485
63
460
400
370
24.5
4
23x12
117
84813091
ACV03002 DN300 PN16
ACV03002
300
PN16
270
285
485
63
460
410
370
24.5
4
28x12
115
84813091
ACV03501 DN350 PN10
ACV03501
350
PN10
290
260
555
90
520
460
429
26.5
4
23x16
135
84813091
ACV03502 DN350 PN16
ACV03502
350
PN16
290
250
555
90
520
470
429
26.5
4
28x16
133
84813091
ACV04001 DN400 PN10
ACV04001
400
PN10
310
260
625
115
580
515
480
28.0
4
28x16
172
84813091
ACV04002 DN400 PN16
ACV04002
400
PN16
310
370
625
115
580
525
480
28.0
4
31x16
170
84813091
ACV04501 DN450 PN10
ACV04501
450
PN10
330
300
685
145
640
565
530
30.0
4
28x20
227
84813091
ACV04502 DN450 PN16
ACV04502
450
PN16
330
425
685
145
640
585
548
30.0
4
31x20
225
84813091
ACV05001 DN500 PN10
ACV05001
500
PN10
350
340
745
166
670
620
582
26.5
4
28x20
275
84813091
ACV05002 DN500 PN16
ACV05002
500
PN16
350
460
745
166
715
650
609
31.5
4
34x20
273
84813091
ACV06001 DN600 PN10
ACV06001
600
PN10
390
400
880
217
780
725
682
30.0
5
31x20
417
84813091
ACV06002 DN600 PN16
ACV06002
600
PN16
390
535
880
217
840
770
720
36.0
5
37x20
415
84813091
ACV07001 DN700 PN10
ACV07001
700
PN10
430
500
980
256
910
840
794
39.5
5
31x24
605
84813091
ACV07002 DN700 PN16
ACV07002
700
PN16
430
580
980
256
910
840
794
39.5
5
37x24
600
84813091
ACV08001 DN800 PN10
ACV08001
800
PN10
470
500
1070
323
1025
950
901
43.0
5
34x24
835
84813091
ACV08002 DN800 PN16
ACV08002
800
PN16
470
655
1070
323
1025
950
901
43.0
5
41x24
830
84813091
ACV09001 DN900 PN10
ACV09001
900
PN10
510
640
1220
360
1125
1050
1001
46.5
5
34x28
1075
84813091
ACV09002 DN900 PN16
ACV09002
900
PN16
510
680
1220
360
1125
1050
1001
46.5
5
41x28
1070
84813091
ACV10001 DN1000 PN10
ACV10001
1000
PN10
550
740
1374
417
1255
1160
1112
50.0
5
37x28
1560
84813091
ACV10002 DN1000 PN16
ACV10002
1000
PN16
550
690
1374
417
1255
1170
1112
50.0
5
44x28
1560
84813091
ACV12001 DN1200 PN10
ACV12001
1200
PN10
630
885
1630
530
1455
1380
1328
45.0
5
41x32
2280
84813091
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求