目錄: Optibelt
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Optibelt
HABIX HWN Part 3
Optibelt
Metal Products
Flexible Couplings
HABIX
Powered by
CAD模型選擇
{optibelt/metall/kupplungen/habix/habix_teil_3_asmtab.prj},{NB=HWT3-24},{BEZ=HWT3-24},{ANR=1685908},{GTIN=4014486972733},{TB=1008},{DBMIN=10},{DBMAX=25},{N=54.5},{OD=55},{L1=22},{L3=16},{S=18},{TKN92=35},{TKMAX92=70},{TKW92=9},{TKN98=60},{TKMAX98=120},{TKW98=16},{RPM=14000},{KR=1.4},{KA=1.4},{KW=0.9},{JNM=0.00014},{MATERIAL=EN-GJL-250},{OF=Phosphatiert},{GEWICHT=0.27},{PPATH=assemblies/habix_teil_3_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
BEZ
Designation Sales
ⁿ/ₐ
ANR
Part ID
ⁿ/ₐ
GTIN
Global Trade Item Number
ⁿ/ₐ
TB
Taper-Buchse
ⁿ/ₐ
DBMIN
Min. Bore Diameter
[mm]
DBMAX
Max. Bore Diameter
[mm]
N
Hub Diameter
[mm]
OD
Outside Diameter
[mm]
L1
Hub Length
[mm]
L3
[mm]
S
[mm]
TKN92
Rated Torque 92 Shore A
[Nm]
TKMAX92
Max. Torque 92 Shore A
[Nm]
TKW92
Vibratory Torque 92 Shore A
[Nm]
TKN98
Rated Torque 98 Shore A
[Nm]
TKMAX98
Max. Torque 98 Shore A
[Nm]
TKW98
Vibratory Torque 98 Shore A
[Nm]
RPM
Max. Rotation Speed
[rpm]
KR
Max. Shaft Misalignment Radial
[mm]
KA
Max. Shaft Misalignment Axial
[mm]
KW
Max. Shaft Misalignment Angular
[Grad]
JNM
Moments of inertia
[kgm²]
MATERIAL
Material
ⁿ/ₐ
OF
Surface Treatment
ⁿ/ₐ
GEWICHT
approx. Weight
[kg]
HWT3-24
HWT3-24
1685908
4014486972733
1008
10
25
54.5
55
22
16
18
35
70
9
60
120
16
14000
1.4
1.4
0.9
0.00014
EN-GJL-250
Phosphated
0.27
HWT3-28
HWT3-28
1937312
4014486972740
1108
10
28
64.5
65
22
15
20
95
190
25
160
320
42
11800
1.5
1.5
0.9
0.00029
EN-GJL-250
Phosphated
0.41
HWT3-38
HWT3-38
1816253
4014486972757
1108
10
28
78.0
80
22
14
24
190
380
49
325
650
85
9500
1.8
1.8
1.0
0.00071
EN-GJL-250
Phosphated
0.73
HWT3-42
HWT3-42
1682930
4014486972764
1610
14
42
94.0
95
25
15
26
265
530
69
450
900
117
8000
2.0
2.0
1.0
0.00150
EN-GJL-250
Phosphated
1.00
HWT3-48
HWT3-48
1970425
4014486972771
1615
14
42
104.0
105
38
27
28
310
620
81
525
1050
137
7100
2.1
2.1
1.1
0.00340
EN-GJL-250
Phosphated
1.95
HWT3-55
HWT3-55
1851663
4014486972788
2012
14
50
118.0
120
32
19
30
410
820
105
685
1370
178
6300
2.2
2.2
1.1
0.00490
EN-GJL-250
Phosphated
2.06
HWT3-65
HWT3-65
1862959
4014486972795
2012
14
50
126.0
135
32
18
35
625
1250
163
940
1880
245
5600
2.6
2.6
1.2
0.00780
EN-GJL-250
Phosphated
2.77
HWT3-75
HWT3-75
1881178
4014486972801
2517
16
60
158.0
160
45
29
40
1280
2560
333
1920
3840
499
4750
3.0
3.0
1.2
0.02200
EN-GJL-250
Phosphated
5.32
HWT3-90
HWT3-90
1850409
4014486972818
3020
25
75
160.0
200
51
32
45
2400
4800
624
3600
7200
936
3750
3.4
3.4
1.2
0.04100
EN-GJL-250
Phosphated
7.05
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求