目錄: Optibelt
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Optibelt
HABIX 92 Shore A
Optibelt
Metal Products
Flexible Couplings
HABIX
Powered by
CAD模型選擇
{optibelt/metall/kupplungen/habix/habix_sterne_92.prj},{NB=STERNH-19-92},{BEZ=STERNH-19-92},{ANR=1800112},{GTIN=4014486973464},{TKN92=10},{TKMAX92=20},{TKW92=2.6},{RPM=19000},{KR=0.20},{KA=1.2},{KW=1.2},{MATERIAL=PUR},{GEWICHT=0.004},{D1=40},{D2=21.5},{D3=18.5},{D4=32},{D5=23},{D6=3},{D7=25},{L1=2.3},{B1=12},{B2=1.0},{W1=60},{N=6},{NXW1=6x60},{W2=13.5},{R=30.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BEZ
Designation Sales
ⁿ/ₐ
ANR
Part ID
ⁿ/ₐ
GTIN
Global Trade Item Number
ⁿ/ₐ
TKN92
Rated Torque 92 Shore A
[Nm]
TKMAX92
Max. Torque 92 Shore A
[Nm]
TKW92
Vibratory Torque 92 Shore A
[Nm]
RPM
Max. Rotation Speed
[rpm]
KR
Max. Shaft Misalignment Radial
[mm]
KA
Max. Shaft Misalignment Axial
[mm]
KW
Max. Shaft Misalignment Angular
[Grad]
MATERIAL
Material
ⁿ/ₐ
GEWICHT
approx. Weight
[kg]
STERNH-19-92
STERNH-19-92
1800112
4014486973464
10
20
2.6
19000
0.20
1.2
1.2
PUR
0.004
STERNH-24-92
STERNH-24-92
1900871
4014486973471
35
70
9.0
14000
0.22
1.4
0.9
PUR
0.014
STERNH-28-92
STERNH-28-92
1806033
4014486973488
95
190
25.0
11800
0.25
1.5
0.9
PUR
0.025
STERNH-38-92
STERNH-38-92
1987683
4014486973495
190
380
49.0
9500
0.28
1.8
1.0
PUR
0.042
STERNH-42-92
STERNH-42-92
1954307
4014486973501
265
530
69.0
8000
0.32
2.0
1.0
PUR
0.066
STERNH-48-92
STERNH-48-92
1710401
4014486973518
310
620
81.0
7100
0.36
2.1
1.1
PUR
0.088
STERNH-55-92
STERNH-55-92
1939966
4014486973525
410
820
105.0
6300
0.38
2.2
1.1
PUR
0.116
STERNH-65-92
STERNH-65-92
1832760
4014486973532
625
1250
163.0
5600
0.42
2.6
1.2
PUR
0.172
STERNH-75-92
STERNH-75-92
1901543
4014486973549
1280
2560
333.0
4750
0.48
3.0
1.2
PUR
0.325
STERNH-90-92
STERNH-90-92
1986461
4014486973556
2400
4800
624.0
3750
0.50
3.4
1.2
PUR
0.440
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求