目錄: Optibelt
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Optibelt
5M - Timing belts
Optibelt
Drive Belts
Premium Timing Belts
OMEGA HP
Powered by
CAD模型選擇
{optibelt/belts/premium_timin_belts/omega_hp/omega_05m.prj},{NB=180 5MHP 9},{BEZ=180 5MHP 9},{PROF=5MHP},{ANR=1526608},{GTIN=4014486261356},{ZAE=36},{BL=180},{P=5},{BW=9},{HS=3.4},{HT=1.9},{LTOL=± 0,20},{LM=ISO 13050},{BWTOL=-0,8 / +0,4},{HSTOL=± 0,25},{MINZZ=14},{MOPD=25},{GW=Zahnseitiges Gewebe: Polyamid verstärkt},{MATERIALB=CR-Mischung mit Aramidfasern},{MATERIALC=Glascord},{HZR=83 ± 5},{GEWICHTPM=0.035},{AST=Nein},{TEMPB=-30°C bis +100°C},{TP=Bedingt Ölbeständig, Verschleißarm},{WSP=MR / HTD / RPP},{X=0.27},{BT=2.86},{RBB=2.090},{RBT=0.58},{A=0.572}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BEZ
Part Number
ⁿ/ₐ
PROF
Profile
ⁿ/ₐ
ANR
Part ID
ⁿ/ₐ
GTIN
Global Trade Item Number
ⁿ/ₐ
ZAE
Number of teeth
ⁿ/ₐ
BL
Belt Length
[mm]
P
Pitch
[mm]
BW
Belt Width
[mm]
HS
Belt Height
[mm]
HT
Teeth height
[mm]
LTOL
Length Tolerance
[mm]
LM
Length Measurement Condition
ⁿ/ₐ
BWTOL
Tolerance Belt Width
[mm]
HSTOL
Tolerance Belt Height
[mm]
MINZZ
Minimum No. of Teeth Pulley
[mm]
MOPD
min. Diameter for Backside Idler
[mm]
GW
Fabric
ⁿ/ₐ
MATERIALB
Material Belt
ⁿ/ₐ
MATERIALC
Material Tension Cord
ⁿ/ₐ
HZR
Belt Hardness / Shore A
ⁿ/ₐ
GEWICHTPM
Weight per Meter/ kg/m for Belt Width 10mm
ⁿ/ₐ
AST
Antistatic to ISO 9563
ⁿ/ₐ
TEMPB
Temperature Resistance
ⁿ/ₐ
TP
Technical Properties
ⁿ/ₐ
WSP
Pulley Profiles
ⁿ/ₐ
180 5MHP 9
180 5MHP 9
5MHP
1526608
4014486261356
36
180
5
9
3.4
1.9
± 0,20
ISO 13050
-0,8 / +0,4
± 0,25
14
25
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
83 ± 5
0.035
No
-30°C to +100°C
Conditionally oil resista...
MR / HTD / RPP
225 5MHP 9
225 5MHP 9
5MHP
1920997
4014486261387
45
225
5
9
3.4
1.9
± 0,20
ISO 13050
-0,8 / +0,4
± 0,25
14
25
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
83 ± 5
0.035
No
-30°C to +100°C
Conditionally oil resista...
MR / HTD / RPP
255 5MHP 9
255 5MHP 9
5MHP
1818388
4014486261417
51
255
5
9
3.4
1.9
± 0,23
ISO 13050
-0,8 / +0,4
± 0,25
14
25
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
83 ± 5
0.035
No
-30°C to +100°C
Conditionally oil resista...
MR / HTD / RPP
265 5MHP 9
265 5MHP 9
5MHP
1980959
4014486184433
53
265
5
9
3.4
1.9
± 0,23
ISO 13050
-0,8 / +0,4
± 0,25
14
25
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
83 ± 5
0.035
No
-30°C to +100°C
Conditionally oil resista...
MR / HTD / RPP
270 5MHP 9
270 5MHP 9
5MHP
1557823
4014486261448
54
270
5
9
3.4
1.9
± 0,23
ISO 13050
-0,8 / +0,4
± 0,25
14
25
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
83 ± 5
0.035
No
-30°C to +100°C
Conditionally oil resista...
MR / HTD / RPP
275 5MHP 9
275 5MHP 9
5MHP
1946692
4014486516043
55
275
5
9
3.4
1.9
± 0,23
ISO 13050
-0,8 / +0,4
± 0,25
14
25
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
83 ± 5
0.035
No
-30°C to +100°C
Conditionally oil resista...
MR / HTD / RPP
280 5MHP 9
280 5MHP 9
5MHP
1503754
4014486261479
56
280
5
9
3.4
1.9
± 0,23
ISO 13050
-0,8 / +0,4
± 0,25
14
25
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
83 ± 5
0.035
No
-30°C to +100°C
Conditionally oil resista...
MR / HTD / RPP
295 5MHP 9
295 5MHP 9
5MHP
1527873
4014486184495
59
295
5
9
3.4
1.9
± 0,23
ISO 13050
-0,8 / +0,4
± 0,25
14
25
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
83 ± 5
0.035
No
-30°C to +100°C
Conditionally oil resista...
MR / HTD / RPP
300 5MHP 9
300 5MHP 9
5MHP
1909964
4014486282931
60
300
5
9
3.4
1.9
± 0,23
ISO 13050
-0,8 / +0,4
± 0,25
14
25
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
83 ± 5
0.035
No
-30°C to +100°C
Conditionally oil resista...
MR / HTD / RPP
305 5MHP 9
305 5MHP 9
5MHP
1904569
4014486184532
61
305
5
9
3.4
1.9
± 0,23
ISO 13050
-0,8 / +0,4
± 0,25
14
25
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
83 ± 5
0.035
No
-30°C to +100°C
Conditionally oil resista...
MR / HTD / RPP
325 5MHP 9
325 5MHP 9
5MHP
1598461
4014486261509
65
325
5
9
3.4
1.9
± 0,23
ISO 13050
-0,8 / +0,4
± 0,25
14
25
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
83 ± 5
0.035
No
-30°C to +100°C
Conditionally oil resista...
MR / HTD / RPP
330 5MHP 9
330 5MHP 9
5MHP
1661686
4014486184587
66
330
5
9
3.4
1.9
± 0,23
ISO 13050
-0,8 / +0,4
± 0,25
14
25
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
83 ± 5
0.035
No
-30°C to +100°C
Conditionally oil resista...
MR / HTD / RPP
340 5MHP 9
340 5MHP 9
5MHP
1958433
4014486261530
68
340
5
9
3.4
1.9
± 0,23
ISO 13050
-0,8 / +0,4
± 0,25
14
25
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
83 ± 5
0.035
No
-30°C to +100°C
Conditionally oil resista...
MR / HTD / RPP
350 5MHP 9
350 5MHP 9
5MHP
1898549
4014486184631
70
350
5
9
3.4
1.9
± 0,23
ISO 13050
-0,8 / +0,4
± 0,25
14
25
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
83 ± 5
0.035
No
-30°C to +100°C
Conditionally oil resista...
MR / HTD / RPP
360 5MHP 9
360 5MHP 9
5MHP
1913751
4014486261561
72
360
5
9
3.4
1.9
± 0,23
ISO 13050
-0,8 / +0,4
± 0,25
14
25
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
83 ± 5
0.035
No
-30°C to +100°C
Conditionally oil resista...
MR / HTD / RPP
365 5MHP 9
365 5MHP 9
5MHP
1868179
4014486261592
73
365
5
9
3.4
1.9
± 0,23
ISO 13050
-0,8 / +0,4
± 0,25
14
25
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
83 ± 5
0.035
No
-30°C to +100°C
Conditionally oil resista...
MR / HTD / RPP
370 5MHP 9
370 5MHP 9
5MHP
1827213
4014486261622
74
370
5
9
3.4
1.9
± 0,23
ISO 13050
-0,8 / +0,4
± 0,25
14
25
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
83 ± 5
0.035
No
-30°C to +100°C
Conditionally oil resista...
MR / HTD / RPP
375 5MHP 9
375 5MHP 9
5MHP
1727425
4014486184709
75
375
5
9
3.4
1.9
± 0,23
ISO 13050
-0,8 / +0,4
± 0,25
14
25
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
83 ± 5
0.035
No
-30°C to +100°C
Conditionally oil resista...
MR / HTD / RPP
385 5MHP 9
385 5MHP 9
5MHP
1979570
4014486261653
77
385
5
9
3.4
1.9
± 0,23
ISO 13050
-0,8 / +0,4
± 0,25
14
25
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
83 ± 5
0.035
No
-30°C to +100°C
Conditionally oil resista...
MR / HTD / RPP
400 5MHP 9
400 5MHP 9
5MHP
1732448
4014486184754
80
400
5
9
3.4
1.9
± 0,23
ISO 13050
-0,8 / +0,4
± 0,25
14
25
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
83 ± 5
0.035
No
-30°C to +100°C
Conditionally oil resista...
MR / HTD / RPP
405 5MHP 9
405 5MHP 9
5MHP
1722104
4014486978018
81
405
5
9
3.4
1.9
± 0,23
ISO 13050
-0,8 / +0,4
± 0,25
14
25
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
83 ± 5
0.035
No
-30°C to +100°C
Conditionally oil resista...
MR / HTD / RPP
410 5MHP 9
410 5MHP 9
5MHP
1023121
4014486956405
82
410
5
9
3.4
1.9
± 0,23
ISO 13050
-0,8 / +0,4
± 0,25
14
25
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
83 ± 5
0.035
No
-30°C to +100°C
Conditionally oil resista...
MR / HTD / RPP
415 5MHP 9
415 5MHP 9
5MHP
1995835
4014486261684
83
415
5
9
3.4
1.9
± 0,23
ISO 13050
-0,8 / +0,4
± 0,25
14
25
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
83 ± 5
0.035
No
-30°C to +100°C
Conditionally oil resista...
MR / HTD / RPP
420 5MHP 9
420 5MHP 9
5MHP
1823885
4014486403886
84
420
5
9
3.4
1.9
± 0,23
ISO 13050
-0,8 / +0,4
± 0,25
14
25
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
83 ± 5
0.035
No
-30°C to +100°C
Conditionally oil resista...
MR / HTD / RPP
425 5MHP 9
425 5MHP 9
5MHP
1780851
4014486184808
85
425
5
9
3.4
1.9
± 0,23
ISO 13050
-0,8 / +0,4
± 0,25
14
25
Fabric on theeth: Polyami...
CR compound with aramid f...
Glass cord
83 ± 5
0.035
No
-30°C to +100°C
Conditionally oil resista...
MR / HTD / RPP
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求