目錄: OILES CORPORATION
Created: 11.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
OILES CORPORATION
ODSA
OILES CORPORATION
Product for mold
Product for plastic mold
Slide core guide units/Round inclined pin series
Powered by
CAD模型選擇
{oiles/product_for_mold/product_for_plastic_mold/slide_core_guide_round_inc_pin/odsa_asmtab.prj},{NB=ODSA 20-0D},{IA=0},{PARTNO=ODSA 20},{D=20},{FD=16},{FDT=+0.068/0},{W=68},{W1=55},{W1T=+0.02/-0.02},{L=70},{BP=25},{BPT=+0.2/-0.2},{KP=50},{KPT=+0.02/-0.02},{H1=6},{H3=13},{SL=40},{S=24},{S1=24},{E1=27.7},{S2=19},{E2=21.9},{B=M8},{BM=M10},{K=8},{KH=20},{D1=18.0},{SD=11.0},{C1=6},{C2=5},{LS=4.65},{H4=16},{PM=M10},{FL=64},{FL1=47.0},{FL2=30},{FL2T=+0.02/-0.02},{FH=22},{GB=LFB-1620},{GPD=16},{GPDT=-0.025/-0.043},{PPATH=parts/odsa/odsa_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
PARTNO
Parts No.
ⁿ/ₐ
D
Dimension D
[mm]
FD
Dimension FD
[mm]
FDT
Inner I.D. tolerance (reference)
[mm]
W
Dimension W
[mm]
W1
Dimension W1
[mm]
W1T
W Tolerance
[mm]
L
Dimension L
[mm]
BP
Dimension BP
[mm]
BPT
BP Tolerance
[mm]
KP
Dimension KP
[mm]
KPT
KP Tolerance
[mm]
H
Dimension H
[mm]
H1
Dimension h1
[mm]
H2
Dimension h2
[mm]
TH
Dimension TH
[mm]
G
Dimension G
[mm]
H3
Dimension h3
[mm]
SL
Dimension l
[mm]
S
Dimension S
[mm]
S1
Dimension S1
[mm]
E1
Dimension e1
[mm]
S2
Dimension S2
[mm]
E2
Dimension e2
[mm]
B
Size of bolt
ⁿ/ₐ
BH
Dimension BH
[mm]
BM
Size of screw
ⁿ/ₐ
K
Dimension K
[mm]
KH
Dimension KH
[mm]
D1
Dimension D1
[mm]
SD
Dimension d
[mm]
C1
Dimension C1
[mm]
C2
Dimension C2
[mm]
LS
Dimension Ls
[mm]
H4
Dimension h4
[mm]
PM
Size of bolt
ⁿ/ₐ
IPS
Installation position of spacer
ⁿ/ₐ
FL
Dimension FL
[mm]
FL1
Dimension FL1
[mm]
FL2
Dimension FL2
[mm]
FL2T
FL2 Tolerance
[mm]
FH
Dimension FH
[mm]
GB
Guide Bush
ⁿ/ₐ
GPD
Recommended guide pin diameter
[mm]
GPDT
Recommended guide pin diameter Tolerance
[mm]
ODSA 12-0D
ODSA 12-0D
ODSA 12
12
10
+0.068/0
56
45
+0.02/-0.02
55
21
+0.2/-0.2
42
+0.02/-0.02
35
6
33
58.5
17.5
10
35
20
17
19.6
12
13.9
M6
28.5
M8
6
15
11.0
5.5
5
-
4.65
13
M5
A
44
31.5
20
+0.02/-0.02
16
LFB-1015
10
-0.025/-0.040
ODSA 16-0D
ODSA 16-0D
ODSA 16
16
12
+0.068/0
60
48
+0.02/-0.02
65
25
+0.2/-0.2
46
+0.02/-0.02
36
6
33
59.0
18.0
11
40
20
21
24.2
16
18.5
M6
29.5
M8
6
15
15.0
9.0
6
-
4.65
14
M8
A
54
39.5
25
+0.02/-0.02
18
LFB-1215
12
-0.025/-0.043
ODSA 20-0D
ODSA 20-0D
ODSA 20
20
16
+0.068/0
68
55
+0.02/-0.02
70
25
+0.2/-0.2
50
+0.02/-0.02
43
6
36
65.5
21.5
13
40
24
24
27.7
19
21.9
M8
34.5
M10
8
20
18.0
11.0
6
5
4.65
16
M10
B
64
47.0
30
+0.02/-0.02
22
LFB-1620
16
-0.025/-0.043
ODSA 25-0D
ODSA 25-0D
ODSA 25
25
20
+0.081/0
75
62
+0.02/-0.02
80
35
+0.2/-0.2
60
+0.02/-0.02
45
6
39
69.5
22.5
15
45
26
24
27.7
19
21.9
M8
36.5
M10
8
20
22.0
11.0
6
5
4.65
18
M10
B
74
55.0
35
+0.02/-0.02
26
LFB-2025
20
-0.025/-0.046
ODSA 30-0D
ODSA 30-0D
ODSA 30
30
25
+0.081/0
81
68
+0.02/-0.02
95
50
+0.2/-0.2
75
+0.02/-0.02
54
6
41
76.0
27.0
17
55
30
24
27.7
19
21.9
M8
45.5
M10
8
20
27.5
11.0
6
5
4.65
20
M10
A
84
62.5
40
+0.02/-0.02
30
LFB-2530
25
-0.025/-0.046
ODSA 35-0D
ODSA 35-0D
ODSA 35
35
30
+0.085/0
98
81
+0.02/-0.02
110
50
+0.2/-0.2
85
+0.02/-0.02
60
6
50
88.0
30.0
20
70
34
27
31.2
21
24.2
M10
49.5
M12
10
27
32.5
13.0
6
5
5.20
23
M12
A
94
70.0
45
+0.02/-0.02
36
LFB-3035
30
-0.025/-0.046
ODSA 40-0D
ODSA 40-0D
ODSA 40
40
35
+0.085/0
105
88
+0.02/-0.02
120
60
+0.2/-0.2
95
+0.02/-0.02
64
6
52
92.0
32.0
22
80
38
27
31.2
21
24.2
M10
53.5
M12
10
27
37.5
13.0
6
5
5.20
25
M12
A
104
77.5
50
+0.02/-0.02
40
LFB-3540
35
-0.025/-0.050
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ODSN
OILES CORPORATION
10.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求