目錄: OILES CORPORATION
Created: 11.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
OILES CORPORATION
Flange Bushings - 80F
OILES CORPORATION
Plastic Bearings
OILES 80
Powered by
CAD模型選擇
{oiles/plastic_bearings/oiles_80/flange_bushings_80b.prj},{NB=80F-1530},{ORDERNO=80F-1530},{S=15},{SRT=h7(0/-0.018)},{H=17},{HRT=H7(+0.018/0)},{ID=15},{IDT=+0.120/+0.060},{OD=17},{ODT=+0.193/+0.058},{F=23},{FT=1.0},{FTT=0/-0.10},{L=30},{LT=0/-0.5},{A=0.3},{B=1.0},{C=R0.4},{CC=0.000},{CR=0.400},{TE=-40~80°C},{P=17.5N/mm2 (179kgf/cm2)},{V=0.85m/s (51m/min)},{PV=2.45N/mm2•m/s (1,500kgf/cm2•m/min)},{AIT=The inner diameter tolerances are the values after pressing into a ring gauge of OD+-0.002},{CAU=Please refer to catalog about detail.}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
S
Shaft Diameter
ⁿ/ₐ
SRT
Shaft Recommended Tolerance
ⁿ/ₐ
H
Housing diameter
[mm]
HRT
Housing Recommended Tolerance
[mm]
ID
Inner Diameter
[mm]
IDT
Inner Diameter Tolerance
[mm]
OD
Bushing Outer Diameter
[mm]
ODT
Outer Diameter Tolerance
[mm]
F
Flange Diameter
[mm]
FT
Flange Thickness
[mm]
FTT
Flange Thickness Toleramce
[mm]
L
Length
[mm]
LT
LengthTolerance
[mm]
TE
Service temperature range
ⁿ/ₐ
P
Allowable max. Pressure
ⁿ/ₐ
V
Allowable max. Velocity
ⁿ/ₐ
PV
Allowable max. PV value
ⁿ/ₐ
AIT
About Bearing Inner Diameter Tolerance
ⁿ/ₐ
CAU
Caution
ⁿ/ₐ
80F-0202
80F-0202
2
h7(0/-0.010)
4
H7(+0.012/0)
2
+0.065/+0.015
4
+0.107/+0.032
6
1.0
0/-0.10
2
0/-0.3
-40~80°C
17.5N/mm2 (179kgf/cm2)
0.85m/s (51m/min)
2.45N/mm2•m/s (1,500kgf/...
The inner diameter tolera...
Please refer to catalog a...
80F-0203
80F-0203
2
h7(0/-0.010)
4
H7(+0.012/0)
2
+0.065/+0.015
4
+0.107/+0.032
6
1.0
0/-0.10
3
0/-0.3
-40~80°C
17.5N/mm2 (179kgf/cm2)
0.85m/s (51m/min)
2.45N/mm2•m/s (1,500kgf/...
The inner diameter tolera...
Please refer to catalog a...
80F-0204
80F-0204
2
h7(0/-0.010)
4
H7(+0.012/0)
2
+0.065/+0.015
4
+0.107/+0.032
6
1.0
0/-0.10
4
0/-0.3
-40~80°C
17.5N/mm2 (179kgf/cm2)
0.85m/s (51m/min)
2.45N/mm2•m/s (1,500kgf/...
The inner diameter tolera...
Please refer to catalog a...
80F-0303
80F-0303
3
h7(0/-0.010)
5
H7(+0.012/0)
3
+0.080/+0.030
5
+0.107/+0.032
8
1.0
0/-0.10
3
0/-0.3
-40~80°C
17.5N/mm2 (179kgf/cm2)
0.85m/s (51m/min)
2.45N/mm2•m/s (1,500kgf/...
The inner diameter tolera...
Please refer to catalog a...
80F-0304
80F-0304
3
h7(0/-0.010)
5
H7(+0.012/0)
3
+0.080/+0.030
5
+0.107/+0.032
8
1.0
0/-0.10
4
0/-0.3
-40~80°C
17.5N/mm2 (179kgf/cm2)
0.85m/s (51m/min)
2.45N/mm2•m/s (1,500kgf/...
The inner diameter tolera...
Please refer to catalog a...
80F-0305
80F-0305
3
h7(0/-0.010)
5
H7(+0.012/0)
3
+0.080/+0.030
5
+0.107/+0.032
8
1.0
0/-0.10
5
0/-0.3
-40~80°C
17.5N/mm2 (179kgf/cm2)
0.85m/s (51m/min)
2.45N/mm2•m/s (1,500kgf/...
The inner diameter tolera...
Please refer to catalog a...
80F-0306
80F-0306
3
h7(0/-0.010)
5
H7(+0.012/0)
3
+0.080/+0.030
5
+0.107/+0.032
8
1.0
0/-0.10
6
0/-0.3
-40~80°C
17.5N/mm2 (179kgf/cm2)
0.85m/s (51m/min)
2.45N/mm2•m/s (1,500kgf/...
The inner diameter tolera...
Please refer to catalog a...
80F-0403
80F-0403
4
h7(0/-0.012)
6
H7(+0.012/0)
4
+0.095/+0.045
6
+0.107/+0.032
9
1.0
0/-0.10
3
0/-0.3
-40~80°C
17.5N/mm2 (179kgf/cm2)
0.85m/s (51m/min)
2.45N/mm2•m/s (1,500kgf/...
The inner diameter tolera...
Please refer to catalog a...
80F-0404
80F-0404
4
h7(0/-0.012)
6
H7(+0.012/0)
4
+0.095/+0.045
6
+0.107/+0.032
9
1.0
0/-0.10
4
0/-0.3
-40~80°C
17.5N/mm2 (179kgf/cm2)
0.85m/s (51m/min)
2.45N/mm2•m/s (1,500kgf/...
The inner diameter tolera...
Please refer to catalog a...
80F-0405
80F-0405
4
h7(0/-0.012)
6
H7(+0.012/0)
4
+0.095/+0.045
6
+0.107/+0.032
9
1.0
0/-0.10
5
0/-0.3
-40~80°C
17.5N/mm2 (179kgf/cm2)
0.85m/s (51m/min)
2.45N/mm2•m/s (1,500kgf/...
The inner diameter tolera...
Please refer to catalog a...
80F-0406
80F-0406
4
h7(0/-0.012)
6
H7(+0.012/0)
4
+0.095/+0.045
6
+0.107/+0.032
9
1.0
0/-0.10
6
0/-0.3
-40~80°C
17.5N/mm2 (179kgf/cm2)
0.85m/s (51m/min)
2.45N/mm2•m/s (1,500kgf/...
The inner diameter tolera...
Please refer to catalog a...
80F-0503
80F-0503
5
h7(0/-0.012)
7
H7(+0.015/0)
5
+0.095/+0.045
7
+0.157/+0.045
10
1.0
0/-0.10
3
0/-0.3
-40~80°C
17.5N/mm2 (179kgf/cm2)
0.85m/s (51m/min)
2.45N/mm2•m/s (1,500kgf/...
The inner diameter tolera...
Please refer to catalog a...
80F-0504
80F-0504
5
h7(0/-0.012)
7
H7(+0.015/0)
5
+0.095/+0.045
7
+0.157/+0.045
10
1.0
0/-0.10
4
0/-0.3
-40~80°C
17.5N/mm2 (179kgf/cm2)
0.85m/s (51m/min)
2.45N/mm2•m/s (1,500kgf/...
The inner diameter tolera...
Please refer to catalog a...
80F-0505
80F-0505
5
h7(0/-0.012)
7
H7(+0.015/0)
5
+0.095/+0.045
7
+0.157/+0.045
10
1.0
0/-0.10
5
0/-0.3
-40~80°C
17.5N/mm2 (179kgf/cm2)
0.85m/s (51m/min)
2.45N/mm2•m/s (1,500kgf/...
The inner diameter tolera...
Please refer to catalog a...
80F-0506
80F-0506
5
h7(0/-0.012)
7
H7(+0.015/0)
5
+0.095/+0.045
7
+0.157/+0.045
10
1.0
0/-0.10
6
0/-0.3
-40~80°C
17.5N/mm2 (179kgf/cm2)
0.85m/s (51m/min)
2.45N/mm2•m/s (1,500kgf/...
The inner diameter tolera...
Please refer to catalog a...
80F-0507
80F-0507
5
h7(0/-0.012)
7
H7(+0.015/0)
5
+0.095/+0.045
7
+0.157/+0.045
10
1.0
0/-0.10
7
0/-0.3
-40~80°C
17.5N/mm2 (179kgf/cm2)
0.85m/s (51m/min)
2.45N/mm2•m/s (1,500kgf/...
The inner diameter tolera...
Please refer to catalog a...
80F-0603
80F-0603
6
h7(0/-0.012)
8
H7(+0.015/0)
6
+0.095/+0.045
8
+0.157/+0.045
12
1.0
0/-0.10
3
0/-0.3
-40~80°C
17.5N/mm2 (179kgf/cm2)
0.85m/s (51m/min)
2.45N/mm2•m/s (1,500kgf/...
The inner diameter tolera...
Please refer to catalog a...
80F-0605
80F-0605
6
h7(0/-0.012)
8
H7(+0.015/0)
6
+0.095/+0.045
8
+0.157/+0.045
12
1.0
0/-0.10
5
0/-0.3
-40~80°C
17.5N/mm2 (179kgf/cm2)
0.85m/s (51m/min)
2.45N/mm2•m/s (1,500kgf/...
The inner diameter tolera...
Please refer to catalog a...
80F-0606
80F-0606
6
h7(0/-0.012)
8
H7(+0.015/0)
6
+0.095/+0.045
8
+0.157/+0.045
12
1.0
0/-0.10
6
0/-0.3
-40~80°C
17.5N/mm2 (179kgf/cm2)
0.85m/s (51m/min)
2.45N/mm2•m/s (1,500kgf/...
The inner diameter tolera...
Please refer to catalog a...
80F-0608
80F-0608
6
h7(0/-0.012)
8
H7(+0.015/0)
6
+0.095/+0.045
8
+0.157/+0.045
12
1.0
0/-0.10
8
0/-0.3
-40~80°C
17.5N/mm2 (179kgf/cm2)
0.85m/s (51m/min)
2.45N/mm2•m/s (1,500kgf/...
The inner diameter tolera...
Please refer to catalog a...
80F-0610
80F-0610
6
h7(0/-0.012)
8
H7(+0.015/0)
6
+0.095/+0.045
8
+0.157/+0.045
12
1.0
0/-0.10
10
0/-0.3
-40~80°C
17.5N/mm2 (179kgf/cm2)
0.85m/s (51m/min)
2.45N/mm2•m/s (1,500kgf/...
The inner diameter tolera...
Please refer to catalog a...
80F-0703
80F-0703
7
h7(0/-0.015)
9
H7(+0.015/0)
7
+0.095/+0.045
9
+0.157/+0.045
13
1.0
0/-0.10
3
0/-0.3
-40~80°C
17.5N/mm2 (179kgf/cm2)
0.85m/s (51m/min)
2.45N/mm2•m/s (1,500kgf/...
The inner diameter tolera...
Please refer to catalog a...
80F-0705
80F-0705
7
h7(0/-0.015)
9
H7(+0.015/0)
7
+0.095/+0.045
9
+0.157/+0.045
13
1.0
0/-0.10
5
0/-0.3
-40~80°C
17.5N/mm2 (179kgf/cm2)
0.85m/s (51m/min)
2.45N/mm2•m/s (1,500kgf/...
The inner diameter tolera...
Please refer to catalog a...
80F-0707
80F-0707
7
h7(0/-0.015)
9
H7(+0.015/0)
7
+0.095/+0.045
9
+0.157/+0.045
13
1.0
0/-0.10
7
0/-0.3
-40~80°C
17.5N/mm2 (179kgf/cm2)
0.85m/s (51m/min)
2.45N/mm2•m/s (1,500kgf/...
The inner diameter tolera...
Please refer to catalog a...
80F-0710
80F-0710
7
h7(0/-0.015)
9
H7(+0.015/0)
7
+0.095/+0.045
9
+0.157/+0.045
13
1.0
0/-0.10
10
0/-0.3
-40~80°C
17.5N/mm2 (179kgf/cm2)
0.85m/s (51m/min)
2.45N/mm2•m/s (1,500kgf/...
The inner diameter tolera...
Please refer to catalog a...
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求