目錄: OILES CORPORATION
Created: 11.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
OILES CORPORATION
LF Guide - LFG
OILES CORPORATION
Multi Bearings
Oiles LF Guide
Powered by
CAD模型選擇
{oiles/multi_bearings/oiles_lf_guide/lf_guide_lfg.prj},{NB=LFG16-37},{ORDERNO=LFG16-37},{ID=16},{OD=28},{ODT=-0.017/-0.032},{L=37},{LT=0/-0.3},{F=49.0},{K=37},{FT=6},{PCD=38},{R=4},{D1=4.5},{D2=8.0},{H=4.1},{BS=M4},{TE=-30~+130°C},{DL=376N{38kgf}},{SL=1,129N{115kgf}},{V=0.67m/s{40m/min}}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
ID
Inner Diameter
[mm]
OD
Outer Diameter
[mm]
ODT
Outer Diameter Tolerance
[mm]
L
Length
[mm]
LT
Length Tolerance
[mm]
F
Flange Width
[mm]
K
[mm]
FT
Flange Thicknes T
[mm]
PCD
Postition of Knock Pin Hole
[mm]
R
[mm]
D1
d1
[mm]
D2
d2
[mm]
H
[mm]
BS
Bolt size
ⁿ/ₐ
TE
Service Temperature Range
[°C]
DL
Allowable Load (Dynamic)
ⁿ/ₐ
SL
Allowable Load (Static)
ⁿ/ₐ
V
Allowable velocity
ⁿ/ₐ
LFG12-30
LFG12-30
12
21
-0.017/-0.032
30
0/-0.3
42.8
32
6
32
3
4.5
8.0
4.1
M4
-30~+130°C
235N{24kgf}
706N{72kgf}
0.67m/s{40m/min}
LFG16-37
LFG16-37
16
28
-0.017/-0.032
37
0/-0.3
49.0
37
6
38
4
4.5
8.0
4.1
M4
-30~+130°C
376N{38kgf}
1,129N{115kgf}
0.67m/s{40m/min}
LFG20-42
LFG20-42
20
32
-0.024/-0.038
42
0/-0.3
55.3
42
8
43
5
5.5
9.5
5.1
M5
-30~+130°C
588N{60kgf}
1,764N{180kgf}
0.67m/s{40m/min}
LFG25-59
LFG25-59
25
40
-0.024/-0.038
59
0/-0.3
64.9
50
8
51
7
5.5
9.5
5.1
M5
-30~+130°C
980N{100kgf}
2,940N{300kgf}
0.67m/s{40m/min}
LFG30-64
LFG30-64
30
45
-0.029/-0.042
64
0/-0.3
75.4
58
10
60
8
6.6
11.0
6.1
M6
-30~+130°C
1,323N{135kgf}
3,969N{405kgf}
0.67m/s{40m/min}
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求