WBG - Parallel Grippers
ASCO Numatics
In Motion
Pneumatic Grippers
WBG Series
Powered by
CAD模型選擇
{numatics/in_motion/grippers/wbg/wbg_series_asmtab.prj},{NB=WBGL90S16DX},{STROKE=2.000},{A=3.280},{B=1.500},{C=2.000},{D=1.990},{E=1.490},{F=7.380},{G=5.380},{H=2.000},{J=1.000},{K=1.640},{L=0.060},{M=2.250},{N=1.125},{P=1.340},{DP1=0.187},{DP2=0.250},{DP3=0.250},{PP=0.220},{I=0.750},{O=0.370},{R=0.500},{S=0.620},{T=1.250},{U=0.620},{DIA=0.1260},{DIA1=0.190},{DIA2=0.16400},{DM=0.12680},{DM1=0.1528},{V=0.625},{V1=0.68800},{Z=0.640},{Z1=0.5150},{Z2=0.500},{X=1.375},{X1=0.875},{X2=0.313},{X3=0.1875},{X4=0.688},{X5=0.1880},{X6=1.620},{P1=1.560},{P2=1.420},{Q1=1.0000},{Q2=1.640},{X7=0.3013},{X9=0.920},{A1=0.3013},{A2=0.2900},{A3=1.4200},{A4=0.8700},{A5=1.4880},{A51=0.012},{A6=1.0000},{A7=0.5000},{GM=S},{TYPE=1},{ST=6},{SP=D},{POS=},{OPT=X},{INVALID=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PN
Part Number
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
STROKE
Stroke
[Inch]
GST
Gripper Stroke
ⁿ/ₐ
GS
Gripper Series
ⁿ/ₐ
WBGS60S16DX
WBGS60S16DX
WBGS60
0.750
S = Short Stroke
60 = 30 lbs. Grip Force
WBGS90S16DX
WBGS90S16DX
WBGS90
1.000
S = Short Stroke
90 = 45 lbs. Grip Force
WBGL90S16DX
WBGL90S16DX
WBGL90
2.000
L = Long Stroke
90 = 45 lbs. Grip Force
WBGX90S16DX
WBGX90S16DX
WBGX90
4.000
X = Extra Long Stroke
90 = 45 lbs. Grip Force
WBGS200S16DX
WBGS200S16DX
WBGS200
1.500
S = Short Stroke
200 = 75 lbs. Grip Force
WBGL200S16DX
WBGL200S16DX
WBGL200
2.500
L = Long Stroke
200 = 75 lbs. Grip Force
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求