Type S,Type A - Radial
NTN Corporation
Special Used Bearings
Super-light case shape ball bearing
Powered by
CAD模型選擇
{ntn/special_used_bearings/super_light_case_sbb/type_s_type_a_radial.prj},{NB=KRA047},{SD=120.65},{D=133.350},{B=6.350},{C=0.6},{ORDER=KRA047},{CR=6.75},{COR=9.200},{CU=0.350},{CRF=620},{CORF=940},{MASS=0.104},{J=125.4},{K=128.6}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
SD
Inside Diameter
[mm]
D
Outside Diameter
[mm]
B
Width
[mm]
C
chamfer
[mm]
ORDER
Bearing No.
ⁿ/ₐ
CR
Basic load ratings
[kN]
COR
Basic Static Load Rating
[kN]
CU
Fatigue load limit
[kN]
MASS
mass
[kg]
J
Diameter
[mm]
K
Diameter
[mm]
KRS010
25.40
34.925
4.762
0.4
KRS010
2.75
1.940
0.084
0.012
29.0
31.4
KRS015
38.10
47.625
4.762
0.4
KRS015
3.10
2.600
0.112
0.018
41.7
44.1
KRA020
50.80
63.500
6.350
0.6
KRA020
5.00
4.300
0.186
0.048
55.5
58.8
KRA025
63.50
76.200
6.350
0.6
KRA025
5.40
5.200
0.224
0.059
68.2
71.5
KRA030
76.20
88.900
6.350
0.6
KRA030
5.75
6.100
0.263
0.068
80.9
84.2
KRA035
88.90
101.600
6.350
0.6
KRA035
6.05
7.000
0.300
0.082
93.6
96.9
KRA040
101.60
114.300
6.350
0.6
KRA040
6.35
7.850
0.325
0.090
106.3
109.6
KRA042
107.95
120.650
6.350
0.6
KRA042
6.50
8.300
0.335
0.095
112.7
115.9
KRA045
114.30
127.000
6.350
0.6
KRA045
6.60
8.750
0.345
0.100
119.0
122.3
KRA047
120.65
133.350
6.350
0.6
KRA047
6.75
9.200
0.350
0.104
125.4
128.6
KRA050
127.00
139.700
6.350
0.6
KRA050
6.85
9.650
0.360
0.109
131.7
135.0
KRA055
139.70
152.400
6.350
0.6
KRA055
7.10
10.500
0.375
0.118
144.4
147.7
KRA060
152.40
165.100
6.350
0.6
KRA060
7.35
11.400
0.390
0.130
157.1
160.4
KRA065
165.10
177.800
6.350
0.6
KRA065
7.55
12.300
0.405
0.140
169.8
173.1
KRA070
177.80
190.500
6.350
0.6
KRA070
7.75
13.200
0.420
0.150
182.5
185.8
KRA075
190.50
203.200
6.350
0.6
KRA075
7.95
14.100
0.435
0.160
195.2
198.5
KRA080
203.20
215.900
6.350
0.6
KRA080
8.10
15.000
0.445
0.172
207.9
211.2
KRA090
228.60
241.300
6.350
0.6
KRA090
8.45
16.800
0.470
0.200
233.3
236.6
KRA100
254.00
266.700
6.350
0.6
KRA100
8.80
18.600
0.495
0.227
258.7
262.0
KRA110
279.40
292.100
6.350
0.6
KRA110
8.10
20.300
0.520
0.236
284.1
287.4
KRA120
304.80
317.500
6.350
0.6
KRA120
9.40
22.100
0.540
0.254
309.5
312.8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Shielded type ZZ
NTN Corporation
17.10.2023
Standard
NTN Corporation
17.10.2023
Type S,Type A-Four-Point Contact
NTN Corporation
17.10.2023
RNA48,RNA49,RNA59,RNA69,NK (No Inner Ring)
NTN Corporation
17.10.2023
Type J-Radial,with both sealed type
NTN Corporation
17.10.2023
With snap ring NR
NTN Corporation
17.10.2023
Type S,Type A-Angular
NTN Corporation
17.10.2023
Open type
NTN Corporation
17.10.2023
Open type
NTN Corporation
17.10.2023
Series AN 00-40
NTN Corporation
17.10.2023
Type H-Angular,with single sealed type
NTN Corporation
17.10.2023
Straight inner tab type
NTN Corporation
17.10.2023
Contact Sealed type LLU
NTN Corporation
17.10.2023
Type J-Four-Point Contact,with both sealed type
NTN Corporation
17.10.2023
Show more
Previews
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求