Sleeve Bearing with flange (ARF)
NTN Corporation
NTN Engineering Plastics <BEAREE>
Powered by
CAD模型選擇
{ntn/ntn_engineering_plastics/ntn_sbwf_arf.prj},{NB=R-ARF1720},{IDNR=},{D=17},{ORDER=R-ARF1720},{D1=23},{L=20},{D2=29},{T=3.0},{R=0.2},{C=0.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
D
Inside Diameter
[mm]
ORDER
Order number
ⁿ/ₐ
D1
Outside Diameter
[mm]
L
Length
[mm]
D2
Outside Diameter
[mm]
T
Length
[mm]
R
Radius
[mm]
C
chamfer
[mm]
R-ARF0305
3
R-ARF0305
6
5
9
1.5
0.2
0.3
R-ARF0406
4
R-ARF0406
7
6
9
1.5
0.2
0.3
R-ARF0508
5
R-ARF0508
8
8
11
1.5
0.2
0.3
R-ARF0608
6
R-ARF0608
9
8
12
1.5
0.2
0.3
R-ARF0710
7
R-ARF0710
11
10
15
2.0
0.2
0.5
R-ARF0810
8
R-ARF0810
12
10
16
2.0
0.2
0.5
R-ARF0910
9
R-ARF0910
13
10
17
2.0
0.2
0.5
R-ARF1015
10
R-ARF1015
14
15
18
2.0
0.2
0.5
R-ARF1215
12
R-ARF1215
16
15
20
2.0
0.2
0.5
R-ARF1520
15
R-ARF1520
21
20
27
3.0
0.2
0.5
R-ARF1720
17
R-ARF1720
23
20
29
3.0
0.2
0.5
R-ARF1820
18
R-ARF1820
24
20
30
3.0
0.2
0.5
R-ARF2025
20
R-ARF2025
26
25
32
3.0
0.2
0.8
R-ARF2225
22
R-ARF2225
28
25
34
3.0
0.2
0.8
R-ARF2530
25
R-ARF2530
31
30
37
3.0
0.2
0.8
R-ARF2830
28
R-ARF2830
34
30
40
3.0
0.2
0.8
R-ARF3035
30
R-ARF3035
36
35
42
3.0
0.2
0.8
R-ARF3235
32
R-ARF3235
40
35
48
4.0
0.2
1.0
R-ARF3540
35
R-ARF3540
43
40
51
4.0
0.2
1.0
R-ARF4045
40
R-ARF4045
48
45
56
4.0
0.2
1.0
R-ARF4550
45
R-ARF4550
53
50
61
4.0
0.2
1.0
R-ARF5060
50
R-ARF5060
60
60
70
5.0
0.2
1.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求