Closed cover
NTN Corporation
Bearing Units
UKP Pillow Blocks with adapter mounted
Powered by
CAD模型選擇
{ntn/bearing_units/ukp_pillow_bl_adapter/sm_ukp_cc_asmtab.prj},{NB=SM-UKP208D1;H2308X(35,D1)},{SD=35},{GN=D1},{PPATH=sm_ukp_asmtpl.prj},{H=49.2},{L=184},{J=137},{A=54},{N=17},{N1=20},{H1=18},{H2=98},{L1=52},{B1=46},{A4=82},{FB=M14},{GNP=GA-1/4-28UNF},{NNB=UK208D1;H2308X},{BLR=32.5},{BSLR=17.80},{CU=1.240},{CBLR=2970},{CBSLR=1820},{MASS=2.2},{T1=28.5},{T=3},{H3=105},{A5=90},{UNX=SM-UKP208}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
SD
Shaft Diameter
[mm]
UN
Unit Number
ⁿ/ₐ
H
Dimension
[mm]
L
Dimension
[mm]
J
Dimension
[mm]
A
Dimension
[mm]
N
Dimension
[mm]
N1
Dimension
[mm]
H1
Dimension
[mm]
H2
Dimension
[mm]
L1
Dimension
[mm]
B1
Dimension
[mm]
A4
Dimension
[mm]
FB
Fixed bolt
ⁿ/ₐ
NNB
Nominal number of bearing
ⁿ/ₐ
BLR
Cr Basic load rating
[kN]
BSLR
Cor Basic static load rating
[kN]
CU
Fatigue load limit
[kN]
MASS
Mass
[kg]
SM-UKP205D1;H2305X
20
SM-UKP205D1
36.5
140
105
38
13
16
15
71
42
35
57
M10
UK205D1;H2305X
15.5
7.85
0.550
0.9
SM-UKP206D1;H2306X
25
SM-UKP206D1
42.9
165
121
48
17
20
17
83
54
38
62
M14
UK206D1;H2306X
21.6
11.30
0.795
1.4
SM-UKP207D1;H2307X
30
SM-UKP207D1
47.6
167
127
48
17
20
18
93
54
43
72
M14
UK207D1;H2307X
28.4
15.30
1.090
1.8
SM-UKP208D1;H2308X
35
SM-UKP208D1
49.2
184
137
54
17
20
18
98
52
46
82
M14
UK208D1;H2308X
32.5
17.80
1.240
2.2
SM-UKP209D1;H2309X
40
SM-UKP209D1
54.0
190
146
54
17
20
20
106
60
50
82
M14
UK209D1;H2309X
36.0
20.40
1.600
2.5
SM-UKP210D1;H2310X
45
SM-UKP210D1
57.2
206
159
60
20
23
21
114
65
55
87
M16
UK210D1;H2310X
39.0
23.20
1.820
3.0
SM-UKP211D1;H2311X
50
SM-UKP211D1
63.5
219
171
60
20
23
23
126
65
59
92
M16
UK211D1;H2311X
48.0
29.20
2.290
3.7
SM-UKP212D1;H2312X
55
SM-UKP212D1
69.8
241
184
70
20
23
25
138
70
62
102
M16
UK212D1;H2312X
58.0
36.00
2.830
5.1
SM-UKP213D1;H2313X
60
SM-UKP213D1
76.2
265
203
70
25
28
27
151
77
65
107
M20
UK213D1;H2313X
63.5
40.00
3.150
5.9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Casting cover with Rubber seal
NTN Corporation
17.10.2023
Cover with Rubber seal
NTN Corporation
17.10.2023
Casting closed cover
NTN Corporation
17.10.2023
Standard
NTN Corporation
17.10.2023
Standard
NTN Corporation
17.10.2023
with adapter mounted
FYH INC.
16.11.2022
Closed cover
NTN Corporation
17.10.2023
UCIP Pillow Blocks (Wall Thickness)
NTN Corporation
17.10.2023
Shielded type ZZ
NTN Corporation
17.10.2023
Cover with Rubber seal
NTN Corporation
17.10.2023
Casting closed cover
NTN Corporation
17.10.2023
KCM Standard Chain
KANA (Katayama Chain)
05.07.2023
Casting cover with Rubber seal
NTN Corporation
17.10.2023
Cover with Rubber seal
NTN Corporation
03.10.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求