Cylindrical bore
NTN Corporation
Ball and roller bearing
Spherical Roller Bearings
Powered by
CAD模型選擇
{ntn/ball_roller_bearings/spherical_roller_b/srb_cb_asmtab.prj},{NB=23140EMD1},{IDNR=MIN},{SD=200},{D=340},{B=112.0},{R=3.0},{W0=18.0},{D0=8.0},{N=8},{ORDER=23140EMD1},{VERS=1},{CR=1890},{COR=2510},{CU=110},{CRF=192000},{CORF=256000},{LSG=1100},{LSO=1400},{MASS=41.900},{DA=326},{DA1=214},{DA2=326},{DA3=214},{Y1=2.05},{Y2=3.05},{Y0=2},{E=0.33},{RAS=2.5},{PPATH=srb_cb_asmtpl.prj},{VER1=3},{XX=7}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SD
Inside Diameter
[mm]
D
Outside Diameter
[mm]
B
Width
[mm]
R
Radius
[mm]
W0
[mm]
D0
[mm]
ORDER
Bearing No.
ⁿ/ₐ
CR
Basic Load Ratings
[kN]
COR
Basic Static Load Rating
[kN]
CU
Fatigue load limit
[kN]
LSG
Limiting Speeds (Grease)
[min^-1]
LSO
Limiting Speeds (Oil)
[min^-1]
MASS
Mass
[kg]
22205EAW33
25
52
18.0
1.0
3.0
1.5
22205EAW33
57.3
46.1
3.23
10400
13000
0.173
22205EMW33
25
52
18.0
1.0
3.0
1.5
22205EMW33
57.3
46.1
3.23
10400
13000
0.174
22206EAW33
30
62
20.0
1.0
4.0
2.0
22206EAW33
75.7
64.5
4.58
8800
11000
0.278
22206EMW33
30
62
20.0
1.0
4.0
2.0
22206EMW33
75.7
64.5
4.58
8800
11000
0.281
22207EAW33
35
72
23.0
1.1
5.0
2.0
22207EAW33
100
92
6.11
7500
9400
0.438
22207EMW33
35
72
23.0
1.1
5.0
2.0
22207EMW33
100
92
6.11
7500
9400
0.442
22208EAD1
40
80
23.0
1.1
5.0
2.5
22208EAD1
116
105
7.78
6800
8500
0.528
22208EMD1
40
80
23.0
1.1
5.0
2.5
22208EMD1
110
98
7.29
6800
8500
0.528
22308EAD1
40
90
33.0
1.5
6.0
3.0
22308EAD1
169
152
9.36
5400
6600
1.020
22308EMD1
40
90
33.0
1.5
6.0
3.0
22308EMD1
169
152
9.36
5400
6600
1.030
21308C
40
90
23.0
1.5
0.0
0.0
21308C
98
90
12.6
4900
6400
0.705
22209EAD1
45
85
23.0
1.1
6.0
2.5
22209EAD1
121
113
8.76
6100
7700
0.572
22209EMD1
45
85
23.0
1.1
6.0
2.5
22209EMD1
116
106
8.24
6100
7700
0.576
22309EAD1
45
100
36.0
1.5
6.0
3.0
22309EAD1
206
187
11.8
4600
5700
1.370
22309EMD1
45
100
36.0
1.5
6.0
3.0
22309EMD1
206
187
11.8
4600
5700
1.380
21309C
45
100
25.0
1.5
0.0
0.0
21309C
114
106
14.1
4400
5700
0.927
22210EAD1
50
90
23.0
1.1
6.0
2.5
22210EAD1
130
124
10.1
5700
7200
0.614
22210EMD1
50
90
23.0
1.1
6.0
2.5
22210EMD1
125
117
9.54
5700
7200
0.616
22310EAD1
50
110
40.0
2.0
7.0
3.5
22310EAD1
250
232
14
4300
5300
1.820
22310EMD1
50
110
40.0
2.0
7.0
3.5
22310EMD1
250
232
14
4300
5300
1.840
21310C
50
110
27.0
2.0
0.0
0.0
21310C
131
127
13.7
4000
5200
1.210
22211EAD1
55
100
25.0
1.5
6.0
3.0
22211EAD1
155
148
12.6
5300
6700
0.830
22211EMD1
55
100
25.0
1.5
6.0
3.0
22211EMD1
148
140
11.9
5300
6700
0.827
22311EAD1
55
120
43.0
2.0
8.0
3.5
22311EAD1
296
274
17.4
3900
4800
2.310
22311EMD1
55
120
43.0
2.0
8.0
3.5
22311EMD1
296
274
17.4
3900
4800
2.340
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求