Shielded type ZZ
NTN Corporation
Ball and roller bearing
Angular Contact Ball Bearings
Double Row Angular Contact Ball Bearings
Powered by
CAD模型選擇
{ntn/ball_roller_bearings/angular_contact_bb/double_row_acbb/dracbb_zz_asmtab.prj},{NB=5205SCZZ},{IDNR=},{SD=25},{D=52},{B=20.6},{R=1.0},{ORDER=5205SCZZ},{CR=16.9},{COR=12.3},{CU=0.740},{CRF=1730.00},{CORF=1260},{LSG=8500},{LSO=0},{A=25.4},{MASS=0.180},{VERS=2},{ZZLLM=8500},{LLD=7500},{ZLM=11000},{DAMIN=31},{DAMAX=32},{DA=46},{RAS=1},{DA1=0},{PPATH=dracbb_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
SD
Inside Diameter
[mm]
D
Outside Diameter
[mm]
B
Width
[mm]
R
Radius
[mm]
ORDER
Bearing No.
ⁿ/ₐ
CR
Basic load ratings
[kN]
COR
Basic Static Load Rating
[kN]
CU
Fatigue load limit
[kN]
LSG
Limiting speeds (Grease)
[min^-1]
A
Load center
[mm]
MASS
mass
[kg]
5200SCZZ
10
30
14.3
0.6
5200SCZZ
7.15
3.90
0.230
17000
14.5
0.050
5201SCZZ
12
32
15.9
0.6
5201SCZZ
8.50
5.30
0.310
15000
16.3
0.060
5202SCZZ
15
35
15.9
0.6
5202SCZZ
8.50
5.30
0.310
13000
16.3
0.070
5203SCZZ
17
40
17.5
0.6
5203SCZZ
12.7
8.30
0.490
11000
20.1
0.100
5303SCZZ
17
47
22.2
1.0
5303SCZZ
19.6
12.4
0.750
10000
24.3
0.180
5204SCZZ
20
47
20.6
1.0
5204SCZZ
15.9
10.7
0.640
10000
23.0
0.160
5205SCZZ
25
52
20.6
1.0
5205SCZZ
16.9
12.3
0.740
8500
25.4
0.180
5305SCZZ
25
62
25.4
1.1
5305SCZZ
25.2
18.2
1.10
7500
30.9
0.360
5206SCZZ
30
62
23.8
1.0
5206SCZZ
25.2
18.2
1.10
7100
30.9
0.300
5306SCZZ
30
72
30.2
1.1
5306SCZZ
39.0
28.7
1.70
6300
36.6
0.570
5207SCZZ
35
72
27.0
1.1
5207SCZZ
34.0
25.3
1.50
6300
36.3
0.460
5307SCZZ
35
80
34.9
1.5
5307SCZZ
44.0
33.5
2
5600
41.5
0.790
5208SCZZ
40
80
30.2
1.1
5208SCZZ
36.5
29,0
1.70
5600
39.4
0.630
5308SCZZ
40
90
36.5
1.5
5308SCZZ
49.5
38.0
2.30
5300
43.0
1.040
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求