Adapter assemblies
NSK Rolling Bearing
Rolling Bearings
Self-Aligning Ball Bearings
Powered by
CAD模型選擇
{nsk_rb/roller_bearings/self_aliging_bb/adapter_assemblies.prj},{NB=NSK_2312K+H2312X},{IDNR=},{ORDER=2312K+H2312X},{LOZISKO=2312K},{D=60},{SDP=57.5},{SD1=55},{ADAP=H2312X},{X=2.5},{D1=55},{D2=80},{G=60},{GZ=57.546},{SROUB=-},{B1=62},{B2=13},{MASS=2.940},{SLEEV=A2312X},{SC=1},{NUT=1},{NUMNUT=AN12},{TYPNUT=12},{WASHER=1},{NUMWASH=AW12X},{TYPWASH=12},{ADAPTER=1},{NUMSTOPP=-},{TYPSTOPP=0},{SD=60},{OD=130},{B=46},{R=2.1},{SDE1=108.040},{DI1=77.5}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORDER
Order number
ⁿ/ₐ
D
Main dimension
[mm]
ADAP
Adapter
ⁿ/ₐ
D1
Shaft Diameter
[mm]
D2
Diameter
[mm]
B1
Width
[mm]
B2
Width
[mm]
MASS
Mass
[mm]
SLEEV
Adapter Sleeve Number
ⁿ/ₐ
1205K+H205X
1205K+H205X
25
H205X
20
38
26
8
0.205
A205X
2205K+H305X
2205K+H305X
25
H305X
20
38
29
8
0.225
A305X
1305K+H305X
1305K+H305X
25
H305X
20
38
29
8
0.330
A305X
2305K+H2305X
2305K+H2305X
25
H2305X
20
38
35
8
0.409
A2305X
1206K+H206X
1206K+H206X
30
H206X
25
45
27
8
0.320
A206X
2206K+H306X
2206K+H306X
30
H306X
25
45
31
8
0.359
A306X
1306K+H306X
1306K+H306X
30
H306X
25
45
31
8
0.495
A306X
2306K+H2306X
2306K+H2306X
30
H2306X
25
45
38
8
0.605
A2306X
1207K+H207X
1207K+H207X
35
H207X
30
52
29
9
0.445
A207X
2207K+H307X
2207K+H307X
35
H307X
30
52
35
9
0.523
A307X
1307K+H307X
1307K+H307X
35
H307X
30
52
35
9
0.655
A307X
2307K+H2307X
2307K+H2307X
35
H2307X
30
52
43
9
0.802
A2307X
1208K+H208X
1208K+H208X
40
H208X
35
58
31
10
0.590
A208X
2208K+H308X
2208K+H308X
40
H308X
35
58
36
10
0.667
A308X
1308K+H308X
1308K+H308X
40
H308X
35
58
36
10
0.905
A308X
2308K+H2308X
2308K+H2308X
40
H2308X
35
58
46
10
1.114
A2308X
1209K+H209X
1209K+H209X
45
H209X
40
65
33
11
0.690
A209X
2209K+H309X
2209K+H309X
45
H309X
40
65
39
11
0.782
A309X
1309K+H309X
1309K+H309X
45
H309X
40
65
39
11
1.215
A309X
2309K+H2309X
2309K+H2309X
45
H2309X
40
65
50
11
1.500
A2309X
1210K+H210X
1210K+H210X
50
H210X
45
70
35
12
0.800
A210X
2210K+H310X
2210K+H310X
50
H310X
45
70
42
12
0.864
A310X
1310K+H310X
1310K+H310X
50
H310X
45
70
42
12
1.550
A310X
2310K+H2310X
2310K+H2310X
50
H2310X
45
70
55
12
1.930
A2310X
1211K+H211X
1211K+H211X
55
H211X
50
75
37
12
1.010
A211X
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求