Non-contact seal type VV
NSK Rolling Bearing
Rolling Bearings
Deep Groove Ball Bearings
Single-Row Deep Groove Ball Bearings
Powered by
CAD模型選擇
{nsk_rb/roller_bearings/deep_groove_bb/single_row_dgbb/non_contact_st_vv_asmtab.prj},{NB=NSK_6011VV &},{IDNR=32},{STAN=HPS},{ORDER=6011VV &},{ORDERX=6011VV_x},{SD=55},{X=55},{DI1=66.00},{DI2=64.4},{SDE1=79.00},{SDE2=82.00},{DD=90},{D=90},{B=18},{R=1.1},{CR1=29700},{COR1=21200},{FO=15.3},{LG=8500},{DAM1=61.5},{DA1=64.0},{DA2=83.5},{RA=1.0},{MASS=0.381},{A=2.87},{BB=2.70},{DD1=86.79},{RO=0.60},{RN=0.5},{DD2=96.5},{F=2.46},{COR2=3900},{CR2=6300},{DX=98.0},{CY=5.0},{SC=1},{PPATH=non_contact_st_vv_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
STAN
Standard
ⁿ/ₐ
ORDER
Bearing No.
ⁿ/ₐ
ORDERX
ⁿ/ₐ
SD
Inside Diameter
[mm]
D
Outside Diameter
[mm]
B
Width
[mm]
R
Chamfer Dimension
[mm]
CR1
Basic Dynamic Load Ratings
[N]
COR1
Basic Static Load Ratings
[N]
FO
Factor
ⁿ/ₐ
LG
Limiting Speed Grease
[rpm]
DAM1
Abutment and Fillet Dimensions min.
[mm]
DA1
Abutment and Fillet Dimensions max.
[mm]
DA2
Abutment and Fillet Dimensions max.
[mm]
RA
Abutment and Fillet Dimensions max.
[mm]
MASS
[kg]
6800VV
Standard
6800VV
6800VV
10
19
5
0.3
1720
840
14.8
34000
12.0
12.0
17.0
0.3
0.005
6900VV
Standard
6900VV
6900VV
10
22
6
0.3
2700
1270
14.0
32000
12.0
12.5
20.0
0.3
0.009
6000VV
Standard
6000VV
6000VV
10
26
8
0.3
4550
1970
12.4
30000
12.0
13.0
24.0
0.3
0.018
6200VV
Standard
6200VV
6200VV
10
30
9
0.6
5100
2390
13.2
24000
14.0
16.0
26.0
0.6
0.032
6200VV &
HPS
6200VV &
6200VV_x
10
30
9
0.6
5350
2390
13.2
28000
14.0
16.0
26.0
0.6
0.032
6300VV
Standard
6300VV
6300VV
10
35
11
0.6
8100
3450
11.2
22000
14.0
16.5
31.0
0.6
0.052
6300VV &
HPS
6300VV &
6300VV_x
10
35
11
0.6
8500
3450
11.2
26000
14.0
16.5
31.0
0.6
0.052
6801VV
Standard
6801VV
6801VV
12
21
5
0.3
1920
1040
15.3
32000
14.0
14.0
19.0
0.3
0.006
6901VV
Standard
6901VV
6901VV
12
24
6
0.3
2890
1460
14.5
30000
14.0
14.5
22.0
0.3
0.010
6001VV
Standard
6001VV
6001VV
12
28
8
0.3
5100
2370
13.0
28000
14.0
15.5
26.0
0.3
0.022
6001VV &
HPS
6001VV &
6001VV_x
12
28
8
0.3
5350
2370
13.0
32000
14.0
15.5
26.0
0.3
0.022
6201VV
Standard
6201VV
6201VV
12
32
10
0.6
6800
3050
12.3
22000
16.0
17.0
28.0
0.6
0.037
6201VV &
HPS
6201VV &
6201VV_x
12
32
10
0.6
7150
3050
12.3
26000
16.0
17.0
28.0
0.6
0.037
6301VV
Standard
6301VV
6301VV
12
37
12
1.0
9700
4200
11.1
20000
17.0
18.0
32.0
1.0
0.060
6301VV &
HPS
6301VV &
6301VV_x
12
37
12
1.0
10200
4200
11.1
24000
17.0
18.0
32.0
1.0
0.060
6802VV
Standard
6802VV
6802VV
15
24
5
0.3
2070
1260
15.8
28000
17.0
17.0
22.0
0.3
0.007
6902VV
Standard
6902VV
6902VV
15
28
7
0.3
4350
2260
14.3
26000
17.0
17.0
26.0
0.3
0.015
6002VV
Standard
6002VV
6002VV
15
32
9
0.3
5600
2830
13.9
24000
17.0
19.0
30.0
0.3
0.031
6002VV &
HPS
6002VV &
6002VV_x
15
32
9
0.3
5850
2830
13.9
26000
17.0
19.0
30.0
0.3
0.031
6202VV
Standard
6202VV
6202VV
15
35
11
0.6
7650
3750
13.2
20000
19.0
20.5
31.0
0.6
0.045
6202VV &
HPS
6202VV &
6202VV_x
15
35
11
0.6
8000
3750
13.2
22000
19.0
20.5
31.0
0.6
0.045
6302VV
Standard
6302VV
6302VV
15
42
13
1.0
11400
5450
12.3
17000
20.0
22.5
37.0
1.0
0.083
6302VV &
HPS
6302VV &
6302VV_x
15
42
13
1.0
12000
5450
12.3
19000
20.0
22.5
37.0
1.0
0.083
6803VV
Standard
6803VV
6803VV
17
26
5
0.3
2630
1570
15.7
26000
19.0
19.0
24.0
0.3
0.007
6903VV
Standard
6903VV
6903VV
17
30
7
0.3
4600
2550
14.7
24000
19.0
19.5
28.0
0.3
0.017
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Contact Sealed Type DD DDU
NSK Rolling Bearing
07.06.2024
Shielded Type ZZ
NSK Rolling Bearing
07.06.2024
Open Type
NSK Rolling Bearing
07.06.2024
Single
NSK Rolling Bearing
07.06.2024
With Snap Ring (Open Type) NR
NSK Rolling Bearing
07.06.2024
Non-Contact Sealed Type VV
NSK Rolling Bearing
07.06.2024
Shielded Type ZZ-ZZS
NSK Rolling Bearing
07.06.2024
Contact Sealed Type DD
NSK Rolling Bearing
07.06.2024
With Flat Seet
NSK Rolling Bearing
07.06.2024
Metric Design
NSK Rolling Bearing
07.06.2024
Back-to-Back DB
NSK Rolling Bearing
07.06.2024
With Snap Ring Groove (Open Type) N
NSK Rolling Bearing
07.06.2024
NU
NSK Rolling Bearing
07.06.2024
Cylindrical Bore
NSK Rolling Bearing
07.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求