Contact Sealed Type DD DDU
NSK Rolling Bearing
Rolling Bearings
Deep Groove Ball Bearings
Single-Row Deep Groove Ball Bearings
Powered by
CAD模型選擇
{nsk_rb/roller_bearings/deep_groove_bb/single_row_dgbb/contact_sealed_type_dd_ddu_asmtab.prj},{NB=NSK_6211DDU},{IDNR=34},{STAN=Standard},{ORDER=6211DDU},{ORDERX=6211DDU},{SD=55},{X=55},{DI1=69.00},{DI2=66.8},{SDE1=86.00},{SDE2=89.00},{D=100},{DD=100},{B=21},{R=1.5},{CR1=43500},{COR1=29300},{CR2=4450},{COR2=2980},{FO=14.3},{LG=4300},{A=3.28},{BB=2.70},{DD1=96.80},{RO=0.60},{RN=0.5},{DD2=106.5},{F=2.46},{DAM1=63.0},{DA1=66.5},{DA2=92.0},{RA=1.5},{DX=108.0},{CY=5.4},{MASS=0.619},{SC=1},{PPATH=contact_sealed_type_dd_ddu_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
STAN
Standard
ⁿ/ₐ
ORDER
Bearing No.
ⁿ/ₐ
SD
Inside Diameter
[mm]
D
Outside Diameter
[mm]
B
Width
[mm]
R
Chamfer Dimension
[mm]
CR1
Basic Dynamic Load Ratings
[N]
COR1
Basic Static Load Ratings
[N]
FO
Factor
ⁿ/ₐ
LG
Limiting Speed Grease
[rpm]
DAM1
Abutment and Fillet Dimensions min.
[mm]
DA1
Abutment and Fillet Dimensions max.
[mm]
DA2
Abutment and Fillet Dimensions max.
[mm]
RA
Abutment and Fillet Dimensions max.
[mm]
MASS
Mass
[kg]
6800DD
Standard
6800DD
10
19
5
0.3
1720
840
14.8
24000
12.0
12.0
17.0
0.3
0.005
6900DD
Standard
6900DD
10
22
6
0.3
2700
1270
14.0
22000
12.0
12.5
20.0
0.3
0.009
6000DDU
Standard
6000DDU
10
26
8
0.3
4550
1970
12.4
22000
12.0
13.0
24.0
0.3
0.018
6200DDU
Standard
6200DDU
10
30
9
0.6
5100
2390
13.2
18000
14.0
16.0
26.0
0.6
0.032
6200DDU &
HPS
6200DDU &
10
30
9
0.6
5350
2390
13.2
18000
14.0
16.0
26.0
0.6
0.032
6300DDU
Standard
6300DDU
10
35
11
0.6
8100
3450
11.2
17000
14.0
16.5
31.0
0.6
0.052
6300DDU &
HPS
6300DDU &
10
35
11
0.6
8500
3450
11.2
17000
14.0
16.5
31.0
0.6
0.052
6801DD
Standard
6801DD
12
21
5
0.3
1920
1040
15.3
20000
14.0
14.0
19.0
0.3
0.006
6901DD
Standard
6901DD
12
24
6
0.3
2890
1460
14.5
20000
14.0
14.5
22.0
0.3
0.010
6001DDU
Standard
6001DDU
12
28
8
0.3
5100
2370
13.0
18000
14.0
15.5
26.0
0.3
0.022
6001DDU &
HPS
6001DDU &
12
28
8
0.3
5350
2370
13.0
18000
14.0
15.5
26.0
0.3
0.022
6201DDU
Standard
6201DDU
12
32
10
0.6
6800
3050
12.3
17000
16.0
17.0
28.0
0.6
0.037
6201DDU &
HPS
6201DDU &
12
32
10
0.6
7150
3050
12.3
17000
16.0
17.0
28.0
0.6
0.037
6301DDU
Standard
6301DDU
12
37
12
1.0
9700
4200
11.1
16000
17.0
18.0
32.0
1.0
0.060
6301DDU &
HPS
6301DDU &
12
37
12
1.0
10200
4200
11.1
16000
17.0
18.0
32.0
1.0
0.060
6802DD
Standard
6802DD
15
24
5
0.3
2070
1260
15.8
17000
17.0
17.0
22.0
0.3
0.007
6902DD
Standard
6902DD
15
28
7
0.3
4350
2260
14.3
17000
17.0
17.0
26.0
0.3
0.015
6002DDU
Standard
6002DDU
15
32
9
0.3
5600
2830
13.9
15000
17.0
19.0
30.0
0.3
0.031
6002DDU &
HPS
6002DDU &
15
32
9
0.3
5850
2830
13.9
15000
17.0
19.0
30.0
0.3
0.031
6202DDU
Standard
6202DDU
15
35
11
0.6
7650
3750
13.2
14000
19.0
20.5
31.0
0.6
0.045
6202DDU &
HPS
6202DDU &
15
35
11
0.6
8000
3750
13.2
14000
19.0
20.5
31.0
0.6
0.045
6302DDU
Standard
6302DDU
15
42
13
1.0
11400
5450
12.3
13000
20.0
22.5
37.0
1.0
0.083
6302DDU &
HPS
6302DDU &
15
42
13
1.0
12000
5450
12.3
13000
20.0
22.5
37.0
1.0
0.083
6803DD
Standard
6803DD
17
26
5
0.3
2630
1570
15.7
15000
19.0
19.0
24.0
0.3
0.007
6903DDU
Standard
6903DDU
17
30
7
0.3
4600
2550
14.7
15000
19.0
19.5
28.0
0.3
0.017
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Shielded Type ZZ
NSK Rolling Bearing
07.06.2024
Open Type
NSK Rolling Bearing
07.06.2024
Non-contact seal type VV
NSK Rolling Bearing
07.06.2024
Metric Design
NSK Rolling Bearing
07.06.2024
With Snap Ring Groove (Open Type) N
NSK Rolling Bearing
07.06.2024
With Flat Seet
NSK Rolling Bearing
07.06.2024
With Snap Ring (Open Type) NR
NSK Rolling Bearing
07.06.2024
NU
NSK Rolling Bearing
07.06.2024
Shielded Type ZZ-ZZS
NSK Rolling Bearing
07.06.2024
Single
NSK Rolling Bearing
07.06.2024
Contact Sealed Type DD
NSK Rolling Bearing
07.06.2024
Contact Sealed type LLU
NTN Corporation
17.10.2023
Back-to-Back DB
NSK Rolling Bearing
07.06.2024
Shielded Type ZZ-ZZS
NSK Rolling Bearing
07.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求