FS1 - Fixing
Nitrogen Springs
Nitrogen gas Cylinders
Fixings
Powered by
CAD模型選擇
{nitrogen_springs/cilindri_ad_azoto/fissaggi/fs1_tab.prj},{NB=06169},{CODE=06169},{A=100},{B=76.2},{C=30},{D=75.5},{E=25},{F=13},{G=20},{H=13},{I=1.7},{L=13},{M=7},{N=11},{O=13},{P=20},{S=7},{COD=FS175},{PPATH=fs1_tpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
-
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
I
[mm]
L
[mm]
M
[mm]
N
[mm]
O
[mm]
P
[mm]
S
[mm]
COD
ⁿ/ₐ
06167
06167
75
53.9
30
50.5
25
11
17
11
3.2
11
7
11
11
17
7
FS150
06168
06168
100
73.5
30
63.5
25
11
17
11
3.2
11
7
11
11
17
7
FS163
06169
06169
100
76.2
30
75.5
25
13
20
13
1.7
13
7
11
13
20
7
FS175
06170
06170
125
98.3
30
95.5
25
13
20
13
1.7
13
7
11
13
20
7
FS195
06171
06171
140
114.3
30
120.5
25
13
20
13
1.7
13
7
11
13
20
7
FS1120
06172
06172
175
139.7
30
150.5
25
17
25
17
2.0
17
7
11
17
25
7
FS1150
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求