Flange mount
NISSEI Corporation
Made in Japan
Speed variable gearmotor
AC servo gearmotor AEF Series
Parallel shaft (AG3 series)
Powered by
CAD模型選擇
{nissei/products_jp/speed_variable_gm/ac_servo_gm_aef_series/parallel_shaft_ag3_series/flang_mount_asmtab.prj},{NB=AG3F28N200L-BLF020T2},{RO=3-Phase 0.2kW},{FN=28},{BRAKE=Yes},{RVIS=1/200},{ACC=L : 30 minutes},{TYPE=Flange type},{GEARHEAD=GF28},{SPACER=SP028E4},{MOTOR=BL020_2},{MOTOREND=BL-0102-F},{OC=AG3F28N},{OC1=-BLF020T2},{OS=28},{CP=0.2kW},{RX='120','1/120','160','1/160','200','1/200'},{VERS=2},{PPATH=g3_asmtpl.prj},{ACCX='L : 30 minutes','L : 30 minutes','N : Normal','N : Normal'}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
RO
Rated output
ⁿ/ₐ
FN
Frame number
ⁿ/ₐ
BRAKE
Brake
ⁿ/ₐ
RVIS
Ratio
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
AG3F15N5L-BLE010T2
3-Phase 0.1kW
15
No
1/5
AG3F15N5L-BLE010T2
AG3F15N10L-BLE010T2
3-Phase 0.1kW
15
No
1/10
AG3F15N10L-BLE010T2
AG3F15N15L-BLE010T2
3-Phase 0.1kW
15
No
1/15
AG3F15N15L-BLE010T2
AG3F15N20L-BLE010T2
3-Phase 0.1kW
15
No
1/20
AG3F15N20L-BLE010T2
AG3F15N25L-BLE010T2
3-Phase 0.1kW
15
No
1/25
AG3F15N25L-BLE010T2
AG3F15N30L-BLE010T2
3-Phase 0.1kW
15
No
1/30
AG3F15N30L-BLE010T2
AG3F15N40L-BLE010T2
3-Phase 0.1kW
15
No
1/40
AG3F15N40L-BLE010T2
AG3F15N50L-BLE010T2
3-Phase 0.1kW
15
No
1/50
AG3F15N50L-BLE010T2
AG3F15N60L-BLE010T2
3-Phase 0.1kW
15
No
1/60
AG3F15N60L-BLE010T2
AG3F15N5L-BLF010T2
3-Phase 0.1kW
15
Yes
1/5
AG3F15N5L-BLF010T2
AG3F15N10L-BLF010T2
3-Phase 0.1kW
15
Yes
1/10
AG3F15N10L-BLF010T2
AG3F15N15L-BLF010T2
3-Phase 0.1kW
15
Yes
1/15
AG3F15N15L-BLF010T2
AG3F15N20L-BLF010T2
3-Phase 0.1kW
15
Yes
1/20
AG3F15N20L-BLF010T2
AG3F15N25L-BLF010T2
3-Phase 0.1kW
15
Yes
1/25
AG3F15N25L-BLF010T2
AG3F15N30L-BLF010T2
3-Phase 0.1kW
15
Yes
1/30
AG3F15N30L-BLF010T2
AG3F15N40L-BLF010T2
3-Phase 0.1kW
15
Yes
1/40
AG3F15N40L-BLF010T2
AG3F15N50L-BLF010T2
3-Phase 0.1kW
15
Yes
1/50
AG3F15N50L-BLF010T2
AG3F15N60L-BLF010T2
3-Phase 0.1kW
15
Yes
1/60
AG3F15N60L-BLF010T2
AG3F22N80L-BLE010T2
3-Phase 0.1kW
22
No
1/80
AG3F22N80L-BLE010T2
AG3F22N100L-BLE010T2
3-Phase 0.1kW
22
No
1/100
AG3F22N100L-BLE010T2
AG3F22N120L-BLE010T2
3-Phase 0.1kW
22
No
1/120
AG3F22N120L-BLE010T2
AG3F22N160L-BLE010T2
3-Phase 0.1kW
22
No
1/160
AG3F22N160L-BLE010T2
AG3F22N200L-BLE010T2
3-Phase 0.1kW
22
No
1/200
AG3F22N200L-BLE010T2
AG3F22N80L-BLF010T2
3-Phase 0.1kW
22
Yes
1/80
AG3F22N80L-BLF010T2
AG3F22N100L-BLF010T2
3-Phase 0.1kW
22
Yes
1/100
AG3F22N100L-BLF010T2
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求