L shaft
NISSEI Corporation
Made in Japan
Reducer for servo motor
Standard size reducer (A series)
Concentric hollow shaft / Concentric solid shaft (AF3 series)
Concentric solid shaft (AF3F type)
Standard backlash
Powered by
CAD模型選擇
{nissei/products_jp/reducer_for_s_m/standard_size_r_a_series/concentric_hollow_solid_shaft_af3_series/af3f/standard_backlash/af3fz30l_asmtab.prj},{NB=AF3FZ32L-40L750F1},{CP=750W},{OS=32},{RVIS=1/40},{RX='5','1/5','7,5','1/7.5','10','1/10','12','1/12','15','1/15','20','1/20','25','1/25','30','1/30','40','1/40','50','1/50','60','1/60'},{FS=F1},{FSX='F1','F2','S1','S2','S3','S4'},{GH=AF3FZ32L-2},{BRX=ZAF3_750},{OC1=AF3FZ32L-},{PPATH=../../../../../../gtr_ar/a_series/af3_30min_asmtpl.prj},{PRA=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CP
Capacity
ⁿ/ₐ
OS
Output shaft
ⁿ/ₐ
RVIS
Ratio
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
AF3FZ18L-10L100F1
100W
18
1/10
AF3FZ18L-10L100F1
AF3FZ18L-15L100F1
100W
18
1/15
AF3FZ18L-15L100F1
AF3FZ18L-20L100F1
100W
18
1/20
AF3FZ18L-20L100F1
AF3FZ18L-25L100F1
100W
18
1/25
AF3FZ18L-25L100F1
AF3FZ18L-30L100F1
100W
18
1/30
AF3FZ18L-30L100F1
AF3FZ18L-40L100F1
100W
18
1/40
AF3FZ18L-40L100F1
AF3FZ18L-50L100F1
100W
18
1/50
AF3FZ18L-50L100F1
AF3FZ18L-60L100F1
100W
18
1/60
AF3FZ18L-60L100F1
AF3FZ22L-10L200F1
200W
22
1/10
AF3FZ22L-10L200F1
AF3FZ22L-15L200F1
200W
22
1/15
AF3FZ22L-15L200F1
AF3FZ22L-20L200F1
200W
22
1/20
AF3FZ22L-20L200F1
AF3FZ22L-25L200F1
200W
22
1/25
AF3FZ22L-25L200F1
AF3FZ22L-30L200F1
200W
22
1/30
AF3FZ22L-30L200F1
AF3FZ22L-40L200F1
200W
22
1/40
AF3FZ22L-40L200F1
AF3FZ22L-50L200F1
200W
22
1/50
AF3FZ22L-50L200F1
AF3FZ22L-60L200F1
200W
22
1/60
AF3FZ22L-60L200F1
AF3FZ28L-5L400F1
400W
28
1/5
AF3FZ28L-5L400F1
AF3FZ28L-7,5L400F1
400W
28
1/7.5
AF3FZ28L-7,5L400F1
AF3FZ28L-10L400F1
400W
28
1/10
AF3FZ28L-10L400F1
AF3FZ28L-12L400F1
400W
28
1/12
AF3FZ28L-12L400F1
AF3FZ28L-15L400F1
400W
28
1/15
AF3FZ28L-15L400F1
AF3FZ28L-20L400F1
400W
28
1/20
AF3FZ28L-20L400F1
AF3FZ28L-25L400F1
400W
28
1/25
AF3FZ28L-25L400F1
AF3FZ28L-30L400F1
400W
28
1/30
AF3FZ28L-30L400F1
AF3FZ28L-40L400F1
400W
28
1/40
AF3FZ28L-40L400F1
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求