Flange mount
NISSEI Corporation
Made in Japan
Induction gearmotor
GTR MID SERIES(0.1kW to 2.2kW)
High efficiency induction gearmotor for North America (IE3)
Standard gearmotor
Parallel shaft (G3 series)
Powered by
CAD模型選擇
{nissei/products_jp/induction_g_m/gtr_midi_01kw_22kw/high_efficiency_i_gm_na/standard_gearmotor/g3_series/sg_g3_flm_asmtab.prj},{NB=G3F50N120-MV15TLVWB2},{IDNR=},{CNSORDERNO=G3F50N120-MV15TLVWB2},{V=200/50,200/60,220/60,480/60(V/Hz)},{C=1.5kW},{R=1/120},{OS=50},{B=200V with Brake},{BOX=W-BOX},{PTB=},{T=Flange},{GH=GF50},{KEY=KEY50},{S=SP050},{S1=SP050},{GHL=245.5},{M=PE150},{ME=PE150B},{ML=301.5},{MOS=0},{BW=0},{TL=547.0},{PPATH=../../asmsfg_asmtpl/g3_asmtpl.prj},{ATTX=F},{CNSORDERNOX=-}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
V
Voltage
ⁿ/ₐ
C
Motor capacity
ⁿ/ₐ
R
Ratio
ⁿ/ₐ
OS
Output shaft
ⁿ/ₐ
B
Brake
ⁿ/ₐ
BOX
Terminal box
ⁿ/ₐ
G3F28N5-MV08TLVWN
G3F28N5-MV08TLVWN
200/50,200/60,220/60,480/...
0.75kW
1/5
28
w/o Brake
W-BOX
G3F28N10-MV08TLVWN
G3F28N10-MV08TLVWN
200/50,200/60,220/60,480/...
0.75kW
1/10
28
w/o Brake
W-BOX
G3F28N15-MV08TLVWN
G3F28N15-MV08TLVWN
200/50,200/60,220/60,480/...
0.75kW
1/15
28
w/o Brake
W-BOX
G3F28N20-MV08TLVWN
G3F28N20-MV08TLVWN
200/50,200/60,220/60,480/...
0.75kW
1/20
28
w/o Brake
W-BOX
G3F28N25-MV08TLVWN
G3F28N25-MV08TLVWN
200/50,200/60,220/60,480/...
0.75kW
1/25
28
w/o Brake
W-BOX
G3F28N5-MV08TAVWN
G3F28N5-MV08TAVWN
208/60,230/60,460/60,400/...
0.75kW
1/5
28
w/o Brake
W-BOX
G3F28N10-MV08TAVWN
G3F28N10-MV08TAVWN
208/60,230/60,460/60,400/...
0.75kW
1/10
28
w/o Brake
W-BOX
G3F28N15-MV08TAVWN
G3F28N15-MV08TAVWN
208/60,230/60,460/60,400/...
0.75kW
1/15
28
w/o Brake
W-BOX
G3F28N20-MV08TAVWN
G3F28N20-MV08TAVWN
208/60,230/60,460/60,400/...
0.75kW
1/20
28
w/o Brake
W-BOX
G3F28N25-MV08TAVWN
G3F28N25-MV08TAVWN
208/60,230/60,460/60,400/...
0.75kW
1/25
28
w/o Brake
W-BOX
G3F28N5-MV08TLVWB2
G3F28N5-MV08TLVWB2
200/50,200/60,220/60,480/...
0.75kW
1/5
28
200V with Brake
W-BOX
G3F28N10-MV08TLVWB2
G3F28N10-MV08TLVWB2
200/50,200/60,220/60,480/...
0.75kW
1/10
28
200V with Brake
W-BOX
G3F28N15-MV08TLVWB2
G3F28N15-MV08TLVWB2
200/50,200/60,220/60,480/...
0.75kW
1/15
28
200V with Brake
W-BOX
G3F28N20-MV08TLVWB2
G3F28N20-MV08TLVWB2
200/50,200/60,220/60,480/...
0.75kW
1/20
28
200V with Brake
W-BOX
G3F28N25-MV08TLVWB2
G3F28N25-MV08TLVWB2
200/50,200/60,220/60,480/...
0.75kW
1/25
28
200V with Brake
W-BOX
G3F28N5-MV08TAVWB2
G3F28N5-MV08TAVWB2
208/60,230/60,460/60,400/...
0.75kW
1/5
28
200V with Brake
W-BOX
G3F28N10-MV08TAVWB2
G3F28N10-MV08TAVWB2
208/60,230/60,460/60,400/...
0.75kW
1/10
28
200V with Brake
W-BOX
G3F28N15-MV08TAVWB2
G3F28N15-MV08TAVWB2
208/60,230/60,460/60,400/...
0.75kW
1/15
28
200V with Brake
W-BOX
G3F28N20-MV08TAVWB2
G3F28N20-MV08TAVWB2
208/60,230/60,460/60,400/...
0.75kW
1/20
28
200V with Brake
W-BOX
G3F28N25-MV08TAVWB2
G3F28N25-MV08TAVWB2
208/60,230/60,460/60,400/...
0.75kW
1/25
28
200V with Brake
W-BOX
G3F28N5-MV08TAVWB4
G3F28N5-MV08TAVWB4
208/60,230/60,460/60,400/...
0.75kW
1/5
28
400V with Brake
W-BOX
G3F28N10-MV08TAVWB4
G3F28N10-MV08TAVWB4
208/60,230/60,460/60,400/...
0.75kW
1/10
28
400V with Brake
W-BOX
G3F28N15-MV08TAVWB4
G3F28N15-MV08TAVWB4
208/60,230/60,460/60,400/...
0.75kW
1/15
28
400V with Brake
W-BOX
G3F28N20-MV08TAVWB4
G3F28N20-MV08TAVWB4
208/60,230/60,460/60,400/...
0.75kW
1/20
28
400V with Brake
W-BOX
G3F28N25-MV08TAVWB4
G3F28N25-MV08TAVWB4
208/60,230/60,460/60,400/...
0.75kW
1/25
28
400V with Brake
W-BOX
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求