Foot Mount
NISSEI Corporation
Made in China
Induction gearmotor
GTR MIDI SERIES(0.1kW to 2.2kW)
High efficiency induction gearmotor For China (GB3)
Gearmotor
Parallel shaft (G3 series)
Powered by
CAD模型選擇
{nissei/products_ch/induction_g_m/gtr_midi_01kw_22kw/high_eff_ind_gm_ch_gb3/gearmotor/g3_series/g3_gearmotor_asmtab.prj},{NB=G3L32N50-CHB075TNCT},{OSH=32},{TREE=L},{VVIS=200,220},{INFO=Infotext},{MCVIS=075kW},{MC1='T010','0.1kW','T020','0.2kW','T040','0.4kW','075','0.75kW','150','1.5kW','220','2.2kW'},{MC2='100','100W','200','200W','400','400W'},{BVIS=Yes},{RVIS=1/50},{TB=ET},{TBVIS=With terminal box},{TOIVIS=ecoT-BOX(sheet metal)},{R1=5,'1/5',10,'1/10',15,'1/15',20,'1/20',25,'1/25',30,'1/30',40,'1/40',50,'1/50',60,'1/60',80,'1/80',100,'1/100',120,'1/120',160,'1/160',200,'1/200',300,'1/300',375,'1/375',450,'1/450',600,'1/600',750,'1/750',900,'1/900',1200,'1/1200'},{PTB=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
VT
Voltage
ⁿ/ₐ
MCT
Motor capacity
ⁿ/ₐ
B
Brake
ⁿ/ₐ
RT
Ratio
ⁿ/ₐ
OSH
Output shaft
ⁿ/ₐ
TBT
Terminal box
ⁿ/ₐ
TOIT
Type of input
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
G3L28N5-CHM075TNCT
200/50,200/60,220/60(V/Hz...
0.75kW
No
1/5
28
With terminal box
T
G3L28N5-CHM075TNCT
G3L28N5-CHM075TBCT
220/50(V/Hz)
0.75kW
No
1/5
28
With terminal box
T
G3L28N5-CHM075TBCT
G3L28N5-CHB075TNCT
200/50,200/60,220/60(V/Hz...
0.75kW
Yes
1/5
28
With terminal box
T
G3L28N5-CHB075TNCT
G3L28N5-CHB075TBCT
220/50(V/Hz)
0.75kW
Yes
1/5
28
With terminal box
T
G3L28N5-CHB075TBCT
G3L28N5-CHM075TWCT
380/50,400/50,400/60,440/...
0.75kW
No
1/5
28
With terminal box
T
G3L28N5-CHM075TWCT
G3L28N5-CHB075TPCT
380/50,400/50,400/60,440/...
0.75kW
Yes
1/5
28
With terminal box
T
G3L28N5-CHB075TPCT
G3L28N10-CHM075TNCT
200/50,200/60,220/60(V/Hz...
0.75kW
No
1/10
28
With terminal box
T
G3L28N10-CHM075TNCT
G3L28N10-CHM075TBCT
220/50(V/Hz)
0.75kW
No
1/10
28
With terminal box
T
G3L28N10-CHM075TBCT
G3L28N10-CHB075TNCT
200/50,200/60,220/60(V/Hz...
0.75kW
Yes
1/10
28
With terminal box
T
G3L28N10-CHB075TNCT
G3L28N10-CHB075TBCT
220/50(V/Hz)
0.75kW
Yes
1/10
28
With terminal box
T
G3L28N10-CHB075TBCT
G3L28N10-CHM075TWCT
380/50,400/50,400/60,440/...
0.75kW
No
1/10
28
With terminal box
T
G3L28N10-CHM075TWCT
G3L28N10-CHB075TPCT
380/50,400/50,400/60,440/...
0.75kW
Yes
1/10
28
With terminal box
T
G3L28N10-CHB075TPCT
G3L28N15-CHM075TNCT
200/50,200/60,220/60(V/Hz...
0.75kW
No
1/15
28
With terminal box
T
G3L28N15-CHM075TNCT
G3L28N15-CHM075TBCT
220/50(V/Hz)
0.75kW
No
1/15
28
With terminal box
T
G3L28N15-CHM075TBCT
G3L28N15-CHB075TNCT
200/50,200/60,220/60(V/Hz...
0.75kW
Yes
1/15
28
With terminal box
T
G3L28N15-CHB075TNCT
G3L28N15-CHB075TBCT
220/50(V/Hz)
0.75kW
Yes
1/15
28
With terminal box
T
G3L28N15-CHB075TBCT
G3L28N15-CHM075TWCT
380/50,400/50,400/60,440/...
0.75kW
No
1/15
28
With terminal box
T
G3L28N15-CHM075TWCT
G3L28N15-CHB075TPCT
380/50,400/50,400/60,440/...
0.75kW
Yes
1/15
28
With terminal box
T
G3L28N15-CHB075TPCT
G3L28N20-CHM075TNCT
200/50,200/60,220/60(V/Hz...
0.75kW
No
1/20
28
With terminal box
T
G3L28N20-CHM075TNCT
G3L28N20-CHM075TBCT
220/50(V/Hz)
0.75kW
No
1/20
28
With terminal box
T
G3L28N20-CHM075TBCT
G3L28N20-CHB075TNCT
200/50,200/60,220/60(V/Hz...
0.75kW
Yes
1/20
28
With terminal box
T
G3L28N20-CHB075TNCT
G3L28N20-CHB075TBCT
220/50(V/Hz)
0.75kW
Yes
1/20
28
With terminal box
T
G3L28N20-CHB075TBCT
G3L28N20-CHM075TWCT
380/50,400/50,400/60,440/...
0.75kW
No
1/20
28
With terminal box
T
G3L28N20-CHM075TWCT
G3L28N20-CHB075TPCT
380/50,400/50,400/60,440/...
0.75kW
Yes
1/20
28
With terminal box
T
G3L28N20-CHB075TPCT
G3L28N25-CHM075TNCT
200/50,200/60,220/60(V/Hz...
0.75kW
No
1/25
28
With terminal box
T
G3L28N25-CHM075TNCT
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求