您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Hollow shaft (FS type)
NISSEI Corporation
Made in China
Induction gearmotor
GTR MIDI SERIES(0.1kW to 2.2kW)
0.55kW~2.2kW
Induction gearmotor
Hollow shaft / Solid shaft (F series)
Powered by
CAD模型選擇
{nissei/products_ch/induction_g_m/gtr_midi_01kw_22kw/075kw_22kw/standard_gearmotor/hollow_shaft_solid_shaft_f_series/fs_hollow_asmtab.prj},{NB=FS45N25-MC08TWDTB2(N)},{VT=380/50,400/50,400/60,440/60(V/Hz)},{MCT=0.75kW},{B=200V with Brake},{RT=1/25},{OSH=45},{TOIT=T-BOX},{RF=N},{PTB=},{CNSORDERNO1=FS45N25-MC08TWDTB2},{CNSORDERNO2=},{PPATH=f_new_asmtpl.prj},{ATT=FS type},{RT2='1/25'},{LRT=N},{GH=FS45},{GHL=242.0},{HOOK=-},{SPC=-},{SPL=0.0},{MRC=-},{MRL1=-},{BR=N},{MT=HE075},{MTL=150},{MTE=075P},{MEL=66.5},{BW=-},{BV=N},{HEM=-},{PRA=3}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
VT
Voltage
ⁿ/ₐ
MCT
Motor capacity
ⁿ/ₐ
B
Brake
ⁿ/ₐ
RT
Ratio
ⁿ/ₐ
OSH
Output shaft
ⁿ/ₐ
TOIT
Type of Input (Terminal)
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
FS45N5-MN05TBCTB2
220/50(V/Hz)
0.55kW
200V with Brake
1/5
45
T-BOX
FS45N5-MN05TBCTB2
FS45N7-MN05TBCTB2
220/50(V/Hz)
0.55kW
200V with Brake
1/7.5
45
T-BOX
FS45N7-MN05TBCTB2
FS45N10-MN05TBCTB2
220/50(V/Hz)
0.55kW
200V with Brake
1/10
45
T-BOX
FS45N10-MN05TBCTB2
FS45N12-MN05TBCTB2
220/50(V/Hz)
0.55kW
200V with Brake
1/12.5
45
T-BOX
FS45N12-MN05TBCTB2
FS45N15-MN05TBCTB2
220/50(V/Hz)
0.55kW
200V with Brake
1/15
45
T-BOX
FS45N15-MN05TBCTB2
FS45N20-MN05TBCTB2
220/50(V/Hz)
0.55kW
200V with Brake
1/20
45
T-BOX
FS45N20-MN05TBCTB2
FS45N25-MN05TBCTB2
220/50(V/Hz)
0.55kW
200V with Brake
1/25
45
T-BOX
FS45N25-MN05TBCTB2
FS45N30-MN05TBCTB2
220/50(V/Hz)
0.55kW
200V with Brake
1/30
45
T-BOX
FS45N30-MN05TBCTB2
FS45N40-MN05TBCTB2
220/50(V/Hz)
0.55kW
200V with Brake
1/40
45
T-BOX
FS45N40-MN05TBCTB2
FS45N50-MN05TBCTB2
220/50(V/Hz)
0.55kW
200V with Brake
1/50
45
T-BOX
FS45N50-MN05TBCTB2
FS45N60-MN05TBCTB2
220/50(V/Hz)
0.55kW
200V with Brake
1/60
45
T-BOX
FS45N60-MN05TBCTB2
FS45N80-MN05TBCTB2
220/50(V/Hz)
0.55kW
200V with Brake
1/80
45
T-BOX
FS45N80-MN05TBCTB2
FS45N100-MN05TBCTB2
220/50(V/Hz)
0.55kW
200V with Brake
1/100
45
T-BOX
FS45N100-MN05TBCTB2
FS45N120-MN05TBCTB2
220/50(V/Hz)
0.55kW
200V with Brake
1/120
45
T-BOX
FS45N120-MN05TBCTB2
FS45N160-MN05TBCTB2
220/50(V/Hz)
0.55kW
200V with Brake
1/160
45
T-BOX
FS45N160-MN05TBCTB2
FS45N200-MN05TBCTB2
220/50(V/Hz)
0.55kW
200V with Brake
1/200
45
T-BOX
FS45N200-MN05TBCTB2
FS45N240-MN05TBCTB2
220/50(V/Hz)
0.55kW
200V with Brake
1/240
45
T-BOX
FS45N240-MN05TBCTB2
FS55N300-MN05TBCTB2
220/50(V/Hz)
0.55kW
200V with Brake
1/300
55
T-BOX
FS55N300-MN05TBCTB2
FS55N375-MN05TBCTB2
220/50(V/Hz)
0.55kW
200V with Brake
1/375
55
T-BOX
FS55N375-MN05TBCTB2
FS55N450-MN05TBCTB2
220/50(V/Hz)
0.55kW
200V with Brake
1/450
55
T-BOX
FS55N450-MN05TBCTB2
FS45N5-MN05TBCTJ2
220/50(V/Hz)
0.55kW
Manual release 200V with ...
1/5
45
T-BOX
FS45N5-MN05TBCTJ2
FS45N7-MN05TBCTJ2
220/50(V/Hz)
0.55kW
Manual release 200V with ...
1/7.5
45
T-BOX
FS45N7-MN05TBCTJ2
FS45N10-MN05TBCTJ2
220/50(V/Hz)
0.55kW
Manual release 200V with ...
1/10
45
T-BOX
FS45N10-MN05TBCTJ2
FS45N12-MN05TBCTJ2
220/50(V/Hz)
0.55kW
Manual release 200V with ...
1/12.5
45
T-BOX
FS45N12-MN05TBCTJ2
FS45N15-MN05TBCTJ2
220/50(V/Hz)
0.55kW
Manual release 200V with ...
1/15
45
T-BOX
FS45N15-MN05TBCTJ2
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求