Load Disc LD360s
Anderson-Negele Europe-Asia
Weighing systems
Powered by
CAD模型選擇
{negele/wagesysteme/ld360s_asmtab.prj},{NB=LD360s01KFP (0)},{TYP=LD360s},{LR=01K},{OT=F},{FINISH=P Polished Finish},{ACC=},{H=0.00},{PPATH=ld360s_parts/ld360s_asmtpl.prj},{TXT1=0.625\" [16mm] X 1.00\" [25.4mm] FOR 3/8\" [10mm] OR 7/16\" [12mm] BOLT},{TXT2=3/4\"-16 UNF BLIND TAPPED HOLE 0.55\" [14mm] DEEP},{TXT3=(bis zu 4.22“ [107.2mm])},{TXT4=PLATE ALLOWS FOR 3° OF ANGULAR MISALIGNMENT},{TXT5=LEVELING NUT},{TXT6=JAM NUT},{TXT7=LOAD DISC 360s TRANSDUCER},{TXT8=LEVELING BASE ADAPTER PLATE}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
TYP
Type
ⁿ/ₐ
FINISH
Finish
ⁿ/ₐ
LD360s01KFP
LD360s
P Polished Finish
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求