EPA-8 - DIN 11866 series B / ISO 1127
Anderson-Negele Europe-Asia
Process adaption
Pharma
PHARMadapt EPA
Powered by
CAD模型選擇
{negele/prozessadaptionen_und_fittings/pharma/pharmadapt_epa/epa_8_reihe_b.prj},{NB=EPA-8 / B / 25},{IDNR=},{BZ=EPA-8 / B / 25},{AUS=inkl. 3.1 und 3-A (74-03)},{RF=DIN11866 R.B DN25},{MAT=1.4435 (316L)},{OB=Ra < 0,8 µm e-poliert},{DN=25},{DW=33.7x2.0},{D=33.700},{W=2.000},{L=120}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BZ
Orderspecification
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
RF
Pipe Specification
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
OB
Surface
ⁿ/ₐ
DN
Pipe
[mm]
DW
DxW
ⁿ/ₐ
L
Length
[mm]
EPA-8 / B / 8
EPA-8 / B / 8
Build-in system incl. 3.1
DIN11866 R.B DN8
1.4435 (316L)
Ra < 0,8 µm e-polished
8
13.5x1.6
64
EPA-8 / B / 10
EPA-8 / B / 10
Build-in system incl. 3.1
DIN11866 R.B DN10
1.4435 (316L)
Ra < 0,8 µm e-polished
10
17.2x1.6
68
EPA-8 / B / 15
EPA-8 / B / 15
Build-in system incl. 3.1
DIN11866 R.B DN15
1.4435 (316L)
Ra < 0,8 µm e-polished
15
21.3x1.6
72
EPA-8 / B / 20
EPA-8 / B / 20
incl. 3.1 and 3-A (74-03)
DIN11866 R.B DN20
1.4435 (316L)
Ra < 0,8 µm e-polished
20
26.9x1.6
110
EPA-8 / B / 25
EPA-8 / B / 25
incl. 3.1 and 3-A (74-03)
DIN11866 R.B DN25
1.4435 (316L)
Ra < 0,8 µm e-polished
25
33.7x2.0
120
EPA-8 / B / 32
EPA-8 / B / 32
incl. 3.1 and 3-A (74-03)
DIN11866 R.B DN32
1.4435 (316L)
Ra < 0,8 µm e-polished
32
42.4x2.0
130
EPA-8 / B / 40
EPA-8 / B / 40
incl. 3.1 and 3-A (74-03)
DIN11866 R.B DN40
1.4435 (316L)
Ra < 0,8 µm e-polished
40
48.3x2.0
130
EPA-8 / B / 50
EPA-8 / B / 50
incl. 3.1 and 3-A (74-03)
DIN11866 R.B DN50
1.4435 (316L)
Ra < 0,8 µm e-polished
50
60.3x2.0
180
EPA-8 / B / 65
EPA-8 / B / 65
incl. 3.1 and 3-A (74-03)
DIN11866 R.B DN65
1.4435 (316L)
Ra < 0,8 µm e-polished
65
76.1x2.0
220
EPA-8 / B / 80
EPA-8 / B / 80
incl. 3.1 and 3-A (74-03)
DIN11866 R.B DN80
1.4435 (316L)
Ra < 0,8 µm e-polished
80
88.9x2.3
260
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求