Nederlands
polski
English
QA認證資訊
目錄: Neff Gewindetriebe
Created: 19.10.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Neff Gewindetriebe
End Machining Form L - suitable for bearing 72...B 2RS
Neff Gewindetriebe
Screw Drives GT
Sliding Screw Drives GGT
End Machining
Powered by
CAD模型選擇
{neff_gwtr/01_gewindetriebe/gleitgewinde/endenbearbeitung/end_loslager_form_l.prj},{NB=SEF-l-20-GGS},{IDNR=},{GS=TGS / GGS / KGS},{FORM=L},{BEZ=L20},{DX=25},{D1X=25.0},{D1XX=[25:32]},{D2X=21.9},{D1=20},{D2=14},{LGES=110.0},{COGX=44.000},{COGY=0.000},{COGZ=0.000},{L1=88},{L2=30},{L3=43},{L4=4.0},{L5=22},{M1=M 20x1},{NDM=20},{P=1.0},{R1=0.500},{G2=2.500},{DG=18.400},{B1XT1=5x3},{B1=5},{T1=3.0},{LAGER=7204 BE RS},{FF=2.500},{RF=0.600},{T1F=0.300},{GF=2.100},{T2F=0.200},{FE=2.500},{T1E=0.300},{RE=0.600},{CNSCTN=84831095},{STDDTIME=Die aktuelle Lieferzeit für Endenbearbeitungen beträgt je nach Auftragslage 3-6 Wochen. Für kürzere Lieferzeiten bitte anfragen.},{USECASE=Anwendungsfall anzeigen}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
FORM
Form
ⁿ/ₐ
D1
Ø D1k6
[mm]
D2
Ø D2k6
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
M1
ⁿ/ₐ
B1XT1
B1xT1
[mm]
LAGER
Lager
ⁿ/ₐ
CNSCTN
Customs tariff number
ⁿ/ₐ
STDDTIME
Standard delivery time
ⁿ/ₐ
SEF-l-12-GGS
L
12
9
58
20
30
2.5
16
M 12x1
3x1.8
7201 BE RS
84831095
The current delivery time...
SEF-l-15-GGS
L
15
11
73
23
33
3.5
16
M 15x1
4x2.5
7202 BE RS
84831095
The current delivery time...
SEF-l-20-GGS
L
20
14
88
30
43
4.0
22
M 20x1
5x3
7204 BE RS
84831095
The current delivery time...
SEF-l-25-GGS
L
25
19
120
40
55
6.0
28
M 25x1,5
6x3.5
7205 BE RS
84831095
The current delivery time...
SEF-l-35-GGS
L
35
28
145
60
77
10.0
40
M 35x1,5
8x4
7207 BE RS
84831095
The current delivery time...
SEF-l-40-GGS
L
40
36
175
80
103
8.5
63
M 40x1,5
10x5
7208 BE RS
84831095
The current delivery time...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求