FGBES-SS - Rubber Bumper with Screw
NBK (锅屋百迪株式会社)
机械要素零件
构造零件
FGBE / FGBES - Rubber Bumper with Screw
Powered by
CAD模型選擇
{nbk/man_machine_elements/structure_components/fgbe_fgbes/fgbes_ss.prj},{NB=FGBES-25-20-20-M6-SS-55},{CN=FGBES-25-20-20-M6-SS-55},{D=25},{H=20},{D1=20},{M=M6},{P=1.00},{LM=18},{NDM=6}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
D
Diameter D
[mm]
H
Height H
[mm]
D1
Diameter d
[mm]
M
Thread
ⁿ/ₐ
P
Pitch
ⁿ/ₐ
LM
Dimension Lm
[mm]
FGBES-10-10-8-M4-SS-55
FGBES-10-10-8-M4-SS-55
10
10
8
M4
0.70
10
FGBES-15-15-12-M4-SS-55
FGBES-15-15-12-M4-SS-55
15
15
12
M4
0.70
10
FGBES-20-15-14-M6-SS-55
FGBES-20-15-14-M6-SS-55
20
15
14
M6
1.00
18
FGBES-20-20-16-M6-SS-55
FGBES-20-20-16-M6-SS-55
20
20
16
M6
1.00
18
FGBES-25-20-20-M6-SS-55
FGBES-25-20-20-M6-SS-55
25
20
20
M6
1.00
18
FGBES-30-20-22-M8-SS-55
FGBES-30-20-22-M8-SS-55
30
20
22
M8
1.25
20
FGBES-40-25-30-M8-SS-55
FGBES-40-25-30-M8-SS-55
40
25
30
M8
1.25
23
FGBES-40-30-33-M8-SS-55
FGBES-40-30-33-M8-SS-55
40
30
33
M8
1.25
23
FGBES-50-30-42-M10-SS-55
FGBES-50-30-42-M10-SS-55
50
30
42
M10
1.50
28
FGBES-75-40-60-M12-SS-55
FGBES-75-40-60-M12-SS-55
75
40
60
M12
1.75
37
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求