FCMS - Leveling Adjuster
NBK (锅屋百迪株式会社)
机械要素零件
构造零件
FCMS - Leveling Adjuster
Powered by
CAD模型選擇
{nbk/man_machine_elements/structure_components/fcms/fcms_asmtab.prj},{NB=FCMS-40-M12-100},{CN=FCMS-40-M12-100},{D=40},{NDM=12},{M=M12},{P=1.75},{H=25.5},{H1=6.0},{SW1=17},{SW2=18},{L1=10.8},{LM=100},{PPATH=parts/fcms_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
D
Diameter D
[mm]
M
Thread
ⁿ/ₐ
P
Pitch
ⁿ/ₐ
H
Height H
[mm]
H1
Height h
[mm]
SW1
Dimension SW1
[mm]
SW2
Dimension SW2
[mm]
L1
Dimension L1
[mm]
LM
Dimension LM
[mm]
FCMS-25-M6-40
FCMS-25-M6-40
25
M6
1.00
18.5
4.0
12
10
5.2
40
FCMS-25-M6-50
FCMS-25-M6-50
25
M6
1.00
18.5
4.0
12
10
5.2
50
FCMS-25-M6-63
FCMS-25-M6-63
25
M6
1.00
18.5
4.0
12
10
5.2
63
FCMS-25-M8-40
FCMS-25-M8-40
25
M8
1.25
18.5
4.0
12
13
6.8
40
FCMS-25-M8-50
FCMS-25-M8-50
25
M8
1.25
18.5
4.0
12
13
6.8
50
FCMS-25-M8-63
FCMS-25-M8-63
25
M8
1.25
18.5
4.0
12
13
6.8
63
FCMS-25-M10-50
FCMS-25-M10-50
25
M10
1.50
18.5
4.0
12
16
8.4
50
FCMS-25-M10-63
FCMS-25-M10-63
25
M10
1.50
18.5
4.0
12
16
8.4
63
FCMS-25-M10-80
FCMS-25-M10-80
25
M10
1.50
18.5
4.0
12
16
8.4
80
FCMS-32-M8-40
FCMS-32-M8-40
32
M8
1.25
22.5
5.0
12
13
6.8
40
FCMS-32-M8-50
FCMS-32-M8-50
32
M8
1.25
22.5
5.0
12
13
6.8
50
FCMS-32-M8-63
FCMS-32-M8-63
32
M8
1.25
22.5
5.0
12
13
6.8
63
FCMS-32-M10-50
FCMS-32-M10-50
32
M10
1.50
22.5
5.0
15
16
8.4
50
FCMS-32-M10-63
FCMS-32-M10-63
32
M10
1.50
22.5
5.0
15
16
8.4
63
FCMS-32-M10-80
FCMS-32-M10-80
32
M10
1.50
22.5
5.0
15
16
8.4
80
FCMS-32-M12-63
FCMS-32-M12-63
32
M12
1.75
22.5
5.0
15
18
10.8
63
FCMS-32-M12-80
FCMS-32-M12-80
32
M12
1.75
22.5
5.0
15
18
10.8
80
FCMS-32-M12-100
FCMS-32-M12-100
32
M12
1.75
22.5
5.0
15
18
10.8
100
FCMS-40-M8-50
FCMS-40-M8-50
40
M8
1.25
25.5
6.0
15
13
6.8
50
FCMS-40-M8-63
FCMS-40-M8-63
40
M8
1.25
25.5
6.0
15
13
6.8
63
FCMS-40-M8-80
FCMS-40-M8-80
40
M8
1.25
25.5
6.0
15
13
6.8
80
FCMS-40-M10-50
FCMS-40-M10-50
40
M10
1.50
25.5
6.0
15
16
8.4
50
FCMS-40-M10-63
FCMS-40-M10-63
40
M10
1.50
25.5
6.0
15
16
8.4
63
FCMS-40-M10-80
FCMS-40-M10-80
40
M10
1.50
25.5
6.0
15
16
8.4
80
FCMS-40-M12-63
FCMS-40-M12-63
40
M12
1.75
25.5
6.0
17
18
10.8
63
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FCMS -G - Leveling Adjuster
NBK (锅屋百迪株式会社)
18.04.2023
FCFSS-G - Leveling Adjuster
NBK (锅屋百迪株式会社)
18.04.2023
RSA-FA - Robot Stand
NBK (锅屋百迪株式会社)
23.06.2024
KNMS-SC - Knurled Knob with Captive Mechanism
NBK (锅屋百迪株式会社)
26.06.2024
UPF - 塑料拉手
NBK (锅屋百迪株式会社)
26.06.2024
MOR
NBK (锅屋百迪株式会社)
26.06.2024
LXT - 锯齿状锁紧板用弹簧
NBK (锅屋百迪株式会社)
26.06.2024
PLAX - 小巧型高精度定位销
NBK (锅屋百迪株式会社)
26.06.2024
SNZP - Phosphor Bronze Pan Head Machine Screw for Precision Instruments
NBK (锅屋百迪株式会社)
28.03.2023
FDF-KRE - Leveling Adjuster with Cap
NBK (锅屋百迪株式会社)
18.04.2023
FDF-KSE - Leveling Adjuster with Cap
NBK (锅屋百迪株式会社)
18.04.2023
FDM-KRE - Leveling Adjuster with Cap
NBK (锅屋百迪株式会社)
18.04.2023
FDFS-KRE - Leveling Adjuster with Cap
NBK (锅屋百迪株式会社)
18.04.2023
FDFS-KSE - Leveling Adjuster with Cap
NBK (锅屋百迪株式会社)
18.04.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求