PLYS-SN - Indexing Plunger with Sensor
NBK (锅屋百迪株式会社)
机械要素零件
分度销
PLY - 长冲程高精度定位销
Powered by
CAD模型選擇
{nbk/man_machine_elements/indexing_plunger/ply/plys_sn_asmtab.prj},{NB=PLYS-6-9-0.5-S-AK-SN},{CN=PLYS-6-9-0.5-S-AK-SN},{B=6},{S=9},{M=M12},{NDM=12},{P=1.5},{D=23},{D1=16.2},{L=63.5},{L1=22},{L2=12.5},{LB=6},{SW=14},{SW1=18},{MASS=54},{VER=3},{DIAM=10.160},{DIAMETER=8.000},{PPATH=plys_sn_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CN
Catalog number
ⁿ/ₐ
B
Diameter B
[mm]
S
Height s
[mm]
M
螺纹直径
ⁿ/ₐ
P
Pitch
[mm]
D
Diameter D
[mm]
D1
Diameter D1
[mm]
L
Height L
[mm]
L1
Height L1
[mm]
L2
Height L2
[mm]
LB
Height Lb
[mm]
SW
Width across flat
[mm]
SW1
Width across flat
[mm]
MASS
Mass
[g]
PLYS-4-6-0.5-S-AK-SN
PLYS-4-6-0.5-S-AK-SN
4
6
M8
1.0
16
11.5
47.5
16
11.5
4
10
13
26
PLYS-5-8-0.5-S-AK-SN
PLYS-5-8-0.5-S-AK-SN
5
8
M10
1.0
19
13.8
54.5
18
12.5
5
12
17
38
PLYS-6-9-0.5-S-AK-SN
PLYS-6-9-0.5-S-AK-SN
6
9
M12
1.5
23
16.2
63.5
22
12.5
6
14
18
54
PLYS-8-12-0.5-S-AK-SN
PLYS-8-12-0.5-S-AK-SN
8
12
M16
1.5
28
19.6
76.5
26
14.5
8
17
24
92
PLYS-10-12-0.5-S-AK-SN
PLYS-10-12-0.5-S-AK-SN
10
12
M16
1.5
28
19.6
76.5
26
14.5
8
17
24
101
PLYS-12-15-0.5-S-AK-SN
PLYS-12-15-0.5-S-AK-SN
12
15
M20
1.5
33
25.4
93.0
33
16.5
10
22
30
192
PLYS-16-20-0.5-S-AK-SN
PLYS-16-20-0.5-S-AK-SN
16
20
M24
2.0
33
31.2
105.0
38
18.5
12
27
36
298
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求