KWH active hydraulic clamping with diaphragm - closed with pressure
NBK (锅屋百迪株式会社)
导轨库浪霸
Powered by
CAD模型選擇
{nbk/klemmungen/kwh_asmtab.prj},{NB=KWH4501PS1A---- _NBK},{SORTIERUNG=1},{GROESSE=MIN},{D=MIN},{X=MIN},{T=0.0},{HALTEKRAFT=7400},{BDRUCK=150},{BDRUCKMAX=160},{OW=45.00},{A=120.0},{B=169.0},{BMAX=169.0},{H1=10.4},{C=MIN},{CC=10.0},{E=42.0},{A1=100},{A2=MIN},{B1=155.0},{B2=80},{B3=80},{DD1=12.0},{H2=15.0},{L1=MIN},{L2=12.0},{D4=17.0},{ZZZB1=163.0},{TABELLE=60.77},{NBKID=1},{KLEMTYP=KWHS1AOS},{ARTIKEL=KWH4501PS1A},{ADAPTERPLA=},{VERMERK=},{ARTIKELNUM=4501PS1},{ENDDVIS=mit},{SCHIENHERS=},{SCHIENTYP=},{WAGENTYP=},{ZZA=U},{ZZB=U},{AKTIV=J},{VERFUEGBARKEIT=standard},{ABDECKBAND=},{PDF1=PDF Massbild},{PDF2=PDF Montageanweisung},{PDF3=PDF Beschreibung},{RICHT=von vorne},{G1=M12},{G=G1/8},{G2=10.5},{G3=M10},{PPATH=kwh_asmsbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTELLNUM
item number
ⁿ/ₐ
ADAPTERPLA
item number adapting plate
ⁿ/ₐ
ENDDVIS
with/without Seals
ⁿ/ₐ
SCHIENHERS
guide rail manufacturer
ⁿ/ₐ
SCHIENTYP
type of guide rail
ⁿ/ₐ
GROESSE
size
ⁿ/ₐ
WAGENTYP
type of carriage
ⁿ/ₐ
D
fastening surface/rail base
[mm]
X
fastening surface/rail base without adapting plate
[mm]
T
thickness of adapting plate
[mm]
VERFUEGBARKEIT
availability
ⁿ/ₐ
HALTEKRAFT
fixing power
[N]
BDRUCK
operating pressure
[bar]
BDRUCKMAX
max. operating pressure
[bar]
RICHT
installation way
ⁿ/ₐ
OW
Clamping width
[mm]
A
width
[mm]
B
length with seals
[mm]
BMAX
max. length
[mm]
G1
fastening screw thread
ⁿ/ₐ
H1
thread depth in the middle
[mm]
C
clearance
[mm]
E
casing height
[mm]
A1
fixing holes/width
[mm]
B1
length without seals
[mm]
B2
fixing holes/length
[mm]
B3
fixing holes in the middle/length
[mm]
G
hydraulic connection
ⁿ/ₐ
G2
fixing holes
[mm]
G3
fortification fron beneath with
ⁿ/ₐ
H2
thread depth outside the middle
[mm]
L1
hydraulic connection horizontal
[mm]
L2
hydraulic connection vertical
[mm]
KWH2501AS1
KWH2501AS1
without
0.0
standard
2200
100
110
from front
15.60
70.0
116.0
92.0
M8
5.8
29.5
57
92.0
45
45
G1/8
6.8
M6
9.0
10.0
9.0
KWH2501AS1A
KWH2501AS1A
with
0.0
standard
2200
100
110
from front
15.60
70.0
116.0
116.0
M8
5.8
29.5
57
92.0
45
45
G1/8
6.8
M6
9.0
10.0
9.0
KWH2501BS1
KWH2501BS1
without
0.0
standard
1600
100
110
from above
25.00
70.0
116.0
92.0
M8
5.8
26.5
57
92.0
45
45
G1/8
6.8
M6
9.0
10.0
9.5
KWH2501BS1A
KWH2501BS1A
with
0.0
standard
1600
100
110
from front
25.00
70.0
116.0
116.0
M8
5.8
26.5
57
92.0
45
45
G1/8
6.8
M6
9.0
10.0
9.5
KWH2501CS1
KWH2501CS1
without
0.0
standard
2200
100
110
from front
17.60
70.0
116.0
92.0
M8
5.8
29.5
57
92.0
45
45
G1/8
6.8
M6
9.0
10.0
9.0
KWH2501CS1A
KWH2501CS1A
with
0.0
standard
2200
100
110
from front
17.60
70.0
116.0
116.0
M8
5.8
29.5
57
92.0
45
45
G1/8
6.8
M6
9.0
10.0
9.0
KWH2501ES1
KWH2501ES1
without
0.0
standard
2200
100
110
from front
15.00
70.0
116.0
92.0
M8
5.8
29.5
57
92.0
45
45
G1/8
6.8
M6
9.0
10.0
9.0
KWH2501ES1A
KWH2501ES1A
with
0.0
standard
2200
100
110
from front
15.00
70.0
116.0
116.0
M8
5.8
29.5
57
92.0
45
45
G1/8
6.8
M6
9.0
10.0
9.0
KWH2501IS1
KWH2501IS1
without
0.0
standard
1600
100
110
from above
25.00
70.0
116.0
92.0
M8
7.7
25.5
57
92.0
45
45
G1/8
6.8
M6
9.0
10.0
9.5
KWH2501IS1A
KWH2501IS1A
with
0.0
standard
1600
100
110
from front
25.00
70.0
116.0
116.0
M8
7.7
25.5
57
92.0
45
45
G1/8
6.8
M6
9.0
10.0
9.5
KWH2502AS1
KWH2502AS1
without
0.0
standard
2200
100
110
from front
16.00
70.0
116.0
92.0
M8
5.8
29.5
57
92.0
45
40
G1/8
6.8
M6
9.0
10.0
9.0
KWH2502AS1A
KWH2502AS1A
with
0.0
standard
2200
100
110
from front
16.00
70.0
116.0
116.0
M8
5.8
29.5
57
92.0
45
40
G1/8
6.8
M6
9.0
10.0
9.0
KWH2502BS1
KWH2502BS1
without
0.0
standard
2200
100
110
from front
14.50
70.0
116.0
92.0
M8
5.8
29.5
57
92.0
45
40
G1/8
6.8
M6
9.0
10.0
9.0
KWH2502BS1A
KWH2502BS1A
with
0.0
standard
2200
100
110
from front
14.50
70.0
116.0
116.0
M8
5.8
29.5
57
92.0
45
40
G1/8
6.8
M6
9.0
10.0
9.0
KWH2502DS1
KWH2502DS1
without
0.0
standard
2200
100
110
from front
14.60
70.0
116.0
92.0
M8
5.8
29.5
57
92.0
45
40
G1/8
6.8
M6
9.0
10.0
9.0
KWH2502DS1A
KWH2502DS1A
with
0.0
standard
2200
100
110
from front
14.60
70.0
116.0
116.0
M8
5.8
29.5
57
92.0
45
40
G1/8
6.8
M6
9.0
10.0
9.0
KWH2503AS1
KWH2503AS1
without
0.0
standard
2200
100
110
from front
15.00
70.0
116.0
92.0
M8
5.8
29.5
57
92.0
45
40
G1/8
6.8
M6
9.0
10.0
9.0
KWH2503AS1A
KWH2503AS1A
with
0.0
standard
2200
100
110
from front
15.00
70.0
116.0
116.0
M8
5.8
29.5
57
92.0
45
40
G1/8
6.8
M6
9.0
10.0
9.0
KWH2504BS1
KWH2504BS1
without
0.0
standard
2200
100
110
from above
23.00
70.0
103.6
92.0
M8
5.8
29.5
57
92.0
45
45
G1/8
6.8
M6
9.0
10.0
9.0
KWH2504BS1A
KWH2504BS1A
with
0.0
standard
2200
100
110
from front
23.00
70.0
103.6
103.6
M8
5.8
29.5
57
92.0
45
45
G1/8
6.8
M6
9.0
10.0
9.0
KWH2504DS1
KWH2504DS1
without
0.0
standard
2200
100
110
from above
23.00
70.0
116.0
92.0
M8
5.8
29.5
57
92.0
45
45
G1/8
6.8
M6
9.0
10.0
9.0
KWH2504FS1
KWH2504FS1
without
0.0
standard
2200
100
110
from front
13.00
70.0
116.0
92.0
M8
5.8
29.5
57
92.0
45
45
G1/8
6.8
M6
9.0
10.0
9.0
KWH2504FS1A
KWH2504FS1A
with
0.0
standard
2200
100
110
from front
13.00
70.0
116.0
116.0
M8
5.8
29.5
57
92.0
45
45
G1/8
6.8
M6
9.0
10.0
9.0
KWH2505AS1
KWH2505AS1
without
0.0
standard
2200
100
110
from front
13.80
70.0
107.8
92.0
M8
7.0
29.5
57
92.0
45
40
G1/8
6.8
M6
9.0
8.0
KWH2505AS1A
KWH2505AS1A
with
0.0
standard
2200
100
110
from front
13.80
70.0
107.8
107.8
M8
7.0
29.5
57
92.0
45
40
G1/8
6.8
M6
9.0
8.0
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求