PHK/PMK/PHM Spacer plate - for HK
NBK (锅屋百迪株式会社)
导轨库浪霸
Adapter
Powered by
CAD模型選擇
{nbk/klemmungen/adapter/adaptpla_hk.prj},{NB=PHK30-5_NBK},{TABELLE=14},{ARTIKEL=PHK30-5},{BESTELLNUM=PHK30-5},{BENENN=3001A},{A=90},{B=39},{X=38.0},{B2=8.5},{A1=22},{B1=22},{GG=6},{G=6.5},{G1=M6},{D=42},{T=5.0},{ZZA=U},{ZZB=U},{ZZC=J},{AKTIV=J},{VERFUEGBARKEIT=standard},{SELEKTION=PHK},{KLEMTYP=PHK}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTIKEL
item number Spacer plate
ⁿ/ₐ
A
width
[mm]
B
casing length
[mm]
B2
fixing holes position / length
[mm]
A1
fixing holes/width
[mm]
B1
fixing holes/length
[mm]
G
Durchmesser Befestigungsbohrungen
[mm]
G1
for fastening screw thread
ⁿ/ₐ
T
thickness
[mm]
PHK15-2
PHK15-2
47
24
3.5
17
17
4.5
M4
2.0
PHK15-3
PHK15-3
47
24
3.5
17
17
4.5
M4
3.0
PHK15-4
PHK15-4
47
24
3.5
17
17
4.5
M4
4.0
PHK15-6
PHK15-6
47
24
3.5
17
17
4.5
M4
6.0
PHK20-1
PHK20-1
60
24
4.5
15
15
5.5
M5
1.0
PHK20-2
PHK20-2
60
24
4.5
15
15
5.5
M5
2.0
PHK20-4
PHK20-4
60
24
4.5
15
15
5.5
M5
4.0
PHK25-2
PHK25-2
70
30
5.0
20
20
6.5
M6
2.0
PHK25-4
PHK25-4
70
30
5.0
20
20
6.5
M6
4.0
PHK25-6
PHK25-6
70
30
5.0
20
20
6.5
M6
6.0
PHK25-8
PHK25-8
70
30
5.0
20
20
6.5
M6
8.0
PHK30-2
PHK30-2
90
39
8.5
22
22
6.5
M6
2.0
PHK30-3
PHK30-3
90
39
8.5
22
22
6.5
M6
3.0
PHK30-5
PHK30-5
90
39
8.5
22
22
6.5
M6
5.0
PHK30-4
PHK30-4
90
39
8.5
22
22
6.5
M6
4.0
PHK45-10
PHK45-10
120
44
9.0
26
26
10.5
M10
10.0
PHK45-12
PHK45-12
120
44
9.0
26
26
10.5
M10
12.0
PHK45-18
PHK45-18
120
44
9.0
26
26
10.5
M10
18.0
PHK45-2
PHK45-2
120
44
9.0
26
26
10.5
M10
2.0
PHK45-6
PHK45-6
120
44
9.0
26
26
10.5
M10
6.0
PHK45-8
PHK45-8
120
44
9.0
26
26
10.5
M10
8.0
PHK55-10
PHK55-10
140
49
9.5
30
30
14.5
M14
10.0
PHK55-14
PHK55-14
140
49
9.5
30
30
14.5
M14
14.0
PHK55-17
PHK55-17
140
49
9.5
30
30
14.5
M14
17.0
PHK55-4
PHK55-4
140
49
9.5
30
30
14.5
M14
4.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求