SVSHL - Socket Head Cap Screw with Ventilation Hole / Special Low Head / SUS316L
NBK (锅屋百迪株式会社)
e-nedzi.com - 螺栓
真空装置用螺栓
Powered by
CAD模型選擇
{nbk/e_nedzi_com/screws_with_v_hole_for_v_eq/svshl.prj},{NB=SVSHL-M4-6},{CN=SVSHL-M4-6},{M=M4},{L=6},{D1=8},{L1=1.5},{B=2.0},{T=2.5},{DMAX=1.5},{MASS=1.0},{QPP=20}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
M
Thread
ⁿ/ₐ
L
Length L
[mm]
D1
Diameter D1
[mm]
L1
Length L1
[mm]
B
Width B
[mm]
T
Thickness t max.
[mm]
DMAX
Diameter d max.
[mm]
SVSHL-M3-6
SVSHL-M3-6
M3
6
6
1.3
1.5
2.0
1.2
SVSHL-M3-8
SVSHL-M3-8
M3
8
6
1.3
1.5
2.0
1.2
SVSHL-M3-10
SVSHL-M3-10
M3
10
6
1.3
1.5
2.0
1.2
SVSHL-M4-6
SVSHL-M4-6
M4
6
8
1.5
2.0
2.5
1.5
SVSHL-M4-8
SVSHL-M4-8
M4
8
8
1.5
2.0
2.5
1.5
SVSHL-M4-10
SVSHL-M4-10
M4
10
8
1.5
2.0
2.5
1.5
SVSHL-M5-8
SVSHL-M5-8
M5
8
9
1.5
3.0
3.0
1.5
SVSHL-M5-10
SVSHL-M5-10
M5
10
9
1.5
3.0
3.0
1.5
SVSHL-M5-12
SVSHL-M5-12
M5
12
9
1.5
3.0
3.0
1.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求