ZZ
NANKAI SEIKO CO., LTD. (SMT)
5200 Series Bearings
SS5200 Series
Powered by
CAD模型選擇
{nankai/5200_series_bearings/ss5200/ss5200_series_b_zz_asmtab.prj},{NB=SS 5202 ZZ},{VER=9},{END=ZZ},{SIZE=5202},{SD=15},{D=35},{B=15.9},{SR=0.6},{CR=10000},{CR1=1020},{COR=6050},{COR1=620},{GREASE=12000},{OIL=-},{PPATH=../parts/5200_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CNSORDERNO
Order
ⁿ/ₐ
SD
Boundary Dimension
[mm]
D
Boundary Dimension
[mm]
B
Boundary Dimension
[mm]
SR
min
[mm]
CR
Basic dynamic load rating
[N]
COR
Basic static load rating
[N]
GREASE
Limiting speeds (Grease)
[min-1]
SS 5200 ZZ
SS 5200 ZZ
10
30
14.3
0.6
6950
3800
15000
SS 5201 ZZ
SS 5201 ZZ
12
32
15.9
0.6
9150
5050
14000
SS 5202 ZZ
SS 5202 ZZ
15
35
15.9
0.6
10000
6050
12000
SS 5203 ZZ
SS 5203 ZZ
17
40
17.5
0.6
12800
7900
11000
SS 5204 ZZ
SS 5204 ZZ
20
47
20.6
1.0
19000
12100
9000
SS 5205 ZZ
SS 5205 ZZ
25
52
20.6
1.0
20600
14300
7700
SS 5206 ZZ
SS 5206 ZZ
30
62
23.8
1.0
24400
17600
6500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求