WHV - In-line type
CONVUM Ltd.
Pneumatic products
WHV series
Powered by
CAD模型選擇
{myotoku/pneumatic_products/whv_series/whv.prj},{NB=WHVFF 08-08whv},{IDNR=},{REF=WHVFF08-08},{B1=40.4},{B2=22.0},{C1=18.5},{C2=18.5},{D1=8},{D2=8},{SD=4.2},{E1=27.5},{E2=27.5},{F=18.4},{J=17.6},{K=16.4},{P1=14.4},{P2=14.4},{MASS=25.0},{ATOD1=08 : 8mm},{ATOD2=08 : 8mm},{ATOD1X=08},{ATOD2X=08},{SDO=3.5},{G=7.9}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
REF
Reference
ⁿ/ₐ
B1
[mm]
B2
[mm]
C1
[mm]
C2
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
SD
Diameter
[mm]
E1
[mm]
E2
[mm]
F
[mm]
J
[mm]
K
Diameter
[mm]
P1
Diameter
[mm]
P2
Diameter
[mm]
MASS
[g]
ATOD1
Applicable tube O.D
ⁿ/ₐ
ATOD2
Applicable tube O.D
ⁿ/ₐ
WHVFF 06-06
WHVFF06-06
40.4
22.0
17.0
17.0
6
6
4.2
25.5
25.5
18.4
17.6
16.4
12.4
12.4
25.2
06 : 6mm
06 : 6mm
WHVFF 08-06
WHVFF08-06
40.4
22.0
18.5
17.0
8
6
4.2
27.5
25.5
18.4
17.6
16.4
14.4
12.4
24.1
08 : 8mm
06 : 6mm
WHVFF 08-08
WHVFF08-08
40.4
22.0
18.5
18.5
8
8
4.2
27.5
27.5
18.4
17.6
16.4
14.4
14.4
25.0
08 : 8mm
08 : 8mm
WHVFF 10-10
WHVFF10-10
40.4
19.0
21.0
21.0
10
10
4.2
31.5
31.5
24.0
21.2
19.2
17.6
17.6
42.7
10 : 10mm
10 : 10mm
WHVFF 12-10
WHVFF12-10
40.4
19.0
22.5
21.0
12
10
4.2
35.5
31.5
24.0
21.2
19.2
21.0
17.6
45.0
12 : 12mm
10 : 10mm
WHVFF 12-12
WHVFF12-12
40.4
19.0
22.5
22.5
12
12
4.2
35.5
35.5
24.0
21.2
19.2
21.0
21.0
47.0
12 : 12mm
12 : 12mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求