MQE - Quick exhaust valve
CONVUM Ltd.
Pneumatic products
MQE series
Powered by
CAD模型選擇
{myotoku/pneumatic_products/mqe_series/mqe.prj},{NB=MQE-02},{IDNR=},{M=MQE-02},{PSZ=02 : 1/4},{PT=Blank : Rc (BSPT)},{A=62},{B=13.20},{C=26.40},{D=13},{E=22},{F=45},{G=55},{H=17.5},{J=ɸ4},{K=29.5},{L=35.4},{PS=Rc/G/NPT1/4},{PD=Rc/G/NPT1/4},{JX=4.0},{PSZX=02}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
M
Model
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
J
[mm]
K
[mm]
L
[mm]
PS
[mm]
PD
[mm]
MQE-01
MQE-01
40
8.25
16.50
9
14
26
35
12.0
ɸ3.4
22.6
26.0
Rc/G/NPT1/8
Rc/G/NPT1/8
MQE-02
MQE-02
62
13.20
26.40
13
22
45
55
17.5
ɸ4
29.5
35.4
Rc/G/NPT1/4
Rc/G/NPT1/4
MQE-03
MQE-03
62
13.20
26.40
13
22
45
55
17.5
ɸ4
29.5
35.4
Rc/G/NPT3/8
Rc/G/NPT3/8
MQE-04
MQE-04
69
20.00
40.00
20
36
51
62
20.0
ɸ4
46.0
52.0
Rc/G/NPT1/2
Rc/G/NPT1/2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求