Type USH - Cable protection conduit holders
Murrplastik
Schlauch- und Verschraubungssysteme
Cable protection conduit holder
Holders corrugated conduit
Powered by
CAD模型選擇
{murrplastik/schlauch_und_verschraubsysteme/halterund_kabelschutzschlauch/halterungen_wellrohr/typ_ush.prj},{NB=USH 48_83641028},{TYP=USH 48},{BESTNR=83641028},{FARBE=schwarz},{PFM=M50 / P48(S)},{A=76.20},{B=77.20},{C=59.70},{E=5.60},{A1=27.70},{B1=8.10},{C1=47.10},{VPE=50},{X=6}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
TYP
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
FARBE
Color
ⁿ/ₐ
PFM
Suitable for Murrflex
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
E
[mm]
A1
[mm]
B1
[mm]
C1
[mm]
VPE
[St.]
USH 11_83641019
USH 11
83641019
Black
M16 / P11
38.00
39.50
38.00
5.60
12.90
5.00
22.80
50
USH 16_83641020
USH 16
83641020
Black
M20 / P16(S)
38.00
39.40
38.00
5.70
12.90
5.00
22.80
50
USH 21_83641022
USH 21
83641022
Black
M25 / P21(S)
38.00
39.25
38.00
5.60
12.90
5.00
22.80
50
USH 29_83641024
USH 29
83641024
Black
M32 / P29(S)
46.35
47.65
38.20
5.30
17.60
4.90
25.75
50
USH 36_83641026
USH 36
83641026
Black
M40 / P36(S)
52.45
59.10
60.40
5.60
20.00
6.00
48.00
50
USH 48_83641028
USH 48
83641028
Black
M50 / P48(S)
76.20
77.20
59.70
5.60
27.70
8.10
47.10
50
USH 11_83641009
USH 11
83641009
Gray
M16 / P11
38.00
39.50
38.00
5.60
12.90
5.00
22.80
50
USH 16_83641010
USH 16
83641010
Gray
M20 / P16(S)
38.00
39.40
38.00
5.70
12.90
5.00
22.80
50
USH 21_83641012
USH 21
83641012
Gray
M25 / P21(S)
38.00
39.25
38.00
5.60
12.90
5.00
22.80
50
USH 29_83641014
USH 29
83641014
Gray
M32 / P29(S)
46.35
47.65
38.20
5.30
17.60
4.90
25.75
50
USH 36_83641016
USH 36
83641016
Gray
M40 / P36(S)
52.45
59.10
60.40
5.60
20.00
6.00
48.00
50
USH 48_83641018
USH 48
83641018
Gray
M50 / P48(S)
76.20
77.20
59.70
5.60
27.70
8.10
47.10
50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求