目錄: MuA
Created: 28.01.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MuA
ATRO - KWL - Abzweig, rund-oval ATRO
MuA
Heat recovery ventilation
Powered by
CAD模型選擇
{mua/kontrollierte_wohnraumlueftung/atro_kwl.prj},{NB=ATRO10050195(L=200,H=50,B=195(A_200))-KWL},{SA810ID03=29440},{CNSORDERNO=29440},{SBEZ=ATRO10050195},{LODDEST=A},{LOD=200},{D=100},{H=50},{B=195},{LP1=40},{LP2=40},{L=200},{L1=65},{AI=0,141},{CNSMASSEXACT=0.66},{CNSQUANTITY=4},{INFO=PDF Info},{T=1.000},{SBEZALT=ATRO10050195},{CNSORDERNOALT=0408010000500195},{HIDE=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
SA810ID03
Artikel-/Bestellung
ⁿ/ₐ
CNSORDERNO
Item number
ⁿ/ₐ
SBEZ
Product description
ⁿ/ₐ
D
Diameter
[mm]
H
Height
[mm]
B
Width
[mm]
LP1
Insertion
[mm]
LP2
Insertion
[mm]
L
Installation length
[mm]
L1
Length
[mm]
AI
Surface
[m2]
CNSMASSEXACT
Weight
[kg]
CNSQUANTITY
Package unit
[Stk]
ATRO10050195(L=200,H=50,B...
29440
29440
ATRO10050195
100
50
195
40
40
200
65
0,141
0.66
4
ATRO10050260(L=200,H=50,B...
29441
29441
ATRO10050260
100
50
260
40
40
200
65
0,157
0.74
4
ATRO10080320(L=200,H=80,B...
29442
29442
ATRO10080320
100
80
320
40
60
200
65
0,192
0.97
2
ATRO100100350(L=255,H=100...
29443
29443
ATRO100100350
100
100
350
40
60
255
120
0,258
1.28
2
ATRO12550195(L=200,H=50,B...
29444
29444
ATRO12550195
125
50
195
40
40
200
65
0,243
0.69
4
ATRO12550260(L=200,H=50,B...
29445
29445
ATRO12550260
125
50
260
40
40
200
65
0,254
0.74
4
ATRO12580320(L=200,H=80,B...
29446
29446
ATRO12580320
125
80
320
40
60
200
65
0,266
0.80
2
ATRO125100350(L=255,H=100...
29447
29447
ATRO125100350
125
100
350
40
60
255
120
0,322
1.06
2
ATRO16050195(L=200,H=50,B...
29448
29448
ATRO16050195
160
50
195
40
40
200
65
0,276
0.84
4
ATRO16050260(L=200,H=50,B...
29449
29449
ATRO16050260
160
50
260
40
40
200
65
0,286
0.89
4
ATRO16080320(L=200,H=80,B...
29450
29450
ATRO16080320
160
80
320
40
60
200
70
0,298
0.94
2
ATRO160100350(L=255,H=100...
29451
29451
ATRO160100350
160
100
350
40
60
255
120
0,363
1.25
2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求