目錄: Märkische Stanz-Partner
Created: 21.10.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Märkische Stanz-Partner
TH920 - Tapered interlocks with spacer disk
Märkische Stanz-Partner
Technische Hilfsmittel
Powered by
CAD模型選擇
{msp/teschnische_hilfsmittel/th920_asmtab.prj},{NB=TH920 / 3x100},{CNSORDERNO=TH920 / 3x100},{CODE=TH920/3x100},{TYPE=TH 920},{COMPANY=MSP},{D=100.000},{L=80.000},{D1=76.000},{D2=58.000},{D3=40.500},{D4=48.000},{L1=40.000},{L2=55.000},{T=10.000},{FORM=B},{PPATH=assemblies/th920_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
COMPANY
Company
ⁿ/ₐ
D
Diameter
[mm]
L
Length
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
T
Length
[mm]
FORM
Form
ⁿ/ₐ
TH920 / 1x100
TH920 / 1x100
TH 920
MSP
100.000
80.000
76.000
58.000
40.500
48.000
40.000
55.000
10.000
A
TH920 / 1x120
TH920 / 1x120
TH 920
MSP
120.000
90.000
96.000
78.000
50.500
68.000
50.000
65.000
10.000
A
TH920 / 3x100
TH920 / 3x100
TH 920
MSP
100.000
80.000
76.000
58.000
40.500
48.000
40.000
55.000
10.000
B
TH920 / 3x120
TH920 / 3x120
TH 920
MSP
120.000
90.000
96.000
78.000
50.500
68.000
50.000
65.000
10.000
B
TH920 / 5x100
TH920 / 5x100
TH 920
MSP
100.000
80.000
76.000
58.000
40.500
48.000
40.000
55.000
10.000
C
TH920 / 5x120
TH920 / 5x120
TH 920
MSP
120.000
90.000
96.000
78.000
50.500
68.000
50.000
65.000
10.000
C
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求