目錄: Märkische Stanz-Partner
Created: 21.10.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Märkische Stanz-Partner
TH56R - Hoist rings - rotatable, Standard/Vario
Märkische Stanz-Partner
Technische Hilfsmittel
Powered by
CAD模型選擇
{msp/teschnische_hilfsmittel/th56r_asmtab.prj},{NB=TH56R / M20 Vario (20 0)},{CNSORDERNO=TH56R / M20 Vario},{TYPE=TH56R},{COMPANY=MSP},{BEZEICH=TH56R/M20Vario},{BESTNRR=8600385},{VER=4},{BA=Betriebsanleitungen},{WLL=2.50},{T1=2.50},{T2=2.50},{GEW=1.3},{T=110},{A=50},{B=82},{C=54},{D=45},{E=55},{F=16.5},{G=43},{H=20},{HM=20},{HS=187},{I=113},{K=64},{M=M20},{NDM=20.000},{N=48},{AM=250},{BESTNRS=-},{BESTNRV=8600385},{ROT=0},{V=14},{PPATH=assemblies/th56r_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
COMPANY
Company
ⁿ/ₐ
T1
Load-carrying capacity
[t]
T2
Load-carrying capacity
[t]
T
Length
[mm]
A
Length
[mm]
B
Length
[mm]
C
Length
[mm]
D
Diameter
[mm]
E
Length
[mm]
F
Length
[mm]
G
Length
[mm]
I
Length
[mm]
K
Length
[mm]
L
Stand.
[mm]
M
Thread-Ø
ⁿ/ₐ
N
Length
[mm]
AM
Torque
[Nm]
TH56R / M8 Stand.
TH56R / M8 Stand.
TH56R
MSP
0.30
0.30
75
30
54
34
24
40
10.0
29
75
45
40
M8
32
30
TH56R / M8 Vario
TH56R / M8 Vario
TH56R
MSP
0.30
0.30
75
30
54
34
24
40
10.0
29
75
45
37
M8
32
30
TH56R / M10 Stand.
TH56R / M10 Stand.
TH56R
MSP
0.63
0.63
75
30
54
34
24
39
10.0
29
75
45
45
M10
32
60
TH56R / M10 Vario
TH56R / M10 Vario
TH56R
MSP
0.63
0.63
75
30
54
34
24
39
10.0
29
75
45
39
M10
32
60
TH56R / M12 Stand.
TH56R / M12 Stand.
TH56R
MSP
1.00
1.00
75
32
54
34
26
38
10.0
29
75
45
50
M12
38
100
TH56R / M12 Vario
TH56R / M12 Vario
TH56R
MSP
1.00
1.00
75
32
54
34
26
38
10.0
29
75
45
41
M12
38
100
TH56R / M16 Stand.
TH56R / M16 Stand.
TH56R
MSP
1.50
1.50
85
33
56
36
30
39
13.5
36
86
47
60
M16
38
150
TH56R / M16 Vario
TH56R / M16 Vario
TH56R
MSP
1.50
1.50
85
33
56
36
30
39
13.5
36
86
47
52
M16
38
150
TH56R / M20 Stand.
TH56R / M20 Stand.
TH56R
MSP
2.50
2.50
110
50
82
54
45
55
16.5
43
113
64
75
M20
48
250
TH56R / M20 Vario
TH56R / M20 Vario
TH56R
MSP
2.50
2.50
110
50
82
54
45
55
16.5
43
113
64
63
M20
48
250
TH56R / M24 Stand.
TH56R / M24 Stand.
TH56R
MSP
4.00
4.00
125
50
82
54
45
67
18.0
43
130
78
80
M24
48
400
TH56R / M24 Vario
TH56R / M24 Vario
TH56R
MSP
4.00
4.00
125
50
82
54
45
67
18.0
43
130
78
67
M24
48
400
TH56R / M27 Stand.
TH56R / M27 Stand.
TH56R
MSP
4.00
4.00
147
60
103
65
60
69
22.5
61
151
80
100
M27
67
400
TH56R / M30 Stand.
TH56R / M30 Stand.
TH56R
MSP
5.00
5.00
147
60
103
65
60
67
22.5
61
151
80
110
M30
67
500
TH56R / M30 Vario
TH56R / M30 Vario
TH56R
MSP
5.00
5.00
147
60
103
65
60
67
22.5
61
151
80
91
M30
67
500
TH56R / M36 Stand.
TH56R / M36 Stand.
TH56R
MSP
8.00
8.00
197
77
122
82
70
97
26.5
77
205
110
140
M36
87
800
TH56R / M36 Vario
TH56R / M36 Vario
TH56R
MSP
8.00
8.00
197
77
122
82
70
97
26.5
77
205
110
113
M36
87
800
TH56R / M42 Stand.
TH56R / M42 Stand.
TH56R
MSP
10.00
10.00
197
77
122
82
70
94
26.5
77
205
110
150
M42
70
1000
TH56R / M42 Vario
TH56R / M42 Vario
TH56R
MSP
10.00
10.00
197
77
122
82
70
94
26.5
77
205
110
119
M42
70
1000
TH56R / M48 Stand.
TH56R / M48 Stand.
TH56R
MSP
20.00
20.00
222
95
156
100
95
105
36.0
87
230
130
160
M48
27
2000
TH56R / M48 Vario
TH56R / M48 Vario
TH56R
MSP
20.00
20.00
222
95
156
100
95
105
36.0
87
230
130
135
M48
27
2000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求