目錄: Märkische Stanz-Partner
Created: 21.10.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Märkische Stanz-Partner
NCV.2.14.33 - Parts Conveyor
Märkische Stanz-Partner
Technische Hilfsmittel
Powered by
CAD模型選擇
{msp/teschnische_hilfsmittel/ncv_2_14_33.prj},{NB=NCV.2.14.33},{CNSORDERNO=NCV.2.14.33},{M=Luft / Air},{COMPANY=MSP},{A=4 / 6},{MH=33},{B=6°},{C=14},{ARTICLENO=SP-ER 5},{AZOLGASARTNO=SP-ER 5},{NITROCYLARTNO=NCV.2.14.33},{BOMINFO=SCRAP REMOVER},{SUPPLIER=AZOLGAS},{VERS=2},{INFO=PDF Datenblatt}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
M
Medium
ⁿ/ₐ
COMPANY
Company
ⁿ/ₐ
A
Working pressure
[bar]
MH
Max. Stroke
[mm]
B
Recommended inclination
ⁿ/ₐ
C
Max. load capacity
[kg]
NCV.2.14.33
NCV.2.14.33
Luft / Air
MSP
4 / 6
33
6°
14
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求