目錄: Märkische Stanz-Partner
Created: 21.10.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Märkische Stanz-Partner
SE 715 - Die buttons without collar, Typ. EDF, EDO, EDR, EDS, ISO 8977A
Märkische Stanz-Partner
Schneidelemente
Powered by
CAD模型選擇
{msp/schneidelemente/se_715.prj},{NB=SE 715 EDF/19x19/5x5},{TYPE=SE 715},{COMPANY=MSP},{ST=EDF},{D1=19.0},{A1=5},{DOWN=5.0},{DOWN2=5.0},{B1=5},{UP=10.0},{L3=4.0},{D4=11.0},{T=2.0},{L1=19},{L11=19,25,30,32}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CNSORDERNO
Ref. No.
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
COMPANY
Company
ⁿ/ₐ
D1
Diameter
[mm]
L3
Lenght
[mm]
D4
Diameter
[mm]
T
Tolerance
[mm]
SE 715 EDF/5x16/1x1
SE 715 EDF/5x16/1x1
SE 715
MSP
5.0
1.6
2.8
0.5
SE 715 EDF/6x16/1x1
SE 715 EDF/6x16/1x1
SE 715
MSP
6.0
1.6
3.5
0.5
SE 715 EDF/8x16/1x1
SE 715 EDF/8x16/1x1
SE 715
MSP
8.0
2.0
5.0
0.5
SE 715 EDF/10x16/2x2
SE 715 EDF/10x16/2x2
SE 715
MSP
10.0
2.5
6.5
0.5
SE 715 EDF/13x20/3x3
SE 715 EDF/13x20/3x3
SE 715
MSP
13.0
3.0
7.5
2.0
SE 715 EDF/16x20/4x4
SE 715 EDF/16x20/4x4
SE 715
MSP
16.0
3.0
9.0
2.0
SE 715 EDF/19x19/5x5
SE 715 EDF/19x19/5x5
SE 715
MSP
19.0
4.0
11.0
2.0
SE 715 EDF/20x20/6x6
SE 715 EDF/20x20/6x6
SE 715
MSP
20.0
4.0
12.0
2.0
SE 715 EDF/22x20/9x9
SE 715 EDF/22x20/9x9
SE 715
MSP
22.0
5.0
15.0
2.0
SE 715 EDF/25x20/12x12
SE 715 EDF/25x20/12x12
SE 715
MSP
25.0
5.0
17.0
2.0
SE 715 EDF/32x20/13x13
SE 715 EDF/32x20/13x13
SE 715
MSP
32.0
6.0
22.0
2.0
SE 715 EDF/38x30/16x16
SE 715 EDF/38x30/16x16
SE 715
MSP
38.0
6.0
28.0
2.0
SE 715 EDF/40x20/21x21
SE 715 EDF/40x20/21x21
SE 715
MSP
40.0
8.0
30.0
2.0
SE 715 EDF/50x20/29x29
SE 715 EDF/50x20/29x29
SE 715
MSP
50.0
8.0
38.0
2.0
SE 715 EDF/55x32/35x35
SE 715 EDF/55x32/35x35
SE 715
MSP
55.0
8.0
42.0
2.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FS 420 - Leader pins, cylindrical, for press fitting, DIN 9825
Märkische Stanz-Partner
31.08.2021
FS 500 - Wear plates VDI 3357, bronze with self lubricating graphite plugs,...
Märkische Stanz-Partner
31.08.2021
NCZ.03 - GS, Accessories: One way adapter
Märkische Stanz-Partner
02.06.2020
NC.010.00.01000 - Gas Spring, compact height
Märkische Stanz-Partner
02.06.2020
NC.020.00.05000 - Gas Spring, compact height
Märkische Stanz-Partner
02.06.2020
NC.060.10.01500 - Gas Spring, Standard, acc. to VDI 3003
Märkische Stanz-Partner
31.08.2021
NCZ.04 - GS, Accessories: One way adapter
Märkische Stanz-Partner
02.06.2020
SE 785 - Punches DIN 9861, Form C, shouldered shank, HSS
Märkische Stanz-Partner
31.08.2021
NC.060.10.03000 - Gas Spring, Standard, acc. to VDI 3003
Märkische Stanz-Partner
31.08.2021
NC.061.10.07500 - Gas Spring, Delayed gas spring
Märkische Stanz-Partner
02.06.2020
NC.070.00.00250 - Gas Spring, threaded spring
Märkische Stanz-Partner
02.06.2020
SG 3 Q RM - Steel die sets, 3 plates, 4 posts, type Q, M-Line
Märkische Stanz-Partner
30.06.2020
FE 835 LB - Compression springs, US color coded, Blue: light load springs
Märkische Stanz-Partner
02.06.2020
FS 331 - Leader pin bushings short-headed style
Märkische Stanz-Partner
02.06.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求