目錄: Märkische Stanz-Partner
Created: 21.10.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Märkische Stanz-Partner
NC.030.00.18300...1 - Gasdruckfeder, kompakt
Märkische Stanz-Partner
Gasdruckfedern
Powered by
CAD模型選擇
{msp/gasdruckfedern/nc_030_00_18300_asmtab.prj},{NB=NC.030.00.18300.025.1(0,-,-,-,-)},{CNSORDERNO=NC.030.00.18300.025.1},{COMPANY=MSP},{TYPE=NC.030.00.18300},{AZOLGASARTNO=CS 18300 025 V1},{NITROCYLARTNO=NC.030.00.18300.025.1},{ARTICLENO=CS 18300 025 V1},{SUPPLIER=AZOLGAS},{HUBMAX=25},{FL=-},{CONSYS=-},{CON=-},{TB=-},{CR=1.4122},{IF=18410},{IIF=18410},{HUB=0},{B=150},{Q=3},{L=140},{AK=100},{VM=1.6},{CNSMASSEXACT=11.93},{V=1.051},{FD=150},{BAG=G1/8\"},{ABA=18 CG 1-Q},{PB=POWER COMPACT STROKE},{SERIEN=CS},{INFO=PDF Datenblatt},{VTEMP=1.05116},{PPATH=assemblies/nc_030_00_18300_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
COMPANY
Company
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
HUBMAX
Max. Stroke
[mm]
CR
Compression Rate
ⁿ/ₐ
IF
Initial Force (150 bar)
[daN]
IIF
Initial Intermediate Forces (150 bar)
[daN]
B
Body diameter
[mm]
L1
Length
[mm]
Q
Safety stroke
[mm]
L
Length
[mm]
AK
Ø ROD
[mm]
VM
VMAX
[m/s]
CNSMASSEXACT
Weight
[kg]
V
Vol
[l]
FD
Full pressure
[bar]
BAG
Gewinde für Ladeadapter
ⁿ/ₐ
ABA
Adapter befüll Anschluss
ⁿ/ₐ
PB
Produkt Bezeichnung
ⁿ/ₐ
SERIEN
ⁿ/ₐ
VTEMP
ⁿ/ₐ
NC.030.00.18300.010.1
NC.030.00.18300.010.1
MSP
NC.030.00.18300
10
1.3305
18410
18410
150
110
3
100
100
1.6
9.83
0.494
150
G1/8"
18 CG 1-Q
POWER COMPACT STROKE
CS
0.49402
NC.030.00.18300.016.1
NC.030.00.18300.016.1
MSP
NC.030.00.18300
16
1.3447
18410
18410
150
136
3
120
100
1.6
10.84
0.766
150
G1/8"
18 CG 1-Q
POWER COMPACT STROKE
CS
0.76596
NC.030.00.18300.025.1
NC.030.00.18300.025.1
MSP
NC.030.00.18300
25
1.4122
18410
18410
150
165
3
140
100
1.6
11.93
1.051
150
G1/8"
18 CG 1-Q
POWER COMPACT STROKE
CS
1.05116
NC.030.00.18300.032.1
NC.030.00.18300.032.1
MSP
NC.030.00.18300
32
1.3942
18410
18410
150
197
3
165
100
1.6
13.18
1.389
150
G1/8"
18 CG 1-Q
POWER COMPACT STROKE
CS
1.38888
NC.030.00.18300.040.1
NC.030.00.18300.040.1
MSP
NC.030.00.18300
40
1.3772
18410
18410
150
235
3
195
100
1.6
14.67
1.792
150
G1/8"
18 CG 1-Q
POWER COMPACT STROKE
CS
1.79238
NC.030.00.18300.050.1
NC.030.00.18300.050.1
MSP
NC.030.00.18300
50
1.4011
18410
18410
150
270
3
220
100
1.6
16.00
2.143
150
G1/8"
18 CG 1-Q
POWER COMPACT STROKE
CS
2.14335
NC.030.00.18300.065.1
NC.030.00.18300.065.1
MSP
NC.030.00.18300
65
1.4247
18410
18410
150
323
3
258
100
1.6
18.01
2.676
150
G1/8"
18 CG 1-Q
POWER COMPACT STROKE
CS
2.67595
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
2490.14.18300. - Compact gas spring
FIBRO
16.02.2024
BB-S - Bowls with step helix
Afag
13.12.2021
WV151 - 310 - Bowl feeder
Afag
02.11.2021
WV401 - 630 - Bowl feeder
Afag
02.11.2021
NVB12/1 - Refillable vibratoy hopper
Afag
02.11.2021
BB-N - Bowls with groove helix
Afag
13.12.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求