目錄: Märkische Stanz-Partner
Created: 21.10.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Märkische Stanz-Partner
FS 502 - Wear plates VDI 3357 with self
Märkische Stanz-Partner
Führungssysteme
Powered by
CAD模型選擇
{msp/fuehrungssysteme/fs502.prj},{NB=FS 502/40x80},{TYPE=FS 502},{COMPANY=MSP},{W=40.000},{L=80},{LX=80,100,125,160,200},{G=M8x25}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
COMPANY
Company
ⁿ/ₐ
W
Lenght
[mm]
L1
Lenght
ⁿ/ₐ
L2
Lenght
[mm]
FORM
ⁿ/ₐ
HOLES
ⁿ/ₐ
G
Screw
ⁿ/ₐ
FS 502/30x80
FS 502/30x80
FS 502
MSP
30.000
30.000
0.000
A
2
M8x25
FS 502/40x80
FS 502/40x80
FS 502
MSP
40.000
30.000
0.000
A
2
M8x25
FS 502/50x80
FS 502/50x80
FS 502
MSP
50.000
30.000
0.000
A
2
M8x25
FS 502/60x80
FS 502/60x80
FS 502
MSP
60.000
30.000
0.000
A
2
M8x25
FS 502/80x80
FS 502/80x80
FS 502
MSP
80.000
30.000
0.000
A
2
M8x25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求